XA-S3
XA 16-bit microcontroller family

The XA-S3 device is a member of Philips Semiconductors? XA (eXtended Architecture) family of high performance 16-bit single-chip microcontrollers.
The XA-S3 device combines many powerful peripherals on one chip. With its high performance A/D converter, timers/counters, watchdog, Programmable Counter Array (PCA), I²C interface, dual UARTs, and multiple general purpose I/O ports, it is suited for general multipurpose high performance embedded control functions.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PXAS30KBA | PXAS30KBA,512 | 9352 623 83512 | Volume production | SOT188-2 (PLCC68) | Tube Dry Pack | Standard Marking | |
| PXAS30KBBE | PXAS30KBBE,557 | 9352 623 85557 | Volume production | SOT315-1 (LQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| PXAS30KFA | PXAS30KFA,512 | 9352 623 82512 | Volume production | SOT188-2 (PLCC68) | Tube Dry Pack | Standard Marking | |
| PXAS37KBA | PXAS37KBA,512 | 9352 623 77512 | Volume production | SOT188-2 (PLCC68) | Tube Dry Pack | Standard Marking | |
| PXAS37KBBE | PXAS37KBBE,557 | 9352 623 79557 | Volume production | SOT315-1 (LQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Package | fmax (MHz) | RAM (B) | I/O pins | UART | I2C | ADC | Timers | package reference code | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PXAS30KBA | SOT188-2 (PLCC68) | 30.0 | 1024.0 | 50.0 | 2.0 | 1.0 | 8.0 | 3.0 | PLCC68 | B | 2.7 | 5.5 | XA 16-bit microcontroller 32 K/1 K OTP/ROM/ROMless, 8-channel 8-bit A/D, low voltage (2.7 V 5.5 V), I2C, 2 UARTs, 16 MB address range |
| PXAS30KBBE | SOT315-1 (LQFP80) | 30.0 | 1024.0 | 50.0 | 2.0 | 1.0 | 8.0 | 3.0 | LQFP80 | B | 2.7 | 5.5 | XA 16-bit microcontroller 32 K/1 K OTP/ROM/ROMless, 8-channel 8-bit A/D, low voltage (2.7 V 5.5 V), I2C, 2 UARTs, 16 MB address range |
| PXAS30KFA | SOT188-2 (PLCC68) | 30.0 | 1024.0 | 50.0 | 2.0 | 1.0 | 8.0 | 3.0 | PLCC68 | F | 2.7 | 5.5 | XA 16-bit microcontroller 32 K/1 K OTP/ROM/ROMless, 8-channel 8-bit A/D, low voltage (2.7 V 5.5 V), I2C, 2 UARTs, 16 MB address range |
| PXAS37KBA | SOT188-2 (PLCC68) | 30.0 | 1024.0 | 50.0 | 2.0 | 1.0 | 8.0 | 3.0 | PLCC68 | B | 2.7 | 5.5 | CMOS 16-bit highly integrated microcontroller |
| PXAS37KBBE | SOT315-1 (LQFP80) | 30.0 | 1024.0 | 50.0 | 2.0 | 1.0 | 8.0 | 3.0 | LQFP80 | B | 2.7 | 5.5 | CMOS 16-bit highly integrated microcontroller |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PXAS30KBA | PXAS30KBA,512 | PXAS30KBA | week 41, 2004 | 2.84 | 2.5839793281653747E8 | 3 | 4 | ||
| PXAS30KBBE | PXAS30KBBE,557 | PXAS30KBBE | week 33, 2004 | 2.84 | 2.5839793281653747E8 | 2 | 2 | ||
| PXAS30KFA | PXAS30KFA,512 | PXAS30KFA | week 41, 2004 | 2.84 | 2.5839793281653747E8 | 3 | 4 | ||
| PXAS37KBA | PXAS37KBA,512 | PXAS37KBA | week 41, 2004 | 2.84 | 2.5839793281653747E8 | 3 | 4 | ||
| PXAS37KBBE | PXAS37KBBE,557 | PXAS37KBBE | week 33, 2004 | 2.84 | 2.5839793281653747E8 | 2 | 2 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | XA 16-bit microcontroller family (v.10.0) | 2000-12-01 | |
| Brochure | Looking for more 32-bit MCU options? Start here. (v.1.0) | 2009-04-01 | |
| Errata sheet | PXAS30 Erratasheet (v.1.0) | 2002-08-20 | |
| Errata sheet | Errata sheet XA 16-bit microcontroller PXAS30 (v.1.0) | 2002-08-20 | |
| Errata sheet | PXAS37 Erratasheet (v.1.0) | 2002-08-20 | |
| Other type | XA Architecture Reference User Guide (v.1.0) | 1997-03-24 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us