Design Files
4 design files
-
Models
lh79524_a1_1 IBIS Model
-
Models
lh79525_a1_1 IBIS Model
-
Models
lh79525_a0_1 IBIS Model
-
Models
lh79524_a0_1 IBIS Model
The LH79524/LH79525, powered by an Arm720T™, is a complete System-on-Chip with a high level of integration to satisfy a wide range of requirements and applications. The SoC has a fully static design, power management unit, and low voltage operation (1.8 V Core, 3.3 V I/O). With the on-chip voltage regulator, a single 3.3 V supply can be used as well. Robust peripherals and a low-power RISC core provide high performance at a reasonable price.
Part numbers include: LH79524N0F100A1.
Quick reference to our documentation types.
1-5 of 6 documents
Please wait while your secure files are loading.
4 design files
Please wait while your secure files are loading.