Design Files
1 design file
-
Symbols and Footprints
LPC2xxx ORCAD symbols
The LPC2210/2220 microcontrollers are based on a 16/32-bit Arm7TDMI-S™ CPU with real-time emulation and embedded trace support. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.
With their 144-pin package, low power consumption, various 32-bit timers, 8-channel 10-bit ADC, PWM channels, and up to nine external interrupt pins these microcontrollers are particularly suitable for industrial control, medical systems, access control and point-of-sale. The LPC2210/2220 can provide up to 76 GPIOs depending on bus configuration. With a wide range of serial communications interfaces, it is also very well suited for communication gateways, protocol converters and embedded soft modems as well as many other general-purpose applications.
Remark:Throughout the data sheet, the term LPC2210/2220 will apply to devices with and without the /01 suffix. The /01 suffix will be used to differentiate LPC2210 devices only when necessary.
Part numbers include: LPC2220FBD144.
Quick reference to our documentation types.
1-5 of 29 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.