Arm7 with 512KB flash, 58 KB SRAM, Ethernet, and 10-bit ADC

LPC2377FBD144
  • Not Recommended for New Designs
  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Block Diagram

Block diagram: LPC2377FBD144, LPC2378FBD144

Features

  • Arm7TDMI-S processor, running at up to 72 MHz
  • Up to 512 kB on-chip flash program memory
  • 32 kB of SRAM on the Arm local bus for high performance CPU access
  • 16 kB SRAM for Ethernet interface
  • 8 kB SRAM for general purpose DMA use
  • Dual Advanced High-performance Bus (AHB) system
  • EMC provides support for static devices
  • Advanced Vectored Interrupt Controller (VIC)
  • General Purpose DMA controller (GPDMA) on AHB
  • Ethernet MAC with associated DMA controller
  • Four UARTs with fractional baud rate generation
  • SPI controller
  • Two SSP controllers with FIFO and multi-protocol capabilities
  • Three I2C-bus interfaces
  • I2S (Inter-IC Sound) interface for digital audio input or output
  • SD/MMC memory card interface
  • 104 General purpose I/O pins with configurable pull-up/down resistors
  • 10-bit ADC with input multiplexing among 8 pins
  • 10-bit DAC
  • Four general purpose timers/counters
  • One PWM/timer block with support for three-phase motor control
  • Real-Time Clock (RTC)
  • 2 kB SRAM powered from the RTC power pin
  • WatchDog Timer (WDT)
  • Standard Arm test/debug interface for compatibility with existing tools
  • Emulation trace module supports real-time trace
  • Single 3.3 V power supply (3.0 V to 3.6 V)
  • Four reduced power modes: idle, sleep, power-down, and deep power-down
  • Four external interrupt inputs configurable as edge/level sensitive
  • Processor wake-up from Power-down mode
  • Two independent power domains allow fine-tuning of power consumption
  • Each peripheral has its own clock divider for further power saving
  • Brownout detect with separate thresholds for interrupt and forced reset
  • On-chip power-on reset
  • On-chip crystal oscillator with an operating range of 1 MHz to 25 MHz
  • 4 MHz internal RC oscillator trimmed to 1 % accuracy
  • On-chip PLL allows CPU operation up to the maximum CPU rate
  • Boundary scan for simplified board testing

Target Applications

  • Industrial control
  • Medical systems
  • Protocol converter
  • Communications

Part numbers include: LPC2377FBD144.

Documentation

Quick reference to our documentation types.

1-5 of 17 documents

Show All

Design Resources

Design Files

1 design file

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?