LPC2114FBD64
Single-chip 16/32-bit microcontrollers; 128/256 kB ISP/IAP flash with 10-bit ADC

The LPC2114/2124 are based on a 16/32-bit ARM7TDMI-S CPU with real-time emulation and embedded trace support, together with 128/256 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 % with minimal performance penalty.
With their compact 64-pin package, low power consumption, various 32-bit timers, 4-channel 10-bit ADC, PWM channels and 46 fast GPIO lines with up to nine external interrupt pins these microcontrollers are particularly suitable for industrial control, medical systems, access control and point-of-sale. With a wide range of serial communications interfaces, they are also very well suited for communication gateways, protocol converters and embedded soft modems as well as many other general-purpose applications.
Remark: Throughout the data sheet, the term LPC2114/2124 will apply to devices with and without the /00 or /01 suffixes. The /00 or the /01 suffix will be used to differentiate from other devices only when necessary.
2.1 Key features brought by LPC2114/2124/01 devices
2.2 Key features common for all devices
Single-chip 16/32-bit microcontrollers; 128/256 kB ISP/IAP flash with 10-bit ADC
| Type number | Package | Product status | fmax [max](MHz) | FLASH(kB) | RAM(kB) | I/O pins | CAN | UART | SPI | ADC | Timers | PWM | Package name | CPU supply voltage(V) | Product description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC2114FBD64 | SOT314-2 (LQFP64) | Production | 60 | 128 | 16 | 46 | 0 | 2 | 2 | 4 | 3 | 6 | LQFP64 | 1.8 | Single-chip 16/32-bit microcontrollers; 128/256\ kB ISP/IAP flash with 10-bit ADC |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC2114FBD64/01 | LPC2114FBD64/01,15 | 9352 848 85151 | Volume production | SOT314-2 (LQFP64) | Tray Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC2114FBD64/01 | LPC2114FBD64/01,15 | LPC2114FBD64/01 | Always Pb-free | 2.84 | 2.5839793281653747E8 | 1 | 1 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us