LPC2132FBD64
Single-chip 16/32-bit microcontrollers; 32/64/128/256/512 kB ISP/IAP flash with 10-bit ADC and DAC

Single-chip 16/32-bit microcontrollers; 32/64/128/256/512 kB ISP/IAP flash with 10-bit ADC and DAC

The LPC2131/32/34/36/38 microcontrollers are based on a 16/32-bit ARM7TDMI-S CPU with real-time emulation and embedded trace support, that combine the microcontroller with 32 kB, 64 kB, 128 kB, 256 kB and 512 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 % with minimal performance penalty.
Due to their tiny size and low power consumption, these microcontrollers are ideal for applications where miniaturization is a key requirement, such as access control and point-of-sale. With a wide range of serial communications interfaces and on-chip SRAM options of 8 kB, 16 kB, and 32 kB, they are very well suited for communication gateways and protocol converters, soft modems, voice recognition and low-end imaging, providing both large buffer size and high processing power. Various 32-bit timers, single or dual 10-bit 8-channel ADC(s), 10-bit DAC, PWM channels and 47 GPIO lines with up to nine edge or level sensitive external interrupt pins make these microcontrollers particularly suitable for industrial control and medical systems.
2.1 Enhancements brought by LPC213x/01 devices
2.2 Key features common for LPC213x and LPC213x/01
Single-chip 16/32-bit microcontrollers; 32/64/128/256/512 kB ISP/IAP flash with 10-bit ADC and DAC
| Type number | Package | Product status | fmax [max](MHz) | FLASH(kB) | RAM(kB) | I/O pins | CAN | UART | SPI | ADC | Timers | PWM | Package name | CPU supply voltage(V) | Product description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC2132FBD64 | SOT314-2 (LQFP64) | Production | 60 | 64 | 16 | 47 | 0 | 2 | 1 | 8 | 3 | 6 | LQFP64 | 3.3 | Single-chip 16/32-bit microcontrollers; 32/64/128/256/512 kB ISP/IAP flash with 10-bit ADC and DAC |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC2132FBD64/01 | LPC2132FBD64/01,11 | 9352 817 72118 | Volume production | SOT314-2 (LQFP64) | Reel Pack, SMD, 13" | Standard Marking |
| LPC2132FBD64/01 | LPC2132FBD64/01,15 | 9352 817 72151 | Volume production | SOT314-2 (LQFP64) | Tray Pack, Bakeable, Single | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC2132FBD64 | LPC2132FBD64,151 | 9352 777 94151 | Withdrawn Replacement product | SOT314-2 (LQFP64) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC2132FBD64/01/S | LPC2132FBD64/01/S, | 9352 894 13151 | Withdrawn Replacement product | SOT314-2 (LQFP64) | Tray Pack, Bakeable, Single | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LPC2132FBD64 | 935277794151 | 30-Sep-08 | 31-Dec-08 | LPC2132FBD64/01 | DN 60 |
| Standard End of Life. See Replacement. |
| LPC2132FBD64/01/S | 935289413151 | 30-jan-10 | 31-mei-10 | LPC2132FBD64/01 | DN 65 |
| Limited Availability. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC2132FBD64/01 | LPC2132FBD64/01,11 | LPC2132FBD64/01 | Always Pb-free | 2.84 | 2.5839793281653747E8 | 1 | 1 | ||
| LPC2132FBD64/01 | LPC2132FBD64/01,15 | LPC2132FBD64/01 | Always Pb-free | 2.84 | 2.5839793281653747E8 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
Quality and reliability disclaimer| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LPC2132FBD64 | 935277794151 | 30-Sep-08 | 31-Dec-08 | LPC2132FBD64/01 | DN 60 |
| Standard End of Life. See Replacement. |
| LPC2132FBD64/01/S | 935289413151 | 30-jan-10 | 31-mei-10 | LPC2132FBD64/01 | DN 65 |
| Limited Availability. |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Keil LPC213x Evaluation Board (very good)
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us