LPC2210FBD144

16/32-bit ARM microcontrollers; flashless, with 10-bit ADC and external memory interface


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • Elevator pitch for MCU...

    youtube video

    Elevator pitch for MCU


The LPC2210/2220 microcontrollers are based on a 16/32-bit ARM7TDMI-S CPU with real-time emulation and embedded trace support. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.

With their 144-pin package, low power consumption, various 32-bit timers, 8-channel 10-bit ADC, PWM channels, and up to nine external interrupt pins these microcontrollers are particularly suitable for industrial control, medical systems, access control and point-of-sale. The LPC2210/2220 can provide up to 76 GPIOs depending on bus configuration. With a wide range of serial communications interfaces, it is also very well suited for communication gateways, protocol converters and embedded soft modems as well as many other general-purpose applications.

Remark:Throughout the data sheet, the term LPC2210/2220 will apply to devices with and without the /01 suffix. The /01 suffix will be used to differentiate LPC2210 devices only when necessary.

Features and benefits

  • 16/32-bit ARM7TDMI-S microcontroller in a LQFP144 and TFBGA144 package.
  • 16/64 kB on-chip static RAM (LPC2210/2220).
  • Serial bootloader using UART0 provides in-system download and programming capabilities.
  • EmbeddedICE-RT and Embedded Trace interfaces offer real-time debugging with the on-chip RealMonitor software as well as high-speed real-time tracing of instruction execution.
  • Eight channel 10-bit ADC with conversion time as low as 2.44 us.
    • LPC2210/01 and LPC2220 only: Dedicated result registers for ADC(s) reduce interrupt overhead. The ADC pads are 5 V tolerant when configured for digital I/O function(s).
  • Two 32-bit timers (LPC2220 and LPC2210/01 also external event counters) with four capture and four compare channels, PWM unit (six outputs), Real-Time Clock (RTC), and watchdog.
  • Multiple serial interfaces including two UARTs (16C550), Fast I²C-bus (400 kbit/s) and two SPIs.
    • LPC2210/01 and LPC2220 only: A Synchronous Serial Port (SSP) with data buffers and variable length transfers can be selected to replace one SPI.
    • LPC2210/01 and LPC2220 only: UART0/1 include fractional baud rate generator, auto-bauding capabilities, and handshake flow-control fully implemented in hardware.
  • Vectored Interrupt Controller (VIC) with configurable priorities and vector addresses.
  • Configurable external memory interface with up to four banks, each up to 16 MB and 8/16/32-bit data width.
  • Up to 76 general purpose pins (5 V tolerant) capable. Up to nine edge/level sensitive external interrupt pins available.
    • LPC2210/01 and LPC2220 only: Fast GPIO ports enable port pin toggling up to 3.5 times faster than the original device. They also allow for a port pin to be read at any time regardless of its function.
  • 60 MHz (LPC2210) and 75 MHz (LPC2210/01 and LPC2220) maximum CPU clock available from programmable on-chip Phase-Locked Loop (PLL) with settling time of 100 us.
  • On-chip integrated oscillator operates with external crystal in range of 1 MHz to 25 MHz and with external oscillator up to 25 MHz.
  • Power saving modes include Idle and Power-down.
  • Processor wake-up from Power-down mode via external interrupt.
  • Individual enable/disable of peripheral functions for power optimization.
  • Dual power supply:
    • CPU operating voltage range of 1.65 V to 1.95 V (1.8 V +- 0.15 V).
    • I/O power supply range of 3.0 V to 3.6 V (3.3 V +- 10 pct) with 5 V tolerant I/O pads. 16/32-bit ARM7TDMI-S processor.
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: LPC2210FBD144, LPC2220FBD144, LPC2220FET144
Block diagram: LPC2210FBD144, LPC2220FBD144, LPC2220FET144

Parametrics of this product

Type numberPackageProduct statusfmax [max](MHz)FLASH(kB)RAM(kB)I/O pinsCANUARTSPIADCTimersPWMPackage nameCPU supply voltage(V)Product description
LPC2210FBD144SOT486-1
(LQFP144)
Production6001676022836LQFP1441.816/32-bit ARM microcontrollers; flashless, with 10-bit ADC and external memory interface

Similar products

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
LPC2210FBD144/01LPC2210FBD144/01,59352 820 78551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
LPC2210FBD144/01LPC2210FBD144/01,5LPC2210FBD144/01Always Pb-free2.842.5839793281653747E822
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

TypeFormatTitleDate
Data sheetpdf16/32-bit ARM microcontrollers; flashless, with 10-bit ADC and external memory interface (v.6.0)2008-12-11
Application notepdfPCB layout guidelines for NXP MCUs in BGA packages (v.2.0)2011-04-22
Application notepdfConnecting NXP ARM-based microcontroller LPC2200 to small page NAND flash (v.1.0)2007-03-12
Application notepdfUsing IAP for LPC2000 ARM devices (v.2.0)2004-10-25
Application notepdfNicheLite for LPC implementation notes (v.2.0)2009-07-16
Application notepdfMigrating to the LPC1700 series (v.1.0)2009-10-06
Application notepdfEthernet secondary ISP bootloader (v.1.0)2008-09-05
Application notepdfUsing the Philips LPC2000 Flash utility with the Keil MCB2100 and IAR LPC210x Kickstart evaluation boards (v.4.0)2010-02-16
Application notepdfNesting of interrupts in the LPC2000 (v.1.0)2005-06-06
Application notepdfConnecting ethernet interface with LPC2000 (v.1.0)2007-02-09
Application notepdfInitialization code/hints for the LPC2000 family (v.1.0)2005-11-01
Application notepdfuC/OS-II Time Management in LPC2000 (v.2.0)2007-07-18
Application notepdfHandling of spurious interrupts in the LPC2000 (v.1.0)2006-01-04
Application notepdfPower management for LPC2138 (v.1.0)2006-01-06
Application notepdfMigrating to the LPC2300/2400 family (v.1.0)2007-02-05
Application notepdfRealizing an MP3 player with the LPC2148, using libmad and EFSL (v.1.0)2007-04-23
Application notepdfBrushless DC motor control using the LPC2141 (v.1.0)2007-10-18
Application notepdfFull-duplex software UART for LPC2000 (v.1.0)2008-01-18
Application notepdfBrushed DC motor control using the LPC2101 (v.1.0)2007-01-15
Application notepdfGetting started uClinux with LPC22xx (v.1.0)2007-02-16
Application notepdfGetting started with LPC288x (v.1.0)2007-01-09
BrochurepdfLooking for more 32-bit MCU options? Start here. (v.1.0)2009-04-01
BrochurepdfCreate smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances (v.1.0)2008-06-01
Errata sheetpdfErrata sheet LPC2210/01 (v.2.0)2011-05-05
Errata sheetpdfErrata sheet LPC2210 (v.3.0)2011-05-05
LeafletpdfARM7-based MCUs with up to 256-KB Flash and external memory interface (v.1.0)2007-03-01
LeafletpdfARM7-based MCUs for memory-intensive applications (v.1.0)2007-03-01
Line cardpdfDevelopment Tools for ARM-based MCUs; Select from the Best in Support (v.1.0)2009-06-01
Other typepdfLPC2xxx UART transmitter code example (v.1.0)2005-09-19
Other typepdfLPC2xxx SPI master code example (v.1.0)2006-01-20
Other typepdfLPC2000 EINT dual edge interrupts (v.1.0)2006-02-22
Other typepdfLPC2000 ADC code example (v.1.0)2006-03-27
Other typepdfLPC2000 I2C slave code example (v.1.0)2006-04-21
Other typezipLPC2000 SPI slave code example (v.1.0)2006-06-16
Other typepdfU-boot quick start guide (v.1.0)2007-02-15
SoftwarezipAN11008 - Flash based non-volatile storage (v.1.0)2011-02-22
Technical notezipLPC21xx/22xx, 2104/5/6 revision defect (with software) (v.1.0)2008-10-13
User manualpdfLPC21xx and LPC22xx User manual (v.4.0)2012-05-24

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC2210FBD144/019352 820 78551LPC2210FBD144/01,5NAFUTURE ELECTRONICS15,5105/23/2012Buy online 
   EUFUTURE ELECTRONICS UK15,5105/23/2012Buy online 
   ASIAFUTURE ELECTRONICS- ASIA15,5105/23/2012Buy online 
   ASIAAVNET EXPRESS ASIA1,8005/7/2012Buy online 
   ASIAWPI4806005/14/2012Buy online 
   NAWPG AMERICAS INC.2405/24/2012Buy online 
   EUARROW EUROPE325/23/2012Buy online 
   JAPANCHIP ONE STOPno05/14/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.