LPC2292FBD144
16/32-bit ARM microcontrollers; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface

16/32-bit ARM microcontrollers; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface

The LPC2292/2294 microcontrollers are based on a 16/32-bit ARM7TDMI-S CPU with real-time emulation and embedded trace support, together with 256 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at the maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 % with minimal performance penalty.
With their 144-pin package, low power consumption, various 32-bit timers, 8-channel 10-bit ADC, 2/4 (LPC2294) advanced CAN channels, PWM channels and up to nine external interrupt pins these microcontrollers are particularly suitable for automotive and industrial control applications as well as medical systems and fault-tolerant maintenance buses. The number of available GPIOs ranges from 76 (with external memory) through 112 (single-chip). With a wide range of additional serial communications interfaces, they are also suited for communication gateways and protocol converters as well as many other general-purpose applications.
Remark:Throughout the data sheet, the term LPC2292/2294 will apply to devices with and without the /00 or /01 suffix. The suffixes /00 and /01 will be used to differentiate from other devices only when necessary.
Key features brought by LPC2292/2294/01 devices
Key features common for all devices
16/32-bit ARM microcontrollers; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface
| Type number | Package | Product status | fmax [max](MHz) | FLASH(kB) | RAM(kB) | I/O pins | USB host | USB OTG | CAN | UART | SPI | ADC | Timers | PWM | Package name | Temperature range | PLL | CPU supply voltage(V) | Product description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC2292FBD144 | SOT486-1 (LQFP144) | Production | 60 | 256 | 16 | 112 | 0 | 0 | 2 | 2 | 2 | 8 | 3 | 6 | LQFP144 | F | Y | 1.8 | 16/32-bit ARM microcontroller; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC2292FBD144/01 | LPC2292FBD144/01,5 | 9352 848 95551 | Volume production | SOT486-1 (LQFP144) | Tray Dry Pack, Bakeable, Single | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC2292FBD144/00 | LPC2292FBD144/00,5 | 9352 823 57551 | Withdrawn Replacement product | SOT486-1 (LQFP144) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LPC2292FBD144/00 | 935282357551 | 30-Sep-08 | 31-Dec-08 | LPC2292FBD144/01 | DN 60 |
| Standard End of Life. See Replacement. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC2292FBD144/01 | LPC2292FBD144/01,5 | LPC2292FBD144/01 | Always Pb-free | 2.84 | 2.5839793281653747E8 | 2 | 2 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC2292FBD144/00 | LPC2292FBD144/00,5 | Not available | Always Pb-free | 2.84 | 2.5839793281653747E8 | 2 | 2 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LPC2292FBD144/00 | 935282357551 | 30-Sep-08 | 31-Dec-08 | LPC2292FBD144/01 | DN 60 |
| Standard End of Life. See Replacement. |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us