LPC2292_2294

16/32-bit ARM microcontrollers; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • Elevator pitch for MCU...

    youtube video

    Elevator pitch for MCU


Product description

The LPC2292/2294 microcontrollers are based on a 16/32-bit ARM7TDMI-S CPU with real-time emulation and embedded trace support, together with 256 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at the maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 % with minimal performance penalty.

With their 144-pin package, low power consumption, various 32-bit timers, 8-channel 10-bit ADC, 2/4 (LPC2294) advanced CAN channels, PWM channels and up to nine external interrupt pins these microcontrollers are particularly suitable for automotive and industrial control applications as well as medical systems and fault-tolerant maintenance buses. The number of available GPIOs ranges from 76 (with external memory) through 112 (single-chip). With a wide range of additional serial communications interfaces, they are also suited for communication gateways and protocol converters as well as many other general-purpose applications.

Remark: Throughout the data sheet, the term LPC2292/2294 will apply to devices with and without the /00 or /01 suffix. The suffixes /00 and /01 will be used to differentiate from other devices only when necessary.

Features

Key features brought by LPC2292/2294/01 devices

  • Fast GPIO ports enable port pin toggling up to 3.5 times faster than the original device. They also allow for a port pin to be read at any time regardless of its function.
  • Dedicated result registers for ADC(s) reduce interrupt overhead. The ADC pads are 5 V tolerant when configured for digital I/O function(s).
  • UART0/1 include fractional baud rate generator, auto-bauding capabilities and handshake flow-control fully implemented in hardware.
  • Buffered SSP serial controller supporting SPI, 4-wire SSI, and Microwire formats.
  • SPI programmable data length and master mode enhancement.
  • Diversified Code Read Protection (CRP) enables different security levels to be implemented. This feature is available in LPC2292/2294/00 devices as well.
  • General purpose timers can operate as external event counters.

Key features common for all devices

  • 16/32-bit ARM7TDMI-S microcontroller in a LQFP144 package.
  • 16 kB on-chip static RAM and 256 kB on-chip flash program memory. 128-bit wide interface/accelerator enables high-speed 60 MHz operation.
  • In-System Programming/In-Application Programming (ISP/IAP) via on-chip bootloader software. Single flash sector or full chip erase in 400 ms and programming of 256 B in 1 ms.
  • EmbeddedICE-RT and Embedded Trace interfaces offer real-time debugging with the on-chip RealMonitor software as well as high-speed real-time tracing of instruction execution.
  • Two/four (LPC2292/2294) interconnected CAN interfaces with advanced acceptance filters. Additional serial interfaces include two UARTs (16C550), Fast I2C-bus (400 kbit/s) and two SPIs.
  • Eight channel 10-bit ADC with conversion time as low as 2.44 µs.
  • Two 32-bit timers (with four capture and four compare channels), PWM unit (six outputs), Real-Time Clock (RTC), and watchdog.
  • Vectored Interrupt Controller (VIC) with configurable priorities and vector addresses.
  • Configurable external memory interface with up to four banks, each up to 16 MB and 8/16/32-bit data width.
  • Up to 112 general purpose I/O pins (5 V tolerant). Up to nine edge/level sensitive external interrupt pins available.
  • 60 MHz maximum CPU clock available from programmable on-chip PLL with settling time of 100 µs.
  • The on-chip crystal oscillator should have an operating range of 1 MHz to 25 MHz.
  • Power saving modes include Idle and Power-down.
  • Processor wake-up from Power-down mode via external interrupt.
  • Individual enable/disable of peripheral functions for power optimization.
  • Dual power supply:
    • CPU operating voltage range of 1.65 V to 1.95 V (1.8 V ± 0.15 V).
    • I/O power supply range of 3.0 V to 3.6 V (3.3 V ± 10 %) with 5 V tolerant I/O pads.
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: LPC2292FBD144, LPC2292FET144, LPC2294HBD144
Block diagram: LPC2292FBD144, LPC2292FET144, LPC2294HBD144

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LPC2292FBD144/01LPC2292FBD144/01,59352 848 95551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2292FET144/01LPC2292FET144/01,59352 848 97551Volume productionSOT569-1
(TFBGA144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2294HBD144/01LPC2294HBD144/01,59352 848 77551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LPC2292FBD144LPC2292FBD144,5519352 756 56551Withdrawn
Replacement product
SOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2292FBD144/00LPC2292FBD144/00,59352 823 57551Withdrawn
Replacement product
SOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2292FET144LPC2292FET144,5519352 791 22551Withdrawn
Replacement product
SOT569-1
(TFBGA144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2292FET144/GLPC2292FET144/G,559352 812 15551Withdrawn
Replacement product
SOT569-1
(TFBGA144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2292FET144/00LPC2292FET144/00,59352 823 58551Discontinued
Replacement product
SOT569-1
(TFBGA144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2294HBD144LPC2294HBD144,5519352 787 05551Withdrawn
Replacement product
SOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2294HBD144/00LPC2294HBD144/00,59352 823 61551Withdrawn
Replacement product
SOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
LPC2292FBD14493527565655130-Sep-0831-Dec-08LPC2292FBD144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.
LPC2292FBD144/0093528235755130-Sep-0831-Dec-08LPC2292FBD144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.
LPC2292FET14493527912255131-Mar-0730-Jun-07LPC2292FET144/GDN 58
  • Sole source product
  • Limited availability (check with your usual sales contact)
Limited Supply. See Replacement Converted to Pb-free.
LPC2292FET144/G93528121555130-Sep-0831-Dec-08LPC2292FET144/01DN 60
  • Sole source product
  • Standard availability
Non-Manufacturable. See Replacement.
LPC2292FET144/0093528235855130-Sep-0831-Dec-08LPC2292FET144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.
LPC2294HBD14493527870555130-Sep-0831-Dec-08LPC2294HBD144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.
LPC2294HBD144/0093528236155130-Sep-0831-Dec-08LPC2294HBD144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.

Parametrics of this product

Type numberPackageProduct statusfmax [max](MHz)FLASH(kB)RAM(kB)I/O pinsUSB hostUSB OTGCANUARTSPIADCTimersPWMPackage nameTemperature rangePLLCPU supply voltage(V)Product description
LPC2292FBD144SOT486-1
(LQFP144)
Production602561611200222836LQFP144FY1.816/32-bit ARM microcontroller; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface
LPC2292FET144SOT569-1
(TFBGA144)
Production602561611200222836TFBGA144FY1.816/32-bit ARM microcontroller; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface
LPC2294HBD144SOT486-1
(LQFP144)
Production602561611200422836LQFP144HY1.816/32-bit ARM microcontroller; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface

Similar products

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
LPC2292FBD144/01LPC2292FBD144/01,5LPC2292FBD144/01Always Pb-free2.842.5839793281653747E822
LPC2292FET144/01LPC2292FET144/01,5LPC2292FET144/01Always Pb-free2.842.5839793281653747E8NA2
LPC2294HBD144/01LPC2294HBD144/01,5LPC2294HBD144/01Always Pb-free2.842.5839793281653747E822

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
LPC2292FBD144LPC2292FBD144,551week 37, 20042.842.5839793281653747E822
LPC2292FBD144/00LPC2292FBD144/00,5Always Pb-free2.842.5839793281653747E822
LPC2292FET144LPC2292FET144,55123
LPC2292FET144/GLPC2292FET144/G,55Always Pb-free2.842.5839793281653747E8NA2
LPC2292FET144/00LPC2292FET144/00,5LPC2292FET144/00Always Pb-free2.842.5839793281653747E8NA2
LPC2294HBD144LPC2294HBD144,551Always Pb-free2.842.5839793281653747E822
LPC2294HBD144/00LPC2294HBD144/00,5Always Pb-free2.842.5839793281653747E822
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
LPC2292FBD14493527565655130-Sep-0831-Dec-08LPC2292FBD144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.
LPC2292FBD144/0093528235755130-Sep-0831-Dec-08LPC2292FBD144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.
LPC2292FET14493527912255131-Mar-0730-Jun-07LPC2292FET144/GDN 58
  • Sole source product
  • Limited availability (check with your usual sales contact)
Limited Supply. See Replacement Converted to Pb-free.
LPC2292FET144/G93528121555130-Sep-0831-Dec-08LPC2292FET144/01DN 60
  • Sole source product
  • Standard availability
Non-Manufacturable. See Replacement.
LPC2292FET144/0093528235855130-Sep-0831-Dec-08LPC2292FET144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.
LPC2294HBD14493527870555130-Sep-0831-Dec-08LPC2294HBD144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.
LPC2294HBD144/0093528236155130-Sep-0831-Dec-08LPC2294HBD144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.

Documentation for this product

TypeFormatTitleDate
Data sheetpdf16/32-bit ARM microcontrollers; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface (v.8.0)2011-06-08
Application notepdfPCB layout guidelines for NXP MCUs in BGA packages (v.2.0)2011-04-22
Application notepdfConnecting NXP ARM-based microcontroller LPC2200 to small page NAND flash (v.1.0)2007-03-12
Application notepdfUsing IAP for LPC2000 ARM devices (v.2.0)2004-10-25
Application notepdfNicheLite for LPC implementation notes (v.2.0)2009-07-16
Application notepdfMigrating to the LPC1700 series (v.1.0)2009-10-06
Application notepdfLPC2000 secondary bootloader for code update using IAP (v.1.0)2009-05-26
Application notepdfUsing the Philips LPC2000 Flash utility with the Keil MCB2100 and IAR LPC210x Kickstart evaluation boards (v.4.0)2010-02-16
Application notepdfNesting of interrupts in the LPC2000 (v.1.0)2005-06-06
Application notepdfConnecting ethernet interface with LPC2000 (v.1.0)2007-02-09
Application notepdfInitialization code/hints for the LPC2000 family (v.1.0)2005-11-01
Application notepdfuC/OS-II Time Management in LPC2000 (v.2.0)2007-07-18
Application notepdfHandling of spurious interrupts in the LPC2000 (v.1.0)2006-01-04
Application notepdfMigrating to the LPC2300/2400 family (v.1.0)2007-02-05
Application notepdfFull-duplex software UART for LPC2000 (v.1.0)2008-01-18
Application notepdfNXP LPC2000 CAN driver with FullCAN mode (v.1.0)2008-01-15
Application notepdfUART/SPI/I2C code examples (v.1.0)2005-04-12
Application notepdfGetting started uClinux with LPC22xx (v.1.0)2007-02-16
Application notepdfImplementing FullCAN-like message handling on the LPC21xx and LPC22xx (v.1.0)2004-08-26
Application notepdfPhilips LPC2000 CAN driver (v.1.0)2006-03-02
BrochurepdfLooking for more 32-bit MCU options? Start here. (v.1.0)2009-04-01
BrochurepdfCreate smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances (v.1.0)2008-06-01
Errata sheetpdfErrata sheet LPC2292/01, LPC2294/01 (v.3.0)2011-10-10
Errata sheetpdfErrata sheet LPC2292, LPC2294, LPC2292/00, LPC2294/00 (v.3.0)2011-05-05
LeafletpdfARM7-based MCUs with up to 256-KB Flash and 4x CAN (v.1.0)2007-03-01
LeafletpdfARM7-based MCU with 256-KB Flash, 10-bit ADC, and 4x CAN (v.1.0)2007-03-01
Line cardpdfDevelopment Tools for ARM-based MCUs; Select from the Best in Support (v.1.0)2009-06-01
Other typezipAN10835 - LPC2000 series secondary bootloader source code (v.1.0)2009-05-27
Other typepdfLPC2xxx UART transmitter code example (v.1.0)2005-09-19
Other typepdfLPC2xxx SPI master code example (v.1.0)2006-01-20
Other typepdfLPC2000 EINT dual edge interrupts (v.1.0)2006-02-22
Other typepdfLPC2000 ADC code example (v.1.0)2006-03-27
Other typepdfLPC2000 I2C slave code example (v.1.0)2006-04-21
Other typezipLPC2000 SPI slave code example (v.1.0)2006-06-16
Other typezipLPC2000 Boot Loader update via ISP (v.1.0)2004-08-02
Other typepdfU-boot quick start guide (v.1.0)2007-02-15
SoftwarezipAN11008 - Flash based non-volatile storage (v.1.0)2011-02-22
Technical notezipLPC21xx/22xx, 2104/5/6 revision defect (with software) (v.1.0)2008-10-13
User manualpdfLPC21xx and LPC22xx User manual (v.3.0)2008-04-11

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC2292FBD144/019352 848 95551LPC2292FBD144/01,5ASIAWPI6006002/07/2012Buy online 
   NAARROW ELECTRONICS3602/6/2012Buy online 
   NAFUTURE ELECTRONICS3412/6/2012Buy online 
   NADIGI-KEY CORPORATION3052/7/2012Buy online 
   EUFARNELL2862/7/2012Buy online 
   ASELEMENT14 APAC2862/7/2012Buy online 
   NAAVNET ELECTRONICS MARKETING2252/7/2012Buy online 
   ASFUTURE ELECTRONICS- ASIA1652/6/2012Buy online 
   EUFUTURE ELECTRONICS UK602/6/2012Buy online 
   NAMOUSER ELECTRONICS112/7/2012Buy online 
   NAMOUSER ELECTRONICS112/7/2012Buy online 
   JAPANCHIP ONE STOPno02/08/2012Buy online 
LPC2292FET144/019352 848 97551LPC2292FET144/01,5NADIGI-KEY CORPORATION5532/7/2012Buy online 
   NAAVNET ELECTRONICS MARKETING1902/7/2012Buy online 
   NAFUTURE ELECTRONICS1892/6/2012Buy online 
   JAPANCHIP ONE STOPno02/08/2012Buy online 
LPC2294HBD144/019352 848 77551LPC2294HBD144/01,5EUARROW EUROPE1,6842/3/2012Buy online 
   NADIGI-KEY CORPORATION6902/7/2012Buy online 
   NAMOUSER ELECTRONICS5612/7/2012Buy online 
   NAMOUSER ELECTRONICS5612/7/2012Buy online 
   ASFUTURE ELECTRONICS- ASIA2402/6/2012Buy online 
   NAAVNET ELECTRONICS MARKETING1922/7/2012Buy online 
   NAFUTURE ELECTRONICS1482/6/2012Buy online 
   ASARROW ASIA PAC LTD1202/6/2012Buy online 
   NAWPG AMERICAS INC.1202/7/2012Buy online 
   ASIAWPI1206002/07/2012Buy online 
   EUFARNELL52/7/2012Buy online 
   ASELEMENT14 APAC52/7/2012Buy online 
   JAPANCHIP ONE STOPno02/08/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.