Microcontrollers
Latest videos
Elevator pitch for MCU...

ARM7-based MCUs with Ethernet, USB, and CAN peripherals
Related links
Technical note
- PWM dual edge driver for 3-phase motor control using LPC23xx, LPC24xx (zip) (v.1.0, 2007-06-22)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Products
| Type number | Description | Status | Quick access | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC2361/2362 | Single-chip 16-bit/32-bit MCU; up to 128 kB flash with ISP/IAP, Ethernet, USB 2.0 device/host/OTG, CAN, and 10-bit ADC/DAC | Download datasheet | |||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| LPC2364/65/66/67/68 | Single-chip 16-bit/32-bit microcontrollers; up to 512 kB flash with ISP/IAP, Ethernet, USB 2.0, CAN, and 10-bit ADC/DAC | Download datasheet | |||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| LPC2377/78 | Single-chip 16-bit/32-bit microcontrollers; 512 kB flash with ISP/IAP, Ethernet, USB 2.0, CAN, and 10-bit ADC/DAC | Download datasheet | |||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| LPC2387FBD100 | ARM7 with 512 kB flash, 98 kB SRAM, Ethernet, USB 2.0 Device, CAN, and 10-bit ADC | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||
| LPC2388FBD144 | ARM7 with 512 kB flash, 98 kB SRAM, Ethernet, USB 2.0 Device/Host/OTG, CAN, and 10-bit ADC | Download datasheet Order sample Buy online | |||||||||||||||||||||||||||||||||







Follow us