LPC2378FBD144
ARM7 with 512KB flash, 58 KB SRAM, Ethernet, USB 2.0 Device, CAN, and 10-bit ADC

The LPC2378 is an ARM7 microcontroller for embedded applications featuring a high level of integration and low power consumption at frequencies of 72 MHz. Features include 512 kB of flash memory, 58 kB of SRAM, Ethernet MAC, USB Device, DMA controller, 4 UARTs, 2 CAN channels, 2 SSP, 1 SPI, 3 I2C, I2S, 8-channel 10-bit ADC, 10-bit DAC, PWM, 4 general purpose timers, low power Real-Time Clock with separate battery supply, and up to 104 general purpose I/O pins. The LPC2378 is pin-compatible to the LPC176x Cortex-M3 MCU series.
Single-chip 16-bit/32-bit microcontrollers; 512 kB flash with ISP/IAP, Ethernet, USB 2.0, CAN, and 10-bit ADC/DAC
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| fmax | maximum frequency | 72 | MHz | |||
| Tamb | ambient temperature | -40 | 85 | °C | ||
| Tstg | storage temperature | -65 | 150 | °C | ||
| VDD(IO) | input/output supply voltage | 3.3 | V | |||
| VDDC | core supply voltage | 3.3 | V | |||
| Memory | ||||||
| Nbyte(on-chip) | on-chip memory | RAM | 1 | kB | ||
| Nbyte(on-chip) | on-chip memory | FLASH | 1 | kB | ||
| Other peripherals | ||||||
| Nio | GPIO pins | 104 | ||||
| Nperi | number of peripherals | SDMMC | 1 | |||
| Serial interfaces | ||||||
| Nperi | number of peripherals | USB; fbit = 12 Mbit/s | 1 | |||
| Nperi | number of peripherals | USB Host | 0 | |||
| Nperi | number of peripherals | CAN | 2 | |||
| Nperi | number of peripherals | I2S | 1 | |||
| Nperi | number of peripherals | SSP | 2 | |||
| Nperi | number of peripherals | ETH | 1 | |||
| Nperi | number of peripherals | USB OTG | 0 | |||
| Nperi | number of peripherals | I2C | 3 | |||
| Nperi | number of peripherals | SPI | 1 | |||
| Nperi | number of peripherals | UART | 4 | |||
| Nperi | number of peripherals | USB Device; fbit = 12 Mbit/s | 1 | |||
| Timers | ||||||
| Nperi | number of peripherals | TIM | 4 | |||
| Nperi | number of peripherals | PWM | 1 | |||
| Nperi | number of peripherals | RTC | 1 | |||
| Nperi | number of peripherals | WDT | 1 | |||
| Analog | ||||||
| Nperi | number of peripherals | ADC Channels; Nbit = 10 bit | 8 | |||
| Nperi | number of peripherals | DAC; Nbit = 10 bit | 1 | |||
| External bus interface | ||||||
| Nperi | number of peripherals | EBI | 1 | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC2378FBD144 | LPC2378FBD144,551 | 9352 824 58551 | Volume production | SOT486-1 (LQFP144) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC2378FBD144 | LPC2378FBD144,551 | LPC2378FBD144 | Always Pb-free | 2.84 | 2.5839793281653747E8 | 2 | 2 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us