LH7-series
LH7-series



The LH7 series integrate an LCD controller, for powerful, flexible performance in all sorts of applications, including consumer, entertainment, industrial/commercial, medical, and automotive. High integration and a range of options make it easy to select the right set of features, whether the end product is a low-cost consumer device or a media-rich system.
| Type number | Package | Core | fmax [max](MHz) | RAM(kB) | I/O pins | Ethernet | USB | LCD | CAN | UART | SPI | SPI/SSP | SSP | ADC channels | ADC(bits) | # of timers | Timer(bits) | PWM | Temperature range | Temperature range | PLL | Package name | Product status |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LH75401N0Q100C0 | SOT486-1 (LQFP144) | ARM7 | 84 | 32 | 76 | 1 | 1 | 3 | 1 | 2 | 1 | 8 | 10 | 3 | 16 | 3 | F | -40 °C to +85 °C | Y | LQFP144 | Qualification | ||
| LH75411N0Q100C0 | SOT486-1 (LQFP144) | ARM7 | 84 | 32 | 76 | 1 | 3 | 1 | 2 | 1 | 8 | 10 | 3 | 32 | 3 | F | -40 °C to +85 °C | Y | LQFP144 | Production | |||
| LH79520N0Q000B1 | SOT1017-1 (LQFP176) | ARM7 | 77 | 32 | 64 | 1 | 3 | 1 | 2 | 1 | 4 | 16 | 2 | F | -40 °C to +85 °C | Y | LQFP176 | Production | |||||
| LH79524N0F100A1 | SOT1019-1 (LFBGA208) | ARM7 | 76 | 16 | 104 | 1 | 1 | 1 | 3 | 1 | 2 | 1 | 10 | 10 | 3 | 32 | 3 | F | -40 °C to +85 °C | Y | LFBGA208 | Production | |
| LH79525N0Q100A1 | SOT1017-1 (LQFP176) | ARM7 | 76 | 16 | 86 | 1 | 1 | 1 | 3 | 1 | 2 | 1 | 10 | 10 | 3 | 32 | 3 | F | -40 °C to +85 °C | Y | LQFP176 | Production |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LH75401N0Q100C0 | LH75401N0Q100C0,55 | 9352 850 49551 | Samples available | SOT486-1 (LQFP144) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LH75411N0Q100C0 | LH75411N0Q100C0;55 | 9352 850 46557 | Volume production | SOT486-1 (LQFP144) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| LH79520N0Q000B1 | LH79520N0Q000B1;55 | 9352 850 44557 | Volume production | SOT1017-1 (LQFP176) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| LH79524N0F100A1 | LH79524N0F100A1;55 | 9352 850 53557 | Volume production | SOT1019-1 (LFBGA208) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| LH79525N0Q100A1 | LH79525N0Q100A1;55 | 9352 850 52557 | Volume production | SOT1017-1 (LQFP176) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LH75411N0Q100C0 | LH75411N0Q100C0,55 | 9352 850 46551 | Discontinued cement productReplacement product | SOT486-1 (LQFP144) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LH79520N0Q000B1 | LH79520N0Q000B1,55 | 9352 850 44551 | Withdrawn Replacement product | SOT1017-1 (LQFP176) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LH79525N0Q100A1 | LH79525N0Q100A1,55 | 9352 850 52551 | Withdrawn Replacement product | SOT1017-1 (LQFP176) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT486-1 | LQFP144 | plastic low profile quad flat package; 144 leads; body 20 x 20 x 1.4 mm | 136E23 (IEC); MS-026 (JEDEC); | 2003-02-20 |
| SOT1017-1 | LQFP176 | plastic low profile quad flat package; 176 leads; body 20 x 20 x 1.4 mm | MS-026 (JEDEC); | 2007-08-20 |
| SOT1019-1 | LFBGA208 | plastic low profile fine-pitch ball grid array package; 208 balls | 2007-08-20 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LH79525N0Q100A1 | 935285052551 | DN | |||||
| LH79520N0Q000B1 | 935285044551 | DN | |||||
| LH75411N0Q100C0 | 935285046551 | DN |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LH75401N0Q100C0 | LH75401N0Q100C0,55 | LH75401N0Q100C0 | Always Pb-free | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| LH75411N0Q100C0 | LH75411N0Q100C0;55 | LH75411N0Q100C0 | Always Pb-free | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| LH79520N0Q000B1 | LH79520N0Q000B1;55 | LH79520N0Q000B1 | Always Pb-free | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| LH79524N0F100A1 | LH79524N0F100A1;55 | LH79524N0F100A1 | Always Pb-free | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| LH79525N0Q100A1 | LH79525N0Q100A1;55 | LH79525N0Q100A1 | Always Pb-free | 2.84 | 2.5839793281653747E8 | 3 | 3 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LH75411N0Q100C0 | LH75411N0Q100C0,55 | LH75411N0Q100C0 | Always Pb-free | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| LH79520N0Q000B1 | LH79520N0Q000B1,55 | LH79520N0Q000B1 | Always Pb-free | 2.84 | 2.5839793281653747E8 | 3 | 3 | ||
| LH79525N0Q100A1 | LH79525N0Q100A1,55 | LH79525N0Q100A1 | Always Pb-free | 2.84 | 2.5839793281653747E8 | 3 | 3 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LH79525N0Q100A1 | 935285052551 | DN | |||||
| LH79520N0Q000B1 | 935285044551 | DN | |||||
| LH75411N0Q100C0 | 935285046551 | DN |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| LH79520_N | System-on-Chip | Data sheet | 2007-07-26 | |
| LH75401_LH75411_N | System-on-Chip | Data sheet | 2007-07-26 | |
| LH79524_LH79525_N | System-on-Chip | Data sheet | 2007-07-26 | |
| 75016053 | ARM7-based MCUs with integrated LCD controller; NXP ARM7-based microcontroller with integrated LCD controller LH754xx and LH7952x | Leaflet | 2007-06-01 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| LH79525N0Q100A1 | 9352 850 52557 | LH79525N0Q100A1;55 | NA | AVNET EXPRESS AMERICAS | 8,980 | 5/19/2013 | Not available | ||
| NA | ARROW ELECTRONICS | 406 | 5/17/2013 | ||||||
| NA | MOUSER ELECTRONICS | 390 | 5/18/2013 | ||||||
| NA | DIGI-KEY CORPORATION | 372 | 5/18/2013 | ||||||
| EU | Farnell Europe | 221 | 1 | 05/17/2013 | |||||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 | |||||
| LH79520N0Q000B1 | 9352 850 44557 | LH79520N0Q000B1;55 | NA | FUTURE ELECTRONICS | 12,292 | 5/18/2013 | |||
| EU | FUTURE ELECTRONICS UK | 12,292 | 5/18/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 12,292 | 5/18/2013 | ||||||
| NA | ARROW ELECTRONICS | 6,710 | 5/17/2013 | ||||||
| ASIA | ARROW ASIA PAC LTD | 2,700 | 1/31/2013 | ||||||
| NA | DIGI-KEY CORPORATION | 1,357 | 5/18/2013 | ||||||
| NA | AVNET EXPRESS AMERICAS | 110 | 5/19/2013 | ||||||
| NA | NEWARK/ELEMENT14 | 13 | 5/17/2013 | ||||||
| EU | Farnell Europe | 13 | 1 | 05/17/2013 | |||||
| JAPAN | CHIP ONE STOP | 5 | 05/17/2013 | ||||||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 | |||||
| LH75401N0Q100C0 | 9352 850 49551 | LH75401N0Q100C0,55 | NA | DIGI-KEY CORPORATION | 937 | 5/18/2013 | Not available | ||
| NA | FUTURE ELECTRONICS | 120 | 5/18/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 120 | 5/18/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 120 | 5/18/2013 | ||||||
| NA | MOUSER ELECTRONICS | 90 | 5/18/2013 | ||||||
| EU | Farnell Europe | 48 | 1 | 05/17/2013 | |||||
| NA | ARROW ELECTRONICS | 40 | 5/17/2013 | ||||||
| NA | Newark element14 | 24 | 1 | 5/20/2013 | |||||
| ASIA | WPI | 10 | 1 | 05/19/2013 | |||||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 | |||||
| LH79524N0F100A1 | 9352 850 53557 | LH79524N0F100A1;55 | NA | AVNET EXPRESS AMERICAS | 335 | 5/19/2013 | |||
| NA | ARROW ELECTRONICS | 179 | 5/17/2013 | ||||||
| JAPAN | CHIP ONE STOP | 10 | 05/17/2013 | ||||||
| EU | Farnell Europe | 0 | 1 | 05/17/2013 | |||||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 | |||||
| LH75411N0Q100C0 | 9352 850 46557 | LH75411N0Q100C0;55 | NA | MOUSER ELECTRONICS | 405 | 5/18/2013 | |||
| NA | NEWARK/ELEMENT14 | 370 | 5/17/2013 | ||||||
| EU | Farnell Europe | 370 | 1 | 05/17/2013 | |||||
| NA | DIGI-KEY CORPORATION | 342 | 5/18/2013 | ||||||
| ASIA | WPI | 300 | 300 | 05/19/2013 | |||||
| NA | AVNET EXPRESS AMERICAS | 215 | 5/19/2013 | ||||||
| ASIA | Element 14 | 130 | 1 | 17/05/2013 | |||||
| NA | FUTURE ELECTRONICS | 100 | 5/18/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 100 | 5/18/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 100 | 5/18/2013 | ||||||
| NA | ARROW ELECTRONICS | 71 | 5/17/2013 | ||||||
| JAPAN | CHIP ONE STOP | 10 | 05/17/2013 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us