NXP Semiconductors


Select site:

English

ARM7 (32-bit)

Selection guide
ARM7 (32-bit)
LH79520N0Q000B1 - System-on-Chip
LH79524N0F100A1 - System-on-Chip
LH79525N0Q100A1 - System-on-Chip
LPC2290FBD144 - 16/32-bit ARM microcontroller with CAN, 10-bit ADC and external memory interface
LPC2361FBD100 - Single-chip 16-bit/32-bit MCU; up to 128 kB flash with ISP/IAP, Ethernet, USB 2.0 device/host/OTG, CAN, and 10-bit ADC/DAC
New products
LPC2478
Single-chip 16-bit/32-bit micro; 512 kB flash, Ethernet, CAN, LCD, USB 2.0 device/host/OTG, external memory interface
Download datasheet (423kB)

LPC2000 and LH7 - Experience NXP's ARM7-based microcontroller families

NXP's ARM7 devices are designed for use in real-time embedded applications requiring high performance and low power consumption in a cost-effective, 32-bit MCU. Operating at up to 72MHz from flash or RAM, these devices feature up to 512KB on-chip flash program memory and a wide range of peripherals including Ethernet, USB, CAN, LCD controller, SD/MMC, I²S, EMC, and more.

Key features

  • Based on 1.8V ARM7TDMI-S™ core (LH7 based on ARM720T™ core) with speeds up to 72MHz and up to 512KB on-chip Flash and 98KB on-chip SRAM
  • Available high-performance dual AHB versions
  • Ethernet, USB, CAN, I²C, I²S, UART, and SPI serial interface options
  • Available with integrated LCD controllers and 10-bit ADC and DAC options
  • Tiny 7mm x 7mm LQFP package options

Descriptive summary

LPC2000 / LH7 Family Pages
For further information on the LPC2000 family, please visit the LPC2000 Family page.
For further information on the LH7 family, please visit the LH7 Family page.

Comparison table
Compare NXP's ARM7 products can be compared using the ARM7 selection guide.

Product list
Browse NXP's ARM7-based products via the ARM7 product list.

Literature

Helpful Links