LPC3250FET296
ARM926EJ-S with 256 kB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, Ethernet, LCD controller

ARM926EJ-S with 256 kB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, Ethernet, LCD controller



The LPC3250 operates at CPU frequencies of up to 266 MHz. The NXP implementation uses an ARM926EJ-S CPU core with a Harvard architectur, 5-stage pipeline, and an integral Memory Management Unit. The LPC3250 also includes 256 kB of on-chip static RAM, a NAND flash interface, an Ethernet MAC, an LCD controller that supports STN and TFT panels, and an external bus interface that supports SDR and DDR SDRAM, as well as static devices. In addition, the LPC3250 includes a USB 2.0 full-speed interface, seven UARTs, two I2C-bus interfaces, two SPI/SSP ports, two I2S-bus interfaces, two single output PWMs, a motor control PWM, six general purpose timers with capture inputs and compare outputs, a Secure Digital interface, and a 10-bit Analog-to-Digital Converter with a touch screen sense option.
LPC3200
LPC Command: Application processors ideal for Linux
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| fmax | maximum frequency | 266 | MHz | |||
| Tamb | ambient temperature | -40 | 85 | °C | ||
| Tstg | storage temperature | -65 | 150 | °C | ||
| VDD(IO) | input/output supply voltage | 1.8 | V | |||
| VDD(IO) | input/output supply voltage | 3.3 | V | |||
| VDDC | core supply voltage | 1.2 | V | |||
| Timers | ||||||
| Nperi | number of peripherals | TIM; Nbit = 32 bit | 6 | |||
| Nperi | number of peripherals | RTC | 1 | |||
| Nperi | number of peripherals | PWM | 11 | |||
| Nperi | number of peripherals | WDT | 1 | |||
| Serial interfaces | ||||||
| Nperi | number of peripherals | SSP | 2 | |||
| Nperi | number of peripherals | USB; fbit ≤ 12 Mbit/s | 1 | |||
| Nperi | number of peripherals | UART; fbit ≤ 921.6 kbit/s | 3 | |||
| Nperi | number of peripherals | SPI; fbit ≤ 52 Mbit/s | 2 | |||
| Nperi | number of peripherals | I2S | 2 | |||
| Nperi | number of peripherals | IrDA | 1 | |||
| Nperi | number of peripherals | ETH; fbit ≤ 100 Mbit/s | 1 | |||
| Nperi | number of peripherals | UART; fbit ≤ 460.8 kbit/s | 4 | |||
| Nperi | number of peripherals | I2C; fbit ≤ 400 kbit/s | 2 | |||
| Other peripherals | ||||||
| Nio | I/O pins | 87 | ||||
| Nperi | number of peripherals | EBI | 1 | |||
| Nperi | number of peripherals | TSC | 1 | |||
| Nperi | number of peripherals | EMI | 1 | |||
| Nperi | number of peripherals | GLCDC | 1 | |||
| Nperi | number of peripherals | SDMMC | 1 | |||
| Nperi | number of peripherals | CLCDC | 1 | |||
| Memory | ||||||
| Nbyte(on-chip) | on-chip memory | RAM | 256 | kB | ||
| Nbyte(on-chip) | on-chip memory | EEPROM | 16 | kB | ||
| Nbyte(on-chip) | on-chip memory | I CACHE | 32 | kB | ||
| Nbyte(on-chip) | on-chip memory | D CACHE | 32 | kB | ||
| Analog | ||||||
| Nperi | number of peripherals | ADC; Nbit = 10 bit | 3 | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC3250FET296/01 | LPC3250FET296/01,5 | 9352 907 66551 | Volume production | SOT1048-1 (TFBGA296) | Tray Dry Pack, Bakeable, Single | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC3250FET296 | LPC3250FET296,551 | 9352 870 84551 | Withdrawn Replacement product | SOT1048-1 (TFBGA296) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT1048-1 | TFBGA296 | plastic thin fine-pitch ball grid array package; 296 balls | MO-216 (JEDEC); | 2007-11-02 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LPC3250FET296 | 935287084551 | 30-Sep-11 | 31-Dec-11 | LPC3250FET296/01 | DN 67 |
| Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC3250FET296/01 | LPC3250FET296/01,5 | LPC3250FET296/01 | Always Pb-free | NA | 3 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC3250FET296 | LPC3250FET296,551 | Not available | Always Pb-free | 2.84 | 2.5839793281653747E8 | NA | 3 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LPC3250FET296 | 935287084551 | 30-Sep-11 | 31-Dec-11 | LPC3250FET296/01 | DN 67 |
| Standard End of Life. |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| LPC3220_30_40_50 | 16/32-bit ARM microcontrollers; hardware floating-point coprocessor, USB On-The-Go, and EMC memory interface | Data sheet | 2011-10-20 | |
| AN10778 | PCB layout guidelines for NXP MCUs in BGA packages | Application note | 2011-04-22 | |
| AN10775 | NicheLite for LPC implementation notes | Application note | 2009-07-16 | |
| AN10777 | LPC32x0 power supply design examples | Application note | 2009-01-22 | |
| AN10846 | Getting started with NicheLite for LPC3250 | Application note | 2009-07-16 | |
| lpc3250_basic_vfp | AN10902 - LPC3250 basic VFP source code | Application note | zip | 2010-02-10 |
| AN10902 | Using the LPC32xx VFP | Application note | 2010-02-18 | |
| AN10931 | LPC32xx SDRAM and NOR FLASH boot issue | Application note | 2010-04-29 | |
| AN10935 | Using SDR/DDR SDRAM memories with LPC32xx | Application note | 2010-10-22 | |
| AN11229 | UUencoding for UART ISP | Application note | 2012-07-06 | |
| 75016725 | Looking for more 32-bit MCU options? Start here. | Brochure | 2009-04-01 | |
| 75016543 | Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances | Brochure | 2008-06-01 | |
| ES_LPC3250 | Errata sheet LPC3250 | Errata sheet | 2011-06-07 | |
| 75016605 | ARM9 MCUs with up to 256-KB SRAM, Ethernet, USB, and LCD controller; NXP 266-MHz, 32-bit ARM926EJ-S processor LPC32x0 | Leaflet | 2008-08-01 | |
| 75016739 | Development Tools for ARM-based MCUs; Select from the Best in Support | Line card | 2009-06-01 | |
| an10815_-_SC | 此文档描述了几个演示LPC SWIM图形库的示例项目 | Other type | zip | 2012-02-06 |
| AN10815_3 | AN10815 - SWIM: NXP's basic graphics library for LPC products | Software | zip | 2011-06-22 |
| TN08002 | LPC32xo rev '-' LCD bus load calculator (with software) | Technical note | zip | 2009-07-12 |
| UM10326 | LPC32x0 and LPC32x0/01 User manual | User manual | 2011-07-27 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
EA LPC3250 Evaluation Board
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us