LPC3100
LPC3100



The NXP LPC3100 combines an 180 MHz ARM926EJ-S CPU core, high-speed USB 2.0 On-The-Go (OTG), up to 192 KB SRAM, NAND flash controller, flexible external bus interface, four channel 10-bit ADC, and a myriad of serial and parallel interfaces in a single chip targeted at consumer, industrial, medical, and communication markets.


| Type number | Package | Core | fmax [max](MHz) | RAM(kB) | I/O pins | USB | UART | SPI | SPI/SSP | ADC channels | ADC(bits) | # of timers | Timer(bits) | PWM | Temperature range | Temperature range | PLL | Demoboard | Package name | Product status |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC3130FET180 | SOT570-3 (TFBGA180) | ARM9 | 180 | 96 | 97 | 1 | 1 | 1 | 1 | 4 | 10 | 4 | 32 | 1 | F | -40 °C to +85 °C | Y | TFBGA180 | Production | |
| LPC3131FET180 | SOT570-3 (TFBGA180) | ARM9 | 180 | 192 | 97 | 1 | 1 | 1 | 1 | 4 | 10 | 4 | 32 | 1 | F | -40 °C to +85 °C | Y | TFBGA180 | Production | |
| LPC3143FET180 | SOT570-3 (TFBGA180) | ARM9 | 270 | 192 | 97 | 1 | 1 | 1 | 4 | 10 | 4 | 32 | 1 | F | -40 °C to +85 °C | Y | OM11037 | TFBGA180 | Production | |
| LPC3154FET208 | SOT930-1 (TFBGA208) | ARM9 | 180 | 192 | 77 | 1 | 1 | 1 | 1 | 3 | 10 | 4 | 32 | 1 | F | -40 °C to +85 °C | Y | OM11029 | TFBGA208 | Production |
| LPC3180FEL320 | SOT824-1 (LFBGA320) | ARM9 | 208 | 64 | 55 | 1 | 7 | 2 | 2 | 3 | 10 | 2 | 32 | 2 | F | -40 °C to +85 °C | Y | LFBGA320 | Production |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC3130FET180 | LPC3130FET180,551 | 9352 880 13551 | Volume production | SOT570-3 (TFBGA180) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LPC3131FET180 | LPC3131FET180,551 | 9352 880 14551 | Volume production | SOT570-3 (TFBGA180) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LPC3143FET180 | LPC3143FET180,551 | 9352 897 12551 | Volume production | SOT570-3 (TFBGA180) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LPC3154FET208 | LPC3154FET208,551 | 9352 875 63551 | Volume production | SOT930-1 (TFBGA208) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LPC3180FEL320/01 | LPC3180FEL320/01,5 | 9352 869 83551 | Volume production | SOT824-1 (LFBGA320) | Tray Dry Pack, Bakeable, Single | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC3180FEL320 | LPC3180FEL320,551 | 9352 818 74551 | Discontinued cement productReplacement product | SOT824-1 (LFBGA320) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT930-1 | TFBGA208 | plastic thin fine-pitch ball grid array package; 208 balls; body 12 x 12 x 0.7 mm | 2006-01-03 | |
| SOT570-3 | TFBGA180 | thin fine-pitch ball grid array package; 180 balls | 2010-04-15 | |
| SOT824-1 | LFBGA320 | plastic low profile fine-pitch ball grid array package; 320 balls; body 13 x 13 x 0.9 mm | 2003-07-09 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LPC3180FEL320 | 935281874551 | 31-Mar-13 | 30-Jun-13 | LPC3180FEL320/01 | DN NXP-DN_201206034DN | Standard End of Life. Sole Source. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC3130FET180 | LPC3130FET180,551 | LPC3130FET180 | Always Pb-free | 2.84 | 2.5839793281653747E8 | NA | 3 | ||
| LPC3131FET180 | LPC3131FET180,551 | LPC3131FET180 | Always Pb-free | 2.84 | 2.5839793281653747E8 | NA | 3 | ||
| LPC3143FET180 | LPC3143FET180,551 | LPC3143FET180 | Always Pb-free | NA | 3 | ||||
| LPC3154FET208 | LPC3154FET208,551 | LPC3154FET208 | Always Pb-free | 2.84 | 2.5839793281653747E8 | NA | 3 | ||
| LPC3180FEL320/01 | LPC3180FEL320/01,5 | LPC3180FEL320/01 | Always Pb-free | 2.84 | 2.5839793281653747E8 | NA | 3 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC3180FEL320 | LPC3180FEL320,551 | LPC3180FEL320 | Always Pb-free | 2.84 | 2.5839793281653747E8 | NA | 3 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LPC3180FEL320 | 935281874551 | 31-Mar-13 | 30-Jun-13 | LPC3180FEL320/01 | DN NXP-DN_201206034DN | Standard End of Life. Sole Source. |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| LPC3130_31 | Low-cost, low-power ARM926EJ-S MCUs with high-speed USB 2.0 OTG, SD/MMC, and NAND flash controller | Data sheet | 2012-05-29 | |
| LPC3180 | 16/32-bit ARM microcontroller; hardware floating-point coprocessor, USB On-The-Go, and SDRAM memory interface | Data sheet | 2007-02-15 | |
| LPC3152_54 | ARM926EJ microcontrollers with USB High-speed OTG, SD/MMC, NAND flash controller, and audio codec | Data sheet | 2012-05-31 | |
| LPC3141_43 | Low-cost, low-power ARM926EJ microcontrollers with USB High-speed OTG, SD/MMC, and NAND flash controller | Data sheet | 2012-06-04 | |
| AN10880 | Using the LCD interface in the LPC313x/LPC314x/LPC315x devices | Application note | 2009-11-10 | |
| LPC3131_NAND_flashing | AN10901 - LPC3131 NAND flashing | Application note | zip | 2010-01-07 |
| 75016629 | Industry’s Lowest Cost ARM9 with High Speed USB 2.0 OTG; NXP ARM926EJ-S processor LPC313x | Leaflet | 2008-09-01 | |
| 75016606 | Low-power, ARM9-based microcontroller; 266-MHz, 32-bit microcontroller with ARM9EJ-S™ core LPC3180/01 | Leaflet | 2008-08-01 | |
| LPC3141andLPC3143 | Lowest Cost ARM9 with HS USB 2.0 OTG & Decryption Engine | Leaflet | 2009-05-01 | |
| LPC313x_SPI_Programmer | AN10811 sample code | Other type | zip | 2009-04-30 |
| UM10314 | LPC3130/31 User manual | User manual | 2012-06-26 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| LPC3143FET180 | 9352 897 12551 | LPC3143FET180,551 | NA | AVNET EXPRESS AMERICAS | 2,092 | 5/20/2013 | |||
| ASIA | WPI | 945 | 189 | 05/20/2013 | |||||
| NA | DIGI-KEY CORPORATION | 15 | 5/18/2013 | ||||||
| JAPAN | CHIP ONE STOP | 10 | 05/20/2013 | ||||||
| LPC3154FET208 | 9352 875 63551 | LPC3154FET208,551 | JAPAN | CHIP ONE STOP | 10 | 05/20/2013 | |||
| EU | Farnell Europe | 8 | 1 | 05/20/2013 | |||||
| ASIA | Element 14 | 0 | 1 | 20/05/2013 | |||||
| LPC3131FET180 | 9352 880 14551 | LPC3131FET180,551 | EU | AVNET EXPRESS EUROPE | 4,158 | 5/20/2013 | |||
| ASIA | WPI | 1,751 | 189 | 05/20/2013 | |||||
| NA | AVNET EXPRESS AMERICAS | 218 | 5/20/2013 | ||||||
| NA | ARROW ELECTRONICS | 189 | 5/20/2013 | ||||||
| NA | Newark element14 | 139 | 1 | 5/20/2013 | |||||
| EU | Farnell Europe | 134 | 1 | 05/20/2013 | |||||
| EU | ARROW EUROPE | 48 | 5/8/2013 | ||||||
| ASIA | Element 14 | 10 | 1 | 20/05/2013 | |||||
| LPC3180FEL320/01 | 9352 869 83551 | LPC3180FEL320/01,5 | NA | AVNET EXPRESS AMERICAS | 298 | 5/20/2013 | |||
| NA | DIGI-KEY CORPORATION | 160 | 5/18/2013 | ||||||
| NA | ARROW ELECTRONICS | 160 | 5/20/2013 | ||||||
| EU | Farnell Europe | 131 | 1 | 05/20/2013 | |||||
| JAPAN | CHIP ONE STOP | 10 | 05/20/2013 | ||||||
| NA | FUTURE ELECTRONICS | 4 | 5/19/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 4 | 5/19/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 4 | 5/19/2013 | ||||||
| ASIA | Element 14 | 0 | 1 | 20/05/2013 | |||||
| LPC3130FET180 | 9352 880 13551 | LPC3130FET180,551 | EU | ARROW EUROPE | 1,890 | 5/8/2013 | |||
| NA | DIGI-KEY CORPORATION | 1,084 | 5/18/2013 | ||||||
| ASIA | AVNET EXPRESS ASIA | 945 | 5/20/2013 | ||||||
| EU | Farnell Europe | 748 | 1 | 05/20/2013 | |||||
| NA | AVNET EXPRESS AMERICAS | 187 | 5/20/2013 | ||||||
| NA | Newark element14 | 179 | 189 | 5/20/2013 | |||||
| ASIA | WPI | 120 | 189 | 05/20/2013 | |||||
| JAPAN | CHIP ONE STOP | 89 | 05/20/2013 | ||||||
| NA | NEWARK/ELEMENT14 | 18 | 5/20/2013 | ||||||
| NA | Newark element14 | 18 | 1 | 5/20/2013 | |||||
| ASIA | Element 14 | 10 | 1 | 20/05/2013 | |||||
| ASIA | SACL - Hong Kong/China | yes | 189 | 05/01/2013 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us