LPC3200
LPC3200



The LPC3200 series is the only ARM9 microcontroller that provides a vector floating-point co-processor and integrated Ethernet, USB On-The-Go, as well as LCD controller.


| Type number | Package | Core | fmax [max](MHz) | RAM(kB) | I/O pins | Ethernet | USB | LCD | UART | SPI | SPI/SSP | SSP | ADC channels | ADC(bits) | # of timers | Timer(bits) | PWM | Temperature range | Temperature range | PLL | Demoboard | Package name | Product status |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC3220FET296 | SOT1048-1 (TFBGA296) | ARM9 | 266 | 128 | 87 | 1 | 4 | 2 | 4 | 2 | 3 | 10 | 6 | 32 | 11 | F | -40 °C to +85 °C | Y | OM11045 | TFBGA296 | Production | ||
| LPC3240FET296 | SOT1048-1 (TFBGA296) | ARM9 | 266 | 256 | 87 | 1 | 1 | 3 | 2 | 4 | 2 | 3 | 10 | 6 | 32 | 11 | F | -40 °C to +85 °C | Y | OM11045 | TFBGA296 | Production | |
| LPC3250FET296 | SOT1048-1 (TFBGA296) | ARM9 | 266 | 256 | 87 | 1 | 1 | 1 | 3 | 2 | 4 | 2 | 3 | 10 | 6 | 32 | 11 | F | -40 °C to +85 °C | Y | OM11045 | TFBGA296 | Production |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC3220FET296/01 | LPC3220FET296/01,5 | 9352 907 63551 | Volume production | SOT1048-1 (TFBGA296) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LPC3240FET296/01 | LPC3240FET296/01,5 | 9352 907 65551 | Volume production | SOT1048-1 (TFBGA296) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LPC3250FET296/01 | LPC3250FET296/01,5 | 9352 907 66551 | Volume production | SOT1048-1 (TFBGA296) | Tray Dry Pack, Bakeable, Single | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC3220FET296 | LPC3220FET296,551 | 9352 870 83551 | Withdrawn Replacement product | SOT1048-1 (TFBGA296) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LPC3240FET296 | LPC3240FET296,551 | 9352 869 84551 | Withdrawn Replacement product | SOT1048-1 (TFBGA296) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LPC3250FET296 | LPC3250FET296,551 | 9352 870 84551 | Withdrawn Replacement product | SOT1048-1 (TFBGA296) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT1048-1 | TFBGA296 | plastic thin fine-pitch ball grid array package; 296 balls | MO-216 (JEDEC); | 2007-11-02 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LPC3220FET296 | 935287083551 | 30-Sep-11 | 31-Dec-11 | LPC3220FET296/01 | DN 67 |
| Standard End of Life. |
| LPC3240FET296 | 935286984551 | 30-Sep-11 | 31-Dec-11 | LPC3240FET296/01 | DN 67 |
| Standard End of Life. |
| LPC3250FET296 | 935287084551 | 30-Sep-11 | 31-Dec-11 | LPC3250FET296/01 | DN 67 |
| Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC3220FET296/01 | LPC3220FET296/01,5 | LPC3220FET296/01 | Always Pb-free | NA | 3 | ||||
| LPC3240FET296/01 | LPC3240FET296/01,5 | LPC3240FET296/01 | Always Pb-free | NA | 3 | ||||
| LPC3250FET296/01 | LPC3250FET296/01,5 | LPC3250FET296/01 | Always Pb-free | NA | 3 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
Quality and reliability disclaimer| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LPC3220FET296 | 935287083551 | 30-Sep-11 | 31-Dec-11 | LPC3220FET296/01 | DN 67 |
| Standard End of Life. |
| LPC3240FET296 | 935286984551 | 30-Sep-11 | 31-Dec-11 | LPC3240FET296/01 | DN 67 |
| Standard End of Life. |
| LPC3250FET296 | 935287084551 | 30-Sep-11 | 31-Dec-11 | LPC3250FET296/01 | DN 67 |
| Standard End of Life. |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| LPC3220_30_40_50 | 16/32-bit ARM microcontrollers; hardware floating-point coprocessor, USB On-The-Go, and EMC memory interface | Data sheet | 2011-10-20 | |
| lpc3250_basic_vfp | AN10902 - LPC3250 basic VFP source code | Application note | zip | 2010-02-10 |
| AN10902 | Using the LPC32xx VFP | Application note | 2010-02-18 | |
| AN10931 | LPC32xx SDRAM and NOR FLASH boot issue | Application note | 2010-04-29 | |
| AN10935 | Using SDR/DDR SDRAM memories with LPC32xx | Application note | 2010-10-22 | |
| ES_LPC3220 | Errata sheet LPC3220 | Errata sheet | 2011-06-07 | |
| ES_LPC3230 | Errata sheet LPC3230 | Errata sheet | 2011-06-07 | |
| ES_LPC3240 | Errata sheet LPC3240 | Errata sheet | 2011-06-07 | |
| ES_LPC3250 | Errata sheet LPC3250 | Errata sheet | 2011-06-07 | |
| 75016605 | ARM9 MCUs with up to 256-KB SRAM, Ethernet, USB, and LCD controller; NXP 266-MHz, 32-bit ARM926EJ-S processor LPC32x0 | Leaflet | 2008-08-01 | |
| UM10326 | LPC32x0 and LPC32x0/01 User manual | User manual | 2011-07-27 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| LPC3220FET296/01 | 9352 907 63551 | LPC3220FET296/01,5 | NA | ARROW ELECTRONICS | 126 | 6/18/2013 | |||
| NA | DIGI-KEY CORPORATION | 118 | 6/18/2013 | ||||||
| LPC3240FET296/01 | 9352 907 65551 | LPC3240FET296/01,5 | NA | DIGI-KEY CORPORATION | 789 | 6/18/2013 | |||
| NA | AVNET EXPRESS AMERICAS | 672 | 6/18/2013 | ||||||
| JAPAN | CHIP ONE STOP | 378 | 06/18/2013 | ||||||
| NA | FUTURE ELECTRONICS | 149 | 6/17/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 149 | 6/17/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 149 | 6/17/2013 | ||||||
| LPC3250FET296/01 | 9352 907 66551 | LPC3250FET296/01,5 | NA | DIGI-KEY CORPORATION | 981 | 6/18/2013 | |||
| NA | FUTURE ELECTRONICS | 850 | 6/17/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 850 | 6/17/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 850 | 6/17/2013 | ||||||
| NA | ARROW ELECTRONICS | 741 | 6/18/2013 | ||||||
| NA | AVNET EXPRESS AMERICAS | 222 | 6/18/2013 | ||||||
| EU | Farnell Europe | 126 | 1 | 06/18/2013 | |||||
| ASIA | Element 14 | 5 | 1 | 18/06/2013 | |||||
| ASIA | SACL - Hong Kong/China | yes | 126 | 06/01/2013 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us