ARM Cortex-M0+ and Cortex-M0 Microcontrollers

LPC microcontrollers based on ARM® Cortex™-M0+ and M0+ cores are the smallest, most energy-efficient LPC MCUs available. Both cores offer exceptionally small silicon area, low power, and minimal code footprint while retaining tool and binary compatibility with higher speed, feature-rich cores such as the Cortex-M3 and M4/M4F. The LPC portfolio includes three series of MCUs based on Cortex-M0+ or M0 cores including:

  • LPC800: Low-power; basic control and connectivity
  • LPC1100: Power-efficient; broad selection; industry-standard connectivity
  • LPC1200: Noise immunity in industrial applications

Clock speed (MHz)

Core

Flash / RAM (kB)

USB

CAN

Display

Analog

Advanced

LPC800

30

Cortex-M0+

32/8

ADC

SCTimer/PWM; switch matrix

LPC1100

50

Cortex‑M0 or M0+

256/32

FS dev

1

Segment LCD

ADC; DAC; comparator

Dual-supply voltage options

LPC1200

45

Cortex-M0

128/8

Segment LCD

ADC; 2x comparator

EFT high immunity rating

New and updated products

LPC1124JBD48

32-bit ARM Cortex-M0 microcontroller; 32 kB flash and 8 kB SRAM; 12-bit ADC

LPC1125JBD48

32-bit ARM Cortex-M0 microcontroller; 64 kB flash and 8 kB SRAM; 12-bit ADC



Key features and benefits

  • 32-bit performance in a 16-bit footprint resulting in more power efficiency and longer battery life, plus performance headroom for product enhancements
  • Fast interrupt handling for critical control applications
  • Small size enables the processor and analog circuits to be implemented on single die
  • Wake-up Interrupt Controller enables ultra-low leakage retention mode with instantaneous, fully-active mode for critical events
  • Lower cost devices through a smaller processing core, system and memories
  • Enhanced system debug for faster development
  • Ultra-low power consumption and integrated sleep modes resulting in longer battery life
  • 100 % C-coding including interrupt handlers and boot code to ease system development; Zero assembler code required
  • Thumb® instruction set for maximum code density
  • Wide application envelope encompassing ultra-low cost microcontrollers and analog mixed signal applications

Design tools & Assets

A central place for your design support and tooling. For today´s short product development cycles, NXP helps you with this portal to simplify your design.
Read more


Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Products

Demo boards

Board imageType numberDescriptionStatusQuick access
OM11049
OM11049
OM11049LPCXpresso Board for LPC1114ProductionOrder demo boards
OM11083
OM11083
OM11083EA LPCXpresso BaseBoardProductionOrder demo boards
OM11085
OM11085
OM11085IAR LPC1114 Evaluation BoardProductionOrder demo boards
OM11086
OM11086
OM11086Keil LPC1114 Evaluation BoardProductionOrder demo boards
OM13003
OM13003
OM13003IAR LPC11C14 Evaluation BoardProductionOrder demo boards
OM13004
OM13004
OM13004Keil LPC11C14 Evaluation BoardProductionOrder demo boards
OM13008
OM13008
OM13008LPCXpresso™ Board for LPC1227ProductionOrder demo boards
OM13011
OM13011
OM13011Keil LPC1227 Evaluation BoardProductionOrder demo boards
OM13012
OM13012
OM13012LPCXpresso Board for LPC11C24ProductionOrder demo boards
OM13013
OM13013
OM13013IAR LPC1227 Evaluation BoardProductionOrder demo boards
OM13014
OM13014
OM13014LPCXpresso Board for LPC11U14ProductionOrder demo boards
OM13016
OM13016
OM13016NGX LPCXpresso BaseBoardProductionOrder demo boards
OM13017
OM13017
OM13017IAR LPC11U14 Evaluation BoardProductionOrder demo boards
OM13018
OM13018
OM13018Keil LPC11U14 Evaluation BoardProductionOrder demo boards
OM13021
OM13021
OM13021NGX LPC11U14 Evaluation BoardProductionOrder demo boards
OM13023
OM13023
OM13023EA LPC11D14 Evaluation BoardProductionOrder demo boards
OM13025
OM13025
OM13025IAR KickStart Kit Featuring NXP Semiconductors LPC11A14 MCUProductionOrder demo boards
OM13032
OM13032
OM13032ARM mbed LPC11U24 BoardProductionOrder demo boards
OM13033
OM13033
OM13033NGX LPC11U24 Evaluation boardProductionOrder demo boards
OM13035
OM13035
OM13035LPCXpresso Board for LPC1115ProductionOrder demo boards
OM13041
OM13041
OM13041NGX LPC11U37 evaluation boardProductionOrder demo boards
OM13047
OM13047
OM13047LPCXpresso Board for LPC1104Production
OM13053
OM13053
OM13053LPC812-LPCXpresso BoardProductionOrder demo boards
OM13055
OM13055
OM13055LPCXpresso812-MAX Board for LPC81x family MCUsProduction
OM13058
OM13058
OM13058LPCXpresso Board for LPC11U68ProductionOrder demo boards
OM13062
OM13062
OM13062I/O Handler LPCXpresso board with Link2 On Board DebugProductionOrder demo boards
OM13065
OM13065
OM13065Development Board for LPC11U68Production
OM13066
OM13066
OM13066LPCXpresso board for LPC11U24Production
OM13069
OM13069
OM13069OM13069 Smartphone Quick-Jack solutionProductionOrder demo boards
OM13071
OM13071
OM13071LPCXpresso824-MAX Board for LPC82x family MCUsProductionOrder demo boards
OM13074
OM13074
OM13074LPCXpresso board for LPC11U37HProduction
OM13080
OM13080
OM13080LPCXpresso1125 BoardProductionOrder demo boards
OM13081
OM13081
OM13081LPC82x Touch SolutionProductionOrder demo boards

DIV Table experiment (Column Based)
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.