Experience NXP's Cortex-M3 based microcontroller series

LPC microcontrollers based on ARM® Cortex™-M3 cores combine mid-range performance with more advanced system functionality and connectivity features, while maintaining top power efficiency. The LPC portfolio includes the fastest Cortex-M3 in the industry, with clock speeds up to 180 MHz. Two LPC microcontrollers series are based on the Cortex-M3 processor:

  • LPC1300: Mid-range performance and basic connectivity, performance upgrade for LPC1100 series
  • LPC1500: High-precision motion control
  • LPC1700: High-performance, multi-connectivity, advanced peripherals
  • LPC1800: Best Cortex-M3 performance, multi-high-speed connectivity, advanced peripherals

Clock speed (MHz)

Flash / RAM (kB)

USB

CAN

Ethernet

Display

Analog

Advanced

LPC1300

72

64/12

FS dev

ADC

LPC1500

72

256/36

FS dev 

1

2x ADC; DAC; 4x comparator

SCTime/PWM; QEI; switch matrix; FOC firmware

LPC1700

120

512/96

FS host/dev

2

10/100

Graphic LCD

ADC; DAC

EMC; QEI

LPC1800

180

1024/200

2x HS host/dev

2

10/100

Graphic LCD

2x ADC; DAC

SPIFI; EMC; SCT

New and updated products

LPC18S57JBD208

32-bit ARM Cortex-M3 MCU; 1 MB flash and 136 kB SRAM; Ethernet, two High-speed USB, LCD, EMC, AES engine

LPC18S30FET100

32-bit ARM Cortex-M3 flashless MCU with security features; 200 kB SRAM; Ethernet, two HS USB, EMC



Key features and benefits

  • Cortex-M3 Rev 2 core operating at up to 180 MHz
  • Up to 1 MB Flash memory and up to 200 kB SRAM on-chip
  • Low power consumption down to 200 µA/MHz for LPC13xx devices
  • New Wake-up Interrupt Controller (WIC), Nested Vectored Interrupt Controller (NVIC), and Memory Protection Unit
  • Available with advanced peripherals like Ethernet, USB Host/OTG/Device, CAN, I2S, Fast-mode Plus (Fm+) I2C, 12-bit ADC, Motor Control PWM, Quadrature Encoder Interface, and more

Design tools & Assets

A central place for your design support and tooling. For today´s short product development cycles, NXP helps you with this portal to simplify your design.
Read more


Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Products

Demo boards

Board imageType numberDescriptionStatusQuick access
OM11036
OM11036
OM11036Keil LPC1758 Evaluation BoardProductionOrder demo boards
OM11040
OM11040
OM11040IAR LPC1343 Evaluation BoardProductionOrder demo boards
OM11043
OM11043
OM11043ARM mbed LPC1768 BoardProductionOrder demo boards
OM11084
OM11084
OM11084Keil LPC1769 Evaluation BoardProductionOrder demo boards
OM13000
OM13000
OM13000LPCXpresso™ Board for LPC1769ProductionOrder demo boards
OM13001
OM13001
OM13001EA LPC1788 Evaluation BoardProductionOrder demo boards
OM13019
OM13019
OM13019EA Display Kit for LPC177x/8x Eval BoardProductionOrder demo boards
OM13034
OM13034
OM13034IAR KickStart Kit Featuring NXP Semiconductors LPC1347 MCUProductionOrder demo boards
OM13039
OM13039
OM13039Keil MCB1857 Evaluation BoardProductionOrder demo boards
OM13045
OM13045
OM13045LPCXpresso Board for LPC1347ProductionOrder demo boards
OM13056
OM13056
OM13056LPCXpresso™ Board for LPC1549ProductionOrder demo boards
OM13059
OM13059
OM13059Flexible Camera SolutionProductionOrder demo boards
OM13061
OM13061
OM13061LPC1837 Dual-USB Host/Device SolutionProductionOrder demo boards
OM13064
OM13064
OM13064Keil MCB1549 Evaluation BoardProductionOrder demo boards
OM13067
OM13067
OM13067LPC1549 Motor Control Kit (Permanent Magnet/Teknic Motor)ProductionOrder demo boards
OM13068
OM13068
OM13068LPC1549 LPCXpresso Motor Control Kit (BLDC)ProductionOrder demo boards
OM13076
OM13076
OM13076LPCXpresso18S37 Development BoardProductionOrder demo boards

DIV Table experiment (Column Based)
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.