Cortex-M4 DSC with FPU, Ethernet, USB, optional LCD, and NXP’s SPIFI

The LPC4000 series are Cortex-M4/M4F based MCUs that can support multiple high-bandwidth data streams running simultaneously from peripherals such as Ethernet, USB (host or device), CAN, and LCD display. Drop-in compatible with LPC177x/8x and ARM7 LPC2x00 series MCUs, the LPC4000 has the patent-pending SPI Flash interface (SPIFI), providing a seamless high-speed interface to low-cost QSPI Flash. SPIFI offers a cost effective way to add Mbytes of program or data flash to your system.

The LPC4000 series are ideal solutions for:

  • Applications requiring external SDRAM or scalable Flash memory configurations
  • Embedded products requiring vibrant graphic LCD displays
  • Digital signal control tasks


Key features and benefits

  • ARM Cortex-M4 Core
  • Up to 120 MHz operation
  • Floating point unit (FPU)
  • Up to 512 KB Flash memory and up to 96 KB SRAM
  • LCD controller with 1024 x 768 pixel display resolution
  • 10/100 Ethernet MAC
  • USB 2.0 full-speed device/host/OTG controller with on-chip PHY
  • Innovative quad SPI Flash Interface (SPIFI)
  • Two CAN 2.0B controllers
  • Up to 165 GPIO

Key applications

  • Displays
  • Scanners
  • Industrial networking
  • Alarm systems
  • Medical diagnostics
  • Motor-control

Design tools & Assets

A central place for your design support and tooling. For today´s short product development cycles, NXP helps you with this portal to simplify your design.
Read more


Related links

Data sheet

Errata sheet

User manual

Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Products

Demo boards

Board imageType numberBoard TypeDescriptionStatusQuick access
OM13029
OM13029
OM13029

Demo board

Development Kit for LPC4088ProductionOrder demo boards
OM13038
OM13038
OM13038

Demo board

RDB4078 Development Board for the LPC4078ProductionOrder demo boards
OM13063
OM13063
OM13063

Demo board

Quickstart Board for LPC4088ProductionOrder demo boards
OM13076
OM13076
OM13076

Demo board

LPCXpresso18S37 Development BoardProductionOrder demo boards
OM13077
OM13077
OM13077

Demo board

LPCXpresso™ Board for the LPC54100 family of MCUsProductionOrder demo boards
OM13078
OM13078
OM13078

Demo board

LPC54102 Sensor Processing/Motion SolutionProductionOrder demo boards
OM13079
OM13079
OM13079

Demo board

LPC4088 Experiment Base BoardProduction
OM13083
OM13083
OM13083

Demo board

LPC4088 Display ModuleProductionOrder demo boards

DIV Table experiment (Column Based)
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.