LPC1112FDH28
32-bit ARM Cortex-M0 microcontroller; 16 kB flash and 4 kB SRAM
The LPC1112FDH28 is an ARM Cortex-M0 based, low-cost 32-bit MCU, designed for 8/16-bit microcontroller applications, offering performance, low power, simple instruction set and memory addressing together with reduced code size compared to existing 8/16-bit architectures. The LPC1112FDH28 operates at CPU frequencies of up to 50 MHz. The LPC1112FDH28 includes up to 16 kB of flash memory, up to 4 kB of data memory, one Fastmode Plus I2C-bus interface, one RS-485/EIA-485 UART, one SPI interface with SSP features, four general purpose counter/timers, a 10-bit ADC, and up to 22 general purpose I/O pins.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| General | ||||||
| fmax | maximum frequency | 50 | MHz | |||
| VDD(IO) | input/output supply voltage | 3.3 | V | |||
| VDDC | core supply voltage | 3.3 | V | |||
| IDD | supply current | per supply pin [0] | 100 | mA | ||
| VDD | supply voltage | [2] | 1.8 | 3.6 | V | |
| VI | input voltage | 5 V tolerant I/O pins; only valid when the VDD supply voltage is present [3] | -0.5 | 5.5 | V | |
| Memory | ||||||
| Nbyte(on-chip) | on-chip memory | FLASH | 16 | kB | ||
| Nbyte(on-chip) | on-chip memory | RAM | 4 | kB | ||
| Other peripherals | ||||||
| Nio | GPIO pins | 22 | ||||
| Serial interfaces | ||||||
| Nperi | number of peripherals | I²C; fbit = 1 Mbit/s | 1 | |||
| Nperi | number of peripherals | UART; fbit < 3.125 Mbit/s | 1 | |||
| Nperi | number of peripherals | SPI; fbit < 25 Mbit/s [1] | 1 | |||
| Analog | ||||||
| Nperi | number of peripherals | ADC Channels; Nbit = 10 bit | 5 | |||
| Timers | ||||||
| Nperi | number of peripherals | WDT | 1 | |||
| Nperi | number of peripherals | TIM; 32 bit | 2 | |||
| Nperi | number of peripherals | TIM; 16 bit | 2 | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC1112FDH28/102 | LPC1112FDH28/102,5 | 9352 970 34529 | Development | SOT361-1 (TSSOP28) | Standard Marking | |
| LPC1112FDH28/102 | LPC1112FDH28/102:5 | 9352 970 34518 | Samples available | SOT361-1 (TSSOP28) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC1112FDH28/102 | LPC1112FDH28/102,5 | LPC1112FDH28/102 | Always Pb-free | 1 | 2 | ||||
| LPC1112FDH28/102 | LPC1112FDH28/102:5 | LPC1112FDH28/102 | Always Pb-free | 1 | 2 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us