LPC1114FA44
Cortex-M0, 32 kB flash, 8 kB SRAM
No datasheet available



The LPC1114FA44 is an ARM Cortex-M0 microcontroller and it can operate up to 50 MHz. The peripheral complement of the LPC1114FA44 includes 32 kB of flash memory, 8 kB of data memory, one Fast-mode Plus I2C-bus interface, one RS-485/EIA-485 UART, two SPI interfaces with SSP features, four general purpose counter/timers, a 10-bit ADC, and 38 general purpose I/O pins. In addition, the LPC1114FA44 features unique on-chip API-driven power profiles which provide users with ready-to-use power management templates. Optimized for CPU performance, CPU efficiency and lowest active current, the power profiles enable maximum operating frequency through the entire voltage range from 1.8 V to 3.6 V without compromising speed or functionality.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| General | ||||||
| fmax | maximum frequency | 50 | MHz | |||
| VDD(IO) | input/output supply voltage | 3.3 | V | |||
| VDDC | core supply voltage | 3.3 | V | |||
| IDD | supply current | per supply pin [0] | 100 | mA | ||
| VDD | supply voltage | [4] | 1.8 | 3.6 | V | |
| VI | input voltage | 5 V tolerant I/O pins; only valid when the VDD supply voltage is present [5] | -0.5 | 5.5 | V | |
| Memory | ||||||
| Nbyte(on-chip) | on-chip memory | FLASH | 32 | kB | ||
| Nbyte(on-chip) | on-chip memory | RAM | 8 | kB | ||
| Other peripherals | ||||||
| Nio | GPIO pins | 38 | ||||
| Serial interfaces | ||||||
| Nperi | number of peripherals | fbit = 1 Mbit/s; I²C | 1 | |||
| Nperi | number of peripherals | UART; fbit < 3.125 Mbit/s | 1 | |||
| Nperi | number of peripherals | SPI; fbit < 25 Mbit/s [2] | 2 | |||
| Analog | ||||||
| Nperi | number of peripherals | ADC Channels; Nbit = 10 bit | 8 | |||
| Timers | ||||||
| Nperi | number of peripherals | PWM [1] | 13 | |||
| Nperi | number of peripherals | WDT | 1 | |||
| Nperi | number of peripherals | TIM [3] | 5 | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC1114FA44/303 | LPC1114FA44/303,52 | 9352 956 23529 | Development | SOT187-2 (PLCC44) | Standard Marking | |
| LPC1114FA44/301 | LPC1114FA44/301,52 | 9352 907 88529 | Development | SOT187-2 (PLCC44) | Standard Marking | |
| LPC1114FA44/302 | LPC1114FA44/302,52 | 9352 938 85529 | Development | SOT187-2 (PLCC44) | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC1114FA44/303 | LPC1114FA44/303,52 | LPC1114FA44/303 | Always Pb-free | 3 | 3 | ||||
| LPC1114FA44/301 | LPC1114FA44/301,52 | Not available | Always Pb-free | 3 | 3 | ||||
| LPC1114FA44/302 | LPC1114FA44/302,52 | Not available | Always Pb-free | 3 | 3 |
| Type number | Ordering code(12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| LPC1114FA44/303 | 9352 956 23529 | LPC1114FA44/303,52 | not available | ||||||
| LPC1114FA44/301 | 9352 907 88529 | LPC1114FA44/301,52 | not available | ||||||
| LPC1114FA44/302 | 9352 938 85529 | LPC1114FA44/302,52 | not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us