LPC1114FHI33
Cortex-M0, 32 kB flash, up to 8 kB SRAM
The LPC1114FHI33 is an ARM Cortex-M0 microcontroller and it can operate up to 50 MHz. The peripheral complement of the LPC1114FHI33 includes 32 kB of flash memory, up to 8 kB of data memory, one Fast-mode Plus I2C-bus interface, one RS-485/EIA-485 UART, one SPI interface with SSP features, four general purpose counter/timers, a 10-bit ADC, and 28 general purpose I/O pins. In addition, the LPC1114FHI33 features unique on-chip API-driven power profiles which provide users with ready-to-use power management templates. Optimized for CPU performance, CPU efficiency and lowest active current, the power profiles enable maximum operating frequency through the entire voltage range from 1.8 V to 3.6 V without compromising speed or functionality.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| General | ||||||
| fmax | maximum frequency | 50 | MHz | |||
| VDD(IO) | input/output supply voltage | 3.3 | V | |||
| VDDC | core supply voltage | 3.3 | V | |||
| IDD | supply current | per supply pin [0] | 100 | mA | ||
| VDD | supply voltage | [4] | 1.8 | 3.6 | V | |
| VI | input voltage | 5 V tolerant I/O pins; only valid when the VDD supply voltage is present [5] | -0.5 | 5.5 | V | |
| Memory | ||||||
| Nbyte(on-chip) | on-chip memory | FLASH | 32 | kB | ||
| Nbyte(on-chip) | on-chip memory | LPC1114FHN33/201; RAM | 4 | kB | ||
| Nbyte(on-chip) | on-chip memory | RAM; LPC1114FHN33/301 | 8 | kB | ||
| Other peripherals | ||||||
| Nio | GPIO pins | 28 | ||||
| Serial interfaces | ||||||
| Nperi | number of peripherals | I²C; fbit = 1 Mbit/s | 1 | |||
| Nperi | number of peripherals | UART; fbit < 3.125 Mbit/s | 1 | |||
| Nperi | number of peripherals | SPI; fbit < 25 Mbit/s [2] | 1 | |||
| Analog | ||||||
| Nperi | number of peripherals | ADC Channels; Nbit = 10 bit | 8 | |||
| Timers | ||||||
| Nperi | number of peripherals | PWM [1] | 13 | |||
| Nperi | number of peripherals | WDT | 1 | |||
| Nperi | number of peripherals | TIM [3] | 5 | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC1114FHI33/303 | LPC1114FHI33/303,5 | 9352 972 63551 | Samples available | SOT617-3 (HVQFN32) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LPC1114FHI33/302 | LPC1114FHI33/302,5 | 9352 971 78551 | Volume production | SOT617-3 (HVQFN32) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC1114FHI33/303 | LPC1114FHI33/303,5 | LPC1114FHI33/303 | Always Pb-free | 3 | 3 | ||||
| LPC1114FHI33/302 | LPC1114FHI33/302,5 | LPC1114FHI33/302 | Always Pb-free | 3 | 3 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us