LPC11C22FBD48

Cortex-M0 with 16 kB flash, 8 kB SRAM, CAN and CANopen drivers on-chip and integrated CAN Transceiver


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • Code Density for LPC11xx...

    youtube video

    Code Density for LPC11xx

  • Elevator pitch for MCU...

    youtube video

    Elevator pitch for MCU

  • Intro to Low-Power Cortex-M0 LPC1100 MCU (NXP eLea...

    youtube video

    Intro to Low-Power Cortex-M0 LPC1100 MCU (NXP eLearning)


The LPC11C22FBD48 is an ARM Cortex-M0 microcontroller designed for 8/16-bit microcontroller applications, offering performance, low power, simple instruction set and memory addressing together with reduced code size compared to existing 8/16-bit architectures. The peripheral complement of the LPC11C22FBD48 includes 16 kB of flash memory, 8 kB of data memory, one C_CAN controller, one Fast-mode Plus I2C-bus interface, one RS-485/EIA-485 UART, two SPI interfaces with SSP features, four general purpose counter/timers, a 10-bit ADC, and 36 general purpose I/O pins. On-chip C_CAN drivers and flash In-System Programming tools via C_CAN are included. The LPC11C22FBD48 also includes an integreated on-chip, high-speed CAN transceiver.

Features and benefits

  • ARM Cortex-M0 processor, running at frequencies of up to 50 MHz
  • ARM Cortex-M0 built-in Nested Vectored Interrupt Controller (NVIC)
  • Serial Wire Debug
  • System tick timer
  • 16 kB on-chip flash program memory
  • 8 kB SRAM data memory
  • In-System Programming (ISP) and In-Application Programming (IAP)
  • Flash ISP commands can be issued via UART or C_CAN
  • 36 General Purpose I/O (GPIO) pins with configurable pull-up/-down resistors
  • High-current output driver (20 mA) on one pin
  • High-current sink drivers (20 mA) on two I²C-bus pins in Fast-mode Plus
  • Four general purpose counter/timers with 4 capture inputs and 12 match outputs
  • Programmable WatchDog Timer (WDT)
  • 10-bit ADC with input multiplexing among 8 pins
  • UART with fractional baud rate generation
  • Two SPI controllers with SSP features and FIFO and multi-protocol capabilities
  • I²C-bus interface supporting full I²C-bus specification and Fast-mode Plus
  • C_CAN controller and on-chip C_CAN drivers
  • On-chip, high-speed CAN transceiver
  • 12 MHz internal RC oscillator that can be used as a system clock
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • Programmable watchdog oscillator with a frequency range of 7.8 kHz to 1.8 MHz
  • Integrated PMU (Power Management Unit) to minimize power consumption
  • Brownout detect with four separate thresholds for interrupt and forced reset
  • Unique device serial number for identification
  • Single 3.3 V power supply (1.8 V to 3.6 V)

Applications

  • eMetering
  • Elevator systems
  • Industrial and sensor based networks
  • White goods
All information on this product information page is subject to the subsequent disclaimers:

Parametrics of this product

SymbolParameterConditionsMinTyp/NomMaxUnit
General
fmaxmaximum frequency50MHz
IDDsupply currentper supply pin [0]100mA
VDDsupply voltage (core and external rail)on pins VDD1.83.6V
VIinput voltage5 V tolerant I/O pins; only valid when the VDD supply voltage is present [1]-0.55.5V
Memory
Nbyte(on-chip)on-chip memoryFLASH16kB
Nbyte(on-chip)on-chip memoryRAM8kB
Other peripherals
NioGPIO pins36
Serial interfaces
Nperinumber of peripheralsI²C; fbit = 1 Mbit/s1
Nperinumber of peripheralsCAN1
Nperinumber of peripheralsUART; fbit < 3.125 Mbit/s1
Nperinumber of peripheralsSPI2
Analog
Nperinumber of peripheralsNbit = 10 bit; ADC Channels8
Timers
Nperinumber of peripheralsWDT1
Nperinumber of peripheralsTIM4

Similar products

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
LPC11C22FBD48/301LPC11C22FBD48/301,9352 942 84151Samples availableSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
LPC11C22FBD48/301LPC11C22FBD48/301,LPC11C22FBD48/301Always Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC11C22FBD48/3019352 942 84151LPC11C22FBD48/301,NADIGI-KEY CORPORATION2,0755/24/2012Buy online 
   NAARROW ELECTRONICS2405/24/2012Buy online 
   NAFUTURE ELECTRONICS2205/23/2012Buy online 
   EUFUTURE ELECTRONICS UK2205/23/2012Buy online 
   ASIAFUTURE ELECTRONICS- ASIA2205/23/2012Buy online 
   NAAVNET EXPRESS2195/24/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.