LPC11U24FHI33
32-bit ARM Cortex-M0 microcontroller; up to 32 kB flash; up to 8 kB SRAM and 2 kB EEPROM; USB device; USART

32-bit ARM Cortex-M0 microcontroller; up to 32 kB flash; up to 8 kB SRAM and 2 kB EEPROM; USB device; USART
The LPC11U24FHI33 is a ARM Cortex-M0 based, low-cost 32-bit MCU, designed for 8/16-bit microcontroller applications, offering performance, low power, simple instruction set and memory addressing together with reduced code size compared to existing 8/16-bit architectures. The LPC11U24FHI33 operates at CPU frequencies of up to 50 MHz. Equipped with a highly flexible and configurable Full-Speed USB 2.0 device controller, the LPC11U24FHI33 brings unparalleled design flexibility and seamless integration to today’s demanding connectivity solutions.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| fmax | maximum frequency | 50 | MHz | |||
| IDD | supply current | per supply pin [0] | 100 | mA | ||
| VDD | supply voltage | [1] | 1.8 | 3.6 | V | |
| VI | input voltage | 5 V tolerant I/O pins; only valid when the VDD supply voltage is present [2] | -0.5 | 5.5 | V | |
| Memory | ||||||
| Nbyte(on-chip) | on-chip memory | FLASH | 32 | kB | ||
| Nbyte(on-chip) | on-chip memory | RAM; USB SRAM | 2 | kB | ||
| Nbyte(on-chip) | on-chip memory | EEPROM | 2 | kB | ||
| Nbyte(on-chip) | on-chip memory | RAM | 6 | kB | ||
| Other peripherals | ||||||
| Nio | GPIO pins | 26 | ||||
| Serial interfaces | ||||||
| Nperi | number of peripherals | I²C; fbit = 1 Mbit/s | 1 | |||
| Nperi | number of peripherals | UART; fbit < 3.125 Mbit/s | 1 | |||
| Nperi | number of peripherals | USB Device; fbit = 12 Mbit/s | 1 | |||
| Nperi | number of peripherals | USB | 1 | |||
| Nperi | number of peripherals | SPI | 2 | |||
| Analog | ||||||
| Nperi | number of peripherals | ADC Channels; Nbit = 10 bit | 8 | |||
| Timers | ||||||
| Nperi | number of peripherals | WDT | 1 | |||
| Nperi | number of peripherals | TIM | 4 | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC11U24FHI33/301 | LPC11U24FHI33/301, | 9352 971 86551 | Volume production | SOT617-3 (HVQFN32) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC11U24FHI33/301 | LPC11U24FHI33/301, | LPC11U24FHI33/301 | Always Pb-free | 1 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 32-bit ARM Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USB device; USART (v.2.1) | 2012-01-13 | |
| Errata sheet | Errata sheet LPC11U2x (v.1.0) | 2012-01-19 | |
| User manual | LPC11U1x User manual (v.2.1) | 2012-01-18 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us