LPC1224FBD64

Cortex-M0 with up to 48 kB flash, 4 kB SRAM, RTC, comparator, 10-bit ADC, CRC, DMA and more


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • Elevator pitch for MCU...

    youtube video

    Elevator pitch for MCU

  • LPC1200 Series for Industrial Control...

    youtube video

    LPC1200 Series for Industrial Control

  • Intro to Low-Power Cortex-M0 LPC1100 MCU (NXP eLea...

    youtube video

    Intro to Low-Power Cortex-M0 LPC1100 MCU (NXP eLearning)


The LPC1224FBD64 is an ARM Cortex-M0 based microcontroller for embedded applications featuring a high level of integration and low power consumption. The LPC1224FBD64 operates at CPU frequencies of up to 30 MHz and includes up to 48 kB of Flash memory and 4 kB of data memory. The peripheral complement of the LPC1224FBD64 includes a DMA controller, a CRC engine, one Fast-mode Plus I2C interface, one RTC, one SSP/SPI interface, two UARTs, four general purpose timers, a 10-bit ADC, two comparators, and up to 55 General Purpose I/O (GPIO) pins. The LPC1224FBD64 is available in LQFP64 package.

Features and benefits

  • ARM Cortex-M0 processor, running at frequencies of up to 30 MHz
  • ARM Cortex-M0 built-in Nested Vectored Interrupt Controller (NVIC)
  • Serial Wire Debug
  • System tick timer
  • Up to 4 kB SRAM
  • Up to 48 kB on-chip flash programming memory
  • In-System Programming (ISP) and In-Application Programming (IAP)
  • Includes ROM-based common division routines
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • 12 MHz Internal RC (IRC) oscillator trimmed to 1 % accuracy
  • PLL allows CPU operation up to the maximum CPU rate
  • Clock output function with divider
  • Real-Time Clock (RTC)
  • Micro DMA controller with 21 channels
  • CRC engine
  • Serial interfaces: I2C, UART, SSP/SPI
  • Programmable high-current output drivers (16 mA) on four pins
  • Up to 55 General Purpose I/O (GPIO) pins with programmable pull-up resistor
  • All GPIO pins can be used as edge and level sensitive interrupt sources
  • Four general purpose counter/timers
  • Windowed WatchDog Timer (WWDT)
  • One 8-channel, 10-bit ADC
  • Two highly flexible analog comparators
  • Three reduced power modes: Sleep, Deep-sleep, and Deep power-down
  • Processor wake-up from Deep-sleep mode via start logic using 12 port pins
  • Brownout detect with three separate thresholds
  • Power-On Reset (POR)
  • Integrated PMU (Power Management Unit)
  • 3.3 V power supply

Applications

  • eMetering
  • Lighting
  • Industrial networking
  • Alarm systems
  • White goods
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

LPC122x block diagram
LPC122x block diagram

Parametrics of this product

SymbolParameterConditionsMinTyp/NomMaxUnit
General
fmaxmaximum frequency0 wait state30MHz
fmaxmaximum frequency1 wait state45MHz
Memory
Nbyte(on-chip)on-chip memoryFLASH; LPC1224FBD64/10132kB
Nbyte(on-chip)on-chip memoryFLASH; LPC1224FBD64/12148kB
Nbyte(on-chip)on-chip memoryRAM4kB
Other peripherals
Nionumber of I/O terminals55
Timer
Nperinumber of peripheralsTIM4
Nperinumber of peripheralsWDT1
Nperinumber of peripheralsRTC1
Serial Interfaces
Nperinumber of peripheralsUART2
Nperinumber of peripheralsI²C; fbit ≤ 1 Mbit/s1
Nperinumber of peripheralsSPI1
Analog
Nperinumber of peripheralsADC; Nbit = 10 bit8
VDD(3V3)supply voltage (3.3 V)33.33.6V
VDD(IO)input/output supply voltageon pin VDDIO33.33.6V

Similar products

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
LPC1224FBD64/101LPC1224FBD64/101,19352 949 68151Volume productionSOT314-2
(LQFP64)
Tray Pack, Bakeable, SingleStandard Marking
LPC1224FBD64/121LPC1224FBD64/121,19352 949 71151Volume productionSOT314-2
(LQFP64)
Tray Pack, Bakeable, SingleStandard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
LPC1224FBD64/221LPC1224FBD64/221,19352 935 89151Withdrawn
Replacement product
SOT314-2
(LQFP64)
Tray Pack, Bakeable, SingleStandard Marking
LPC1224FBD64/201LPC1224FBD64/201,19352 932 53151Withdrawn
Replacement product
SOT314-2
(LQFP64)
Tray Pack, Bakeable, SingleStandard Marking

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
LPC1224FBD64/221935293589151DN
LPC1224FBD64/201935293253151DN

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
LPC1224FBD64/101LPC1224FBD64/101,1LPC1224FBD64/101Always Pb-free11
LPC1224FBD64/121LPC1224FBD64/121,1LPC1224FBD64/121Always Pb-free11

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
LPC1224FBD64/221LPC1224FBD64/221,1Not availableAlways Pb-free11
LPC1224FBD64/201LPC1224FBD64/201,1Not availableAlways Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
LPC1224FBD64/221935293589151DN
LPC1224FBD64/201935293253151DN

Documentation for this product

TypeFormatTitleDate
Data sheetpdf32-bit ARM Cortex-M0 microcontroller; up to 128 kB flash and 8 kB SRAM (v.2.0)2011-08-26
BrochurepdfCortex-M microcontroller brochure (v.2.0)2012-03-23
Errata sheetpdfErrata sheet LPC1224/25/26/27 (v.1.2)2012-03-29
LeafletpdfLow-cost development platform for 32-bit LPC microcontroller family; NXP LPCXpresso (v.1.0)2011-01-28
Other typehtmlLPC1200 press release (v.1.0)2011-02-23
Other typepdfLPC122x 产品数据手册:32-位 ARM Cortex-M0 微控制器,高达 128KB Flash 和 8 KB SRAM (v.1.0)2011-12-02
Other typezipLPC1224/25/26/27 用户手册 (v.1.0)2012-02-03
SoftwarezipAN11069 - LPC122x power modes (v.1.0)2011-05-18
SoftwarezipAN11074 - Using LPC122x ROM division routines (v.1.0)2011-05-20
User manualpdfLPC1224/25/26/27 User manual (v.2.0)2011-09-26

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC1224FBD64/1019352 949 68151LPC1224FBD64/101,1NAAVNET EXPRESS6285/24/2012Buy online 
   NADIGI-KEY CORPORATION2845/24/2012Buy online 
   NANEWARK/ELEMENT141605/24/2012Buy online 
   EUFARNELL1605/24/2012Buy online 
   ASIAELEMENT14 APAC1605/24/2012Buy online 
   NAFUTURE ELECTRONICS1605/23/2012Buy online 
   EUFUTURE ELECTRONICS UK1605/23/2012Buy online 
   ASIAFUTURE ELECTRONICS- ASIA1605/23/2012Buy online 
LPC1224FBD64/1219352 949 71151LPC1224FBD64/121,1NADIGI-KEY CORPORATION2955/24/2012Buy online 
   NANEWARK/ELEMENT141605/24/2012Buy online 
   EUFARNELL1605/24/2012Buy online 
   ASIAELEMENT14 APAC1605/24/2012Buy online 
   NAFUTURE ELECTRONICS1605/23/2012Buy online 
   EUFUTURE ELECTRONICS UK1605/23/2012Buy online 
   ASIAFUTURE ELECTRONICS- ASIA1605/23/2012Buy online 
   NAAVNET EXPRESS1575/24/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.