LPC1225FBD64
Cortex-M0 with up to 80 kB flash, 8 kB SRAM, RTC, comparator, 10-bit ADC, CRC, DMA and more

Cortex-M0 with up to 80 kB flash, 8 kB SRAM, RTC, comparator, 10-bit ADC, CRC, DMA and more



The LPC1225FBD64 is an ARM Cortex-M0 based microcontroller for embedded applications featuring a high level of integration and low power consumption. The LPC1225FBD64 operates at CPU frequencies of up to 30 MHz and includes up to 80 kB of Flash memory and 8 kB of data memory. The peripheral complement of the LPC1225FBD64 includes a DMA controller, a CRC engine, one Fast-mode Plus I2C interface, one RTC, one SSP/SPI interface, two UARTs, four general purpose timers, a 10-bit ADC, two comparators, and up to 55 General Purpose I/O (GPIO) pins. The LPC1225FBD64 is available in LQFP64 package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| General | ||||||
| fmax | maximum frequency | 0 wait state | 30 | MHz | ||
| fmax | maximum frequency | 1 wait state | 45 | MHz | ||
| Memory | ||||||
| Nbyte(on-chip) | on-chip memory | FLASH; LPC1225FBD64/321 | 80 | kB | ||
| Nbyte(on-chip) | on-chip memory | FLASH; LPC1225FBD64/301 | 64 | kB | ||
| Nbyte(on-chip) | on-chip memory | RAM | 8 | kB | ||
| Other peripherals | ||||||
| Nio | number of I/O terminals | 55 | ||||
| Timer | ||||||
| Nperi | number of peripherals | TIM | 4 | |||
| Nperi | number of peripherals | WDT | 1 | |||
| Nperi | number of peripherals | RTC | 1 | |||
| Serial Interfaces | ||||||
| Nperi | number of peripherals | UART | 2 | |||
| Nperi | number of peripherals | I²C; fbit ≤ 1 Mbit/s | 1 | |||
| Nperi | number of peripherals | SPI | 1 | |||
| Analog | ||||||
| Nperi | number of peripherals | ADC; Nbit = 10 bit | 8 | |||
| VDD(3V3) | supply voltage (3.3 V) | 3 | 3.3 | 3.6 | V | |
| VDD(IO) | input/output supply voltage | on pin VDDIO | 3 | 3.3 | 3.6 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC1225FBD64/321 | LPC1225FBD64/321,1 | 9352 935 87151 | Volume production | SOT314-2 (LQFP64) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC1225FBD64/301 | LPC1225FBD64/301,1 | 9352 935 82151 | Volume production | SOT314-2 (LQFP64) | Tray Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC1225FBD64/321 | LPC1225FBD64/321,1 | LPC1225FBD64/321 | Always Pb-free | 1 | 1 | ||||
| LPC1225FBD64/301 | LPC1225FBD64/301,1 | LPC1225FBD64/301 | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 32-bit ARM Cortex-M0 microcontroller; up to 128 kB flash and 8 kB SRAM (v.2.0) | 2011-08-26 | |
| Brochure | Cortex-M microcontroller brochure (v.2.0) | 2012-03-23 | |
| Errata sheet | Errata sheet LPC1224/25/26/27 (v.1.2) | 2012-03-29 | |
| Leaflet | Low-cost development platform for 32-bit LPC microcontroller family; NXP LPCXpresso (v.1.0) | 2011-01-28 | |
| Other type | html | LPC1200 press release (v.1.0) | 2011-02-23 |
| Other type | LPC122x 产品数据手册:32-位 ARM Cortex-M0 微控制器,高达 128KB Flash 和 8 KB SRAM (v.1.0) | 2011-12-02 | |
| Other type | zip | LPC1224/25/26/27 用户手册 (v.1.0) | 2012-02-03 |
| Software | zip | AN11069 - LPC122x power modes (v.1.0) | 2011-05-18 |
| Software | zip | AN11074 - Using LPC122x ROM division routines (v.1.0) | 2011-05-20 |
| User manual | LPC1224/25/26/27 User manual (v.2.0) | 2011-09-26 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us