The LPC12D00 series is capable of driving any static or multiplexed Liquid Crystal Displays containing up to 4 backplanes and 40 segments, and can be easily cascaded with multiple segment LCD drivers to accommodate up to 2560 segments for larger display applications.
In contrast to typical segment LCD driver solutions today, the highly reliable NXP PCF8576D LCD driver, a wide LCD supply range from 2.5 V to 6.5 V making the LPC12D00 series an ideal choice for interfacing with both low threshold and high-threshold LCDs. The integrated PCF8576D increases system reliability and quality, reduces electrical interconnect and compatibility issues while incorporating key features such as on-chip display RAM and versatile blinking modes.
The LPC12D00 series extends the feature set of the LPC11D00 with up to 128 kB of Flash and highly innovative analog peripherals such as dual analog comparators with 32 levels of voltage reference, edge and level detection, and output feedback loop. The LPC12D00 is a compelling solution for safety-critical and highly reliable industrial automation and white good applications. The LPC1200 family is rated as high immunity, based on the Electrical Fast Transient (EFT) test conducted by Langer EMV-Technik GmbH per IEC 61697-1 recommendations and is IEC 60730 Class B-certified.













Follow us