LPC12D27FBD100
32-bit ARM Cortex-M0 microcontroller; 128 kB flash and 8 kB SRAM; 4 x 40 segment LCD driver

32-bit ARM Cortex-M0 microcontroller; 128 kB flash and 8 kB SRAM; 4 x 40 segment LCD driver



The LPC12D27FBD100 is a ARM Cortex-M0 based microcontroller for embedded applications featuring a high level of integration and low power consumption. The ARM Cortex-M0 is a next generation core that offers system enhancements such as enhanced debug features and a higher level of support block integration. The LPC12D27FBD100 is a dual-chip module consisting of a LPC1227 single-chip microcontroller combined with a PCF8576D Universal LCD driver in a low-cost 100-pin package. The LCD driver provides 40 segments and supports from one to four backplanes. Display overhead is minimized by an on-chip display RAM with autoincrement addressing.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| General | ||||||
| fmax | maximum frequency | 0 wait state | 30 | MHz | ||
| fmax | maximum frequency | 1 wait state | 45 | MHz | ||
| IDD | supply current | per supply pin | 100 | mA | ||
| VDD(3V3) | supply voltage (3.3 V) | 3 | 3.3 | 3.6 | V | |
| VDD(IO) | input/output supply voltage | on pin VDDIO | 3 | 3.3 | 3.6 | V |
| VI | input voltage | on all digital pins | -0.5 | 3.6 | V | |
| VI | input voltage | on pins PIO0_10 and PIO0_11; (I2C-bus pins) | 0 | 5.5 | V | |
| Memory | ||||||
| Nbyte(on-chip) | on-chip memory | FLASH | 128 | kB | ||
| Nbyte(on-chip) | on-chip memory | RAM | 8 | kB | ||
| LCD driver | ||||||
| Ndot(disp) | matrix size | 4 x 40 | 160 | |||
| Nsgm | number of segments | 1:1; drive mode | 40 | |||
| Nsgm | number of segments | 1:2; drive mode | 80 | |||
| Nsgm | number of segments | 1:3; drive mode | 120 | |||
| Nsgm | number of segments | 1:4; drive mode | 160 | |||
| Other peripherals | ||||||
| Nio | number of I/O terminals | 40 | ||||
| Timer | ||||||
| Nperi | number of peripherals | TIM | 4 | |||
| Nperi | number of peripherals | WDT | 1 | |||
| Nperi | number of peripherals | RTC | 1 | |||
| Serial Interfaces | ||||||
| Nperi | number of peripherals | UART; One UART with RS-485 | 2 | |||
| Nperi | number of peripherals | I²C; fbit ≤ 1 Mbit/s | 1 | |||
| Nperi | number of peripherals | SPI | 1 | |||
| Analog | ||||||
| Nperi | number of peripherals | ADC; Nbit = 10 bit | 8 | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC12D27FBD100/301 | LPC12D27FBD100/301 | 9352 951 98551 | Volume production | SOT407-1 | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC12D27FBD100/301 | LPC12D27FBD100/301 | LPC12D27FBD100/301 | Always Pb-free | 3 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 32-bit ARM Cortex-M0 microcontroller; 128 kB flash and 8 kB SRAM; 40 segment x 4 LCD driver (v.1.0) | 2011-09-20 | |
| Brochure | Cortex-M microcontroller brochure (v.2.0) | 2012-03-23 | |
| Errata sheet | Errata sheet LPC12D27 (v.1.1) | 2012-02-02 | |
| Other type | zip | LPC1224/25/26/27 用户手册 (v.1.0) | 2012-02-03 |
| User manual | LPC1224/25/26/27 User manual (v.2.0) | 2011-09-26 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us