Key features
Key product features include a 5-channel 10-bit ADC, one UART, one SPI, two 32-bit and two 16-bit timers, and one 24-bit system timer. SWD debugging and programming with four breakpoints and two watchpoints are also included. A total of eleven I/O functions also double as general purpose input and output GPIO for maximum flexibility. Offering very low power consumption with active mode current as low as 130 μA/MHz, the LPC1102 features an internal IRC oscillator, accurate to ±1 percent over the industrial temperature and voltage range. It can also be clocked with an external source.
Low cost
NXP's LPC1100L series is the lowest-priced 32-bit MCU solution in the market, bringing higher value and ease of use than existing 8-/16-bit microcontrollers through unprecedented performance, simplicity, low power, and more importantly, dramatic reductions in code size for all 8-/16-bit applications.
Enabling Higher Code Density
The LPC1102 enables 40-to-50 percent smaller code sizes compared to traditional 8-/16-bit microcontrollers for most common microcontroller tasks. This is achieved through the powerful ARM® Cortex™-M0 v6-M instruction set, which is built on a fundamental base of 16-bit Thumb instructions and unique to 32-bit microcontrollers today.
Superior Performance
With over 45 DMIPS of performance, the LPC1102 provides unprecedented processing power in a 5 mm² footprint, and this is while offering power optimization unavailable in today's 8-/16-bit microcontrollers.
Follow us