Microcontrollers from NXP - The choice for embedded technologies

Be sure to visit LPCZone, our new online training portal!

Our portfolio of industry-leading performers includes the 32-bit LPC3000, LPC2000, LPC1000, LH7(A), and 8-bit LPC900, LPC700 and 80C51 families.
Key features
- Our leading ARM9/ARM7-based LPC3000 and LPC2000 families have numerous, sophisticated integrated peripherals available.
- The industry's fastest microcontrollers based on the low-power, cost-effective ARM Cortex-M3 and Cortex-M0 cores are part of our LPC1000 family, running at speeds of up to 100 MHz and offering best-in-class performance and peripheral support
- Our ARM-based LH7A and LH7 families feature high-resolution integrated LCD controllers and provide System-on-Chip capability.
- Our established LPC900, LPC700, and 80C51 microcontroller families deliver solid 80C51-based performance.
Descriptive summary
Literature
Support Documents
Support Sections
More Support