LPC11C12FBD48
32kB flash, 8kB SRAM, ADC, LQFP48 package



The LPC11C12FBD48 is an ARM Cortex-M0 microcontroller designed for 8/16-bit microcontroller applications, offering performance, low power, simple instruction set and memory addressing together with reduced code size compared to existing 8/16-bit architectures. The peripheral complement of the LPC11C12FBD48 includes 16 kB of flash memory, 8 kB of data memory, one C_CAN controller, one Fast-mode Plus I²C-bus interface, one RS-485/EIA-485 UART, two SPI interfaces with SSP features, four general purpose counter/timers, a 10-bit ADC, and 40 general purpose I/O pins. On-chip C_CAN drivers and flash In-System Programming tools via C_CAN are included.
LPC Connect: Point-to-point connectivity
50 MHz Cortex-M0 MCU, Single 3.3 V power supply (2.6 V to 3.6 V), ADC, C_CAN controller
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| IDD | supply current | per supply pin [0] | 100 | mA | ||
| VDD | supply voltage | [1] | 1.8 | 3.6 | V | |
| VI | input voltage | 5 V tolerant I/O pins; only valid when the VDD supply voltage is present [2] | -0.5 | 5.5 | V | |
| Timers | ||||||
| Nperi | number of peripherals | WDT | 1 | |||
| Nperi | number of peripherals | TIM; Nbit = 16 bit | 2 | |||
| Nperi | number of peripherals | TIM; Nbit = 32 bit | 2 | |||
| Serial interfaces | ||||||
| Nperi | number of peripherals | I²C; fbit = 1 Mbit/s | 1 | |||
| Nperi | number of peripherals | CAN; fbit = 1 Mbit/s | 1 | |||
| Nperi | number of peripherals | UART; fbit < 3.125 Mbit/s | 1 | |||
| Nperi | number of peripherals | SPI; fbit < 25 Mbit/s [3] | 2 | |||
| Other peripherals | ||||||
| Nio | GPIO pins | 40 | ||||
| Nperi | number of peripherals | PWM | 11 | |||
| Memory | ||||||
| Nbyte(on-chip) | on-chip memory | FLASH | 16 | kB | ||
| Nbyte(on-chip) | on-chip memory | RAM | 8 | kB | ||
| General | ||||||
| fmax | maximum frequency | 50 | MHz | |||
| VDD(IO) | input/output supply voltage | 3.3 | V | |||
| VDDC | core supply voltage | 3.3 | V | |||
| Analog | ||||||
| Nperi | number of peripherals | ADC; Nbit = 10 bit | 8 | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC11C12FBD48/301 | LPC11C12FBD48/301, | 9352 923 58151 | Volume production | SOT313-2 (LQFP48) | Tray Pack, Bakeable, Single | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT313-2 | LQFP48 | plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm | MS-026 (JEDEC); 136E05 (IEC); | 2003-02-25 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC11C12FBD48/301 | LPC11C12FBD48/301, | LPC11C12FBD48/301 | Always Pb-free | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| LPC11CX2_CX4 | 32-bit ARM Cortex-M0 microcontroller; 16/32 kB flash, 8 kB SRAM; C_CAN | Data sheet | 2013-05-15 | |
| AN11023v1 | AN11023 - Capacitive touch sensing using the LPC11xx (with software) | Application note | zip | 2011-02-11 |
| AN11031v1 | AN11031 - PCB layout and ADC circuit recommendations for LPC1100 and LPC1300 (with software) | Application note | zip | 2011-02-14 |
| AN11027 | AN11027 - Using the LPC1100 low power modes and wake-up times on the LPCXpresso (with software) | Application note | zip | 2011-02-22 |
| AN11229 | UUencoding for UART ISP | Application note | 2012-07-06 | |
| AN11023_ZH | Capacitive touch sensing using the LPC11xx | Application note | 2012-08-23 | |
| ES_LPC11CXX | Errata sheet LPC11C12/14/22/24 | Errata sheet | 2013-01-28 | |
| 75017050 | Industry’s first integrated CAN transceiver microcontroller solution; NXP 50-MHz, 32-bit Cortex-M0™ MCUs LPC11C00 | Leaflet | 2011-01-28 | |
| LPC111x_11Cxx_UM_Simp_CHN | LPC111x-LPC11Cxx简体中文用户手册 | Other type | 2012-04-03 | |
| R_10030 | Driving the LPC11Cxx with Murata resonators | Report | 2012-05-16 | |
| AN11008_Flash_based_non-volatile_storage_with_software | AN11008 - Flash based non-volatile storage | Software | zip | 2011-02-22 |
| AN11094 | AN11094 - with LPC1100 BLDC for LPCXpresso Motor Control_v2.0 | Software | zip | 2012-05-10 |
| AN11208 | AN11208 - NXP LPC Cortex-M0 IEC60335 Class B library | Software | zip | 2012-06-05 |
| AN11238 | AN11238: LPC11Cxx CANopen network demo | Software | zip | 2012-07-24 |
| AN11241 | AN11241: AES encryption and decryption software on LPC microcontrollers | Software | zip | 2012-07-26 |
| AN11257 | AN11257 - SPI secondary boot loader | Software | zip | 2012-09-28 |
| AN11258 | AN11258 - I2C secondary boot loader | Software | zip | 2012-10-03 |
| AN11318 | AN11318 - How to implement the PMBus software stack | Software | zip | 2013-01-28 |
| UM10398 | LPC111x/LPC11Cxx User manual | User manual | 2012-10-02 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us