Versatile, low-pin-count, low-power Cortex-M0+ MCUs

The LPC800 series offers a range of low-power, space efficient, low-pin-count options for basic microcontroller applications. An ultra-efficient, 30 MHz ARM Cortex-M0+ core delivers deterministic, real-time performance. A range of versatile timing, connectivity, and analog peripherals equip LPC800 series MCUs to handle a wide range of applications that prioritize low pin count, small footprint, or stringent low-power requirements. Unique to low-end devices, all LPC800 series MCUs include a switch matrix and patent-pending SCTimer/PWM, giving embedded developers unprecedented design flexibility.

LPC800 series MCUs are ideal for:

  • sensor gateways
  • communications interface for wireless protocols such as NFC, BTLE, Zigbee or WiFi
  • human machine interface (HMI) tasks such as touch, gesture, swipe
  • battery-powered devices
  • space-constrained designs
  • simple protocol bridging
  • 8/16-bit replacements

LPC800 series includes two MCU families:

  • LPC81x: low-power, basic serial I/O, small packages
  • LPC82x: low-power, expanded serial I/O, enhanced analog, popular packages

New and updated products

LPC824M201JDH20

32-bit ARM Cortex-M0+ microcontroller; up to 32 KB flash and 8 KB SRAM; 12-bit ADC; comparator

LPC822M101JDH20

32-bit ARM Cortex-M0+ microcontroller; up to 16 KB flash and 4 KB SRAM; 12-bit ADC; comparator


Design tools & Assets

A central place for your design support and tooling. For today´s short product development cycles, NXP helps you with this portal to simplify your design.
Read more


Related links

Data sheet

Leaflet

Marcom graphics

User manual

Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Products

Demo boards

Board imageType numberDescriptionStatusQuick access
OM13053
OM13053
OM13053LPC812-LPCXpresso BoardProductionOrder demo boards
OM13055
OM13055
OM13055LPCXpresso812-MAX Board for LPC81x family MCUsProduction
OM13069
OM13069
OM13069OM13069 Smartphone Quick-Jack solutionProductionOrder demo boards
OM13071
OM13071
OM13071LPCXpresso824-MAX Board for LPC82x family MCUsProductionOrder demo boards
OM13081
OM13081
OM13081LPC82x Touch SolutionProductionOrder demo boards

DIV Table experiment (Column Based)
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.