LPC11A00
50 MHz Cortex-M0 MCU, Single 3.3 V power supply (2.6 V to 3.6 V), EEPROM, analog/mixed signal
50 MHz Cortex-M0 MCU, Single 3.3 V power supply (2.6 V to 3.6 V), EEPROM, analog/mixed signal


LPC11A00 microcontroller series features a fully interconnected and flexible analog subsystem. The analog subsystem -- on-chip comparator with programmable voltage reference, 10-bit ADC, 10-bit DAC and a highly accurate internal voltage reference -- provides seamless integration of the various analog blocks and can off-load the CPU from critical tasks.
| Type number | Package | Core | fmax [max](MHz) | FLASH(kB) | RAM(kB) | I/O pins | UART | I²C | SPI | SPI/SSP | ADC channels | ADC(bits) | # of timers | Timer(bits) | PWM | Temperature range | Temperature range | PLL | VDD [min](V) | VDD [max](V) | Package name | Product status |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC11A02UK | OL-LPC11AxxUK (WLCSP) | Cortex-M0 | 50 | 16 | 4 | 18 | 1 | 1 | 1 | 1 | 8 | 10 | 4 | 16; 32 | 11 | F | -40 °C to +85 °C | Y | 2.6 | 3.6 | WLCSP | Production |
| LPC11A04UK | OL-LPC11AxxUK (WLCSP) | Cortex-M0 | 50 | 32 | 8 | 18 | 1 | 1 | 1 | 1 | 8 | 10 | 4 | 16; 32 | 11 | F | -40 °C to +85 °C | Y | 1.8 | 3.6 | WLCSP | Production |
| LPC11A11FHN33 | SOT865-3 (HVQFN32) | Cortex-M0 | 50 | 8 | 2 | 28 | 1 | 1 | 2 | 2 | 8 | 10 | 4 | 16; 32 | 11 | F | -40 °C to +85 °C | Y | 1.8 | 3.6 | HVQFN32 | Production |
| LPC11A12FBD48 | SOT313-2 (LQFP48) | Cortex-M0 | 50 | 16 | 4 | 42 | 1 | 1 | 2 | 2 | 8 | 10 | 4 | 16; 32 | 11 | F | -40 °C to +85 °C | Y | 1.8 | 3.6 | LQFP48 | Production |
| LPC11A12FHN33 | SOT865-3 (HVQFN32) | Cortex-M0 | 50 | 16 | 4 | 28 | 1 | 1 | 2 | 2 | 8 | 10 | 4 | 16; 32 | 11 | F | -40 °C to +85 °C | Y | 1.8 | 3.6 | HVQFN32 | Production |
| LPC11A13FHI33 | SOT617-3 (HVQFN32) | Cortex-M0 | 50 | 24 | 6 | 28 | 1 | 1 | 2 | 2 | 8 | 10 | 4 | 16; 32 | 11 | F | -40 °C to +85 °C | Y | 1.8 | 3.6 | HVQFN32 | Production |
| LPC11A14FBD48 | SOT313-2 (LQFP48) | Cortex-M0 | 50 | 32 | 8 | 42 | 1 | 1 | 2 | 2 | 8 | 10 | 4 | 16; 32 | 11 | F | -40 °C to +85 °C | Y | 1.8 | 3.6 | LQFP48 | Production |
| LPC11A14FHN33 | SOT865-3 (HVQFN32) | Cortex-M0 | 50 | 32 | 8 | 28 | 1 | 1 | 2 | 2 | 8 | 10 | 4 | 16; 32 | 11 | F | -40 °C to +85 °C | Y | 1.8 | 3.6 | HVQFN32 | Production |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC11A02UK | LPC11A02UK,118 | 9352 930 59118 | Volume production | OL-LPC11AxxUK (WLCSP) | Reel Pack, SMD, 13" | Standard Marking |
| LPC11A04UK | LPC11A04UK,118 | 9352 978 31118 | Volume production | OL-LPC11AxxUK (WLCSP) | Reel Pack, SMD, 13" | Standard Marking |
| LPC11A11FHN33/001 | LPC11A11FHN33/001, | 9352 949 99551 | Volume production | SOT865-3 (HVQFN32) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LPC11A11FHN33/101 | LPC11A11FHN33/101, | 9352 939 74551 | Development | SOT865-3 (HVQFN32) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LPC11A12FBD48/101 | LPC11A12FBD48/101, | 9352 949 96151 | Volume production | SOT313-2 (LQFP48) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC11A12FBD48/201 | LPC11A12FBD48/201, | 9352 939 71151 | Development | SOT313-2 (LQFP48) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC11A12FHN33/101 | LPC11A12FHN33/101, | 9352 939 75551 | Volume production | SOT865-3 (HVQFN32) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LPC11A13FHI33/201 | LPC11A13FHI33/201, | 9352 978 29551 | Volume production | SOT617-3 (HVQFN32) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LPC11A14FBD48/301 | LPC11A14FBD48/301, | 9352 949 98151 | Volume production | SOT313-2 (LQFP48) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC11A14FBD48/401 | LPC11A14FBD48/401, | 9352 939 73151 | Development | SOT313-2 (LQFP48) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC11A14FHN33/301 | LPC11A14FHN33/301, | 9352 950 02551 | Volume production | SOT865-3 (HVQFN32) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| LPC11A14FHN33/401 | LPC11A14FHN33/401, | 9352 939 77551 | Development | SOT865-3 (HVQFN32) | Tray Dry Pack, Bakeable, Single | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC11A02UK | LPC11A02UKZ | 9352 930 59014 | Withdrawn Replacement product | OL-LPC11AxxUK (WLCSP) | ||
| LPC11A04UK | LPC11A04UKZ | 9352 978 31014 | Withdrawn Replacement product | OL-LPC11AxxUK (WLCSP) |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT865-3 | HVQFN32 | plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm | MO-220 (JEDEC); | 2009-02-05 |
| SOT313-2 | LQFP48 | plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm | MS-026 (JEDEC); 136E05 (IEC); | 2003-02-25 |
| OL-LPC11AxxUK | WLCSP | wafer level chip-size package; 20 bumps | 2012-03-27 | |
| SOT617-3 | HVQFN32 | plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm | MO-220 (JEDEC); | 2002-10-22 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LPC11A02UK | 935293059014 | DN | |||||
| LPC11A04UK | 935297831014 | DN |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC11A02UK | LPC11A02UK,118 | LPC11A02UK | Always Pb-free | NA | NA | ||||
| LPC11A04UK | LPC11A04UK,118 | LPC11A04UK | Always Pb-free | NA | NA | ||||
| LPC11A11FHN33/001 | LPC11A11FHN33/001, | LPC11A11FHN33/001 | Always Pb-free | 3 | 3 | ||||
| LPC11A11FHN33/101 | LPC11A11FHN33/101, | Not available | Always Pb-free | 3 | 3 | ||||
| LPC11A12FBD48/101 | LPC11A12FBD48/101, | LPC11A12FBD48/101 | Always Pb-free | 1 | 1 | ||||
| LPC11A12FBD48/201 | LPC11A12FBD48/201, | Not available | Always Pb-free | 1 | 1 | ||||
| LPC11A12FHN33/101 | LPC11A12FHN33/101, | LPC11A12FHN33/101 | Always Pb-free | 3 | 3 | ||||
| LPC11A13FHI33/201 | LPC11A13FHI33/201, | LPC11A13FHI33/201 | Always Pb-free | 3 | 3 | ||||
| LPC11A14FBD48/301 | LPC11A14FBD48/301, | LPC11A14FBD48/301 | Always Pb-free | 1 | 1 | ||||
| LPC11A14FBD48/401 | LPC11A14FBD48/401, | Not available | Always Pb-free | 1 | 1 | ||||
| LPC11A14FHN33/301 | LPC11A14FHN33/301, | LPC11A14FHN33/301 | Always Pb-free | 3 | 3 | ||||
| LPC11A14FHN33/401 | LPC11A14FHN33/401, | Not available | Always Pb-free | 3 | 3 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC11A02UK | LPC11A02UKZ | LPC11A02UK | Always Pb-free | NA | NA | ||||
| LPC11A04UK | LPC11A04UKZ | LPC11A04UK | Always Pb-free | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LPC11A02UK | 935293059014 | DN | |||||
| LPC11A04UK | 935297831014 | DN |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| LPC11AXX | 32-bit ARM Cortex-M0 microcontroller; up to 32 kB flash, 8 kB SRAM, 4 kB EEPROM; configurable analog/mixed-signal | Data sheet | 2012-10-30 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| LPC11A14FHN33/401 | 9352 939 77551 | LPC11A14FHN33/401, | Not available | ||||||
| LPC11A14FHN33/301 | 9352 950 02551 | LPC11A14FHN33/301, | NA | ARROW ELECTRONICS | 520 | 5/17/2013 | |||
| NA | NEWARK/ELEMENT14 | 76 | 5/17/2013 | ||||||
| EU | Farnell Europe | 76 | 1 | 05/17/2013 | |||||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 | |||||
| LPC11A02UK | 9352 930 59118 | LPC11A02UK,118 | NA | ARROW ELECTRONICS | 3,000 | 5/17/2013 | |||
| EU | Farnell Europe | 2,980 | 1 | 05/17/2013 | |||||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 | |||||
| LPC11A13FHI33/201 | 9352 978 29551 | LPC11A13FHI33/201, | EU | Farnell Europe | 935 | 1 | 05/17/2013 | ||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 | |||||
| LPC11A04UK | 9352 978 31118 | LPC11A04UK,118 | EU | Farnell Europe | 2,994 | 1 | 05/17/2013 | ||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 | |||||
| LPC11A12FBD48/201 | 9352 939 71151 | LPC11A12FBD48/201, | Not available | ||||||
| LPC11A12FBD48/101 | 9352 949 96151 | LPC11A12FBD48/101, | NA | NEWARK/ELEMENT14 | 495 | 5/17/2013 | |||
| EU | Farnell Europe | 495 | 1 | 05/17/2013 | |||||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 | |||||
| LPC11A12FHN33/101 | 9352 939 75551 | LPC11A12FHN33/101, | EU | Farnell Europe | 495 | 1 | 05/17/2013 | ||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 | |||||
| LPC11A11FHN33/101 | 9352 939 74551 | LPC11A11FHN33/101, | Not available | ||||||
| LPC11A11FHN33/001 | 9352 949 99551 | LPC11A11FHN33/001, | EU | Farnell Europe | 20 | 1 | 05/17/2013 | ||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 | |||||
| LPC11A14FBD48/401 | 9352 939 73151 | LPC11A14FBD48/401, | Not available | ||||||
| LPC11A14FBD48/301 | 9352 949 98151 | LPC11A14FBD48/301, | NA | ARROW ELECTRONICS | 472 | 5/17/2013 | |||
| EU | Farnell Europe | 194 | 1 | 05/17/2013 | |||||
| NA | NEWARK/ELEMENT14 | 177 | 5/17/2013 | ||||||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us