LPC1200
30 MHz Cortex-M0 with RTC, comparator, 10-bit ADC, CRC, DMA, RTC, 2 UARTs, I2C, SPI



The LPC1200 Industrial Control series targets a wide range of applications, such as white goods, motor control, power conversion and power supplies with a wide range of Flash memory sizes, ranging from 32 kB to 128 kB. The small 512 Byte page erase of the Flash memory brings multiple design benefits, such as finer EEPROM emulation, boot-load supports from any serial interface, and ease of in-field programming with reduced on-chip RAM buffer requirements. The LPC1200 comes with a set of peripherals that are specifically suited for appliances and industrial design.

| Type number | Package | Core | fmax [max](MHz) | FLASH(kB) | RAM(kB) | I/O pins | UART | I²C | SPI | SPI/SSP | ADC channels | ADC(bits) | # of timers | Timer(bits) | PWM | Temperature range | Temperature range | PLL | VDD [min](V) | VDD [max](V) | Demoboard | Package name | Product status |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC1224FBD48 | SOT313-2 (LQFP48) | Cortex-M0 | 30 | 32 | 4 | 39 | 2 | 1 | 1 | 1 | 8 | 10 | 4 | 16; 32 | 13 | F | -40 °C to +85 °C | Y | 3 | 3.6 | OM13011; OM13008; OM13013 | LQFP48 | Production |
| LPC1224FBD64 | SOT314-2 (LQFP64) | Cortex-M0 | 30 | 32 | 4 | 55 | 2 | 1 | 1 | 1 | 8 | 10 | 4 | 16; 32 | 13 | F | -40 °C to +85 °C | Y | 3 | 3.6 | OM13011; OM13008; OM13013 | LQFP64 | Production |
| LPC1225FBD48 | SOT313-2 (LQFP48) | Cortex-M0 | 30 | 64 | 8 | 39 | 2 | 1 | 1 | 1 | 8 | 10 | 4 | 16; 32 | 13 | F | -40 °C to +85 °C | Y | 3 | 3.6 | OM13011; OM13008; OM13013 | LQFP48 | Production |
| LPC1225FBD64 | SOT314-2 (LQFP64) | Cortex-M0 | 30 | 80 | 8 | 55 | 2 | 1 | 1 | 1 | 8 | 10 | 4 | 16; 32 | 13 | F | -40 °C to +85 °C | Y | 3 | 3.6 | OM13011; OM13008; OM13013 | LQFP64 | Production |
| LPC1226FBD48 | SOT313-2 (LQFP48) | Cortex-M0 | 30 | 96 | 8 | 39 | 2 | 1 | 1 | 1 | 8 | 10 | 4 | 16; 32 | 13 | F | -40 °C to +85 °C | Y | 3 | 3.6 | OM13011; OM13008; OM13013 | LQFP48 | Production |
| LPC1226FBD64 | SOT314-2 (LQFP64) | Cortex-M0 | 30 | 96 | 8 | 55 | 2 | 1 | 1 | 1 | 8 | 10 | 4 | 16; 32 | 13 | F | -40 °C to +85 °C | Y | 3 | 3.6 | OM13011; OM13008; OM13013 | LQFP64 | Production |
| LPC1227FBD48 | SOT313-2 (LQFP48) | Cortex-M0 | 30 | 128 | 8 | 39 | 2 | 1 | 1 | 1 | 8 | 10 | 4 | 16; 32 | 13 | F | -40 °C to +85 °C | Y | 3 | 3.6 | OM13011; OM13008; OM13013 | LQFP48 | Production |
| LPC1227FBD64 | SOT314-2 (LQFP64) | Cortex-M0 | 30 | 128 | 8 | 55 | 2 | 1 | 1 | 1 | 8 | 10 | 4 | 16; 32 | 13 | F | -40 °C to +85 °C | Y | 3 | 3.6 | OM13011; OM13008; OM13013 | LQFP64 | Production |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC1224FBD48/101 | LPC1224FBD48/101,1 | 9352 949 69151 | Volume production | SOT313-2 (LQFP48) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC1224FBD48/121 | LPC1224FBD48/121,1 | 9352 949 72151 | Volume production | SOT313-2 (LQFP48) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC1224FBD64/101 | LPC1224FBD64/101,1 | 9352 949 68151 | Volume production | SOT314-2 (LQFP64) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC1224FBD64/121 | LPC1224FBD64/121,1 | 9352 949 71151 | Volume production | SOT314-2 (LQFP64) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC1225FBD48/301 | LPC1225FBD48/301,1 | 9352 935 83151 | Volume production | SOT313-2 (LQFP48) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC1225FBD48/321 | LPC1225FBD48/321,1 | 9352 935 88151 | Volume production | SOT313-2 (LQFP48) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC1225FBD64/301 | LPC1225FBD64/301,1 | 9352 935 82151 | Volume production | SOT314-2 (LQFP64) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC1225FBD64/321 | LPC1225FBD64/321,1 | 9352 935 87151 | Volume production | SOT314-2 (LQFP64) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC1226FBD48/301 | LPC1226FBD48/301,1 | 9352 932 61151 | Volume production | SOT313-2 (LQFP48) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC1226FBD64/301 | LPC1226FBD64/301,1 | 9352 932 51151 | Volume production | SOT314-2 (LQFP64) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC1227FBD48/301 | LPC1227FBD48/301,1 | 9352 932 59151 | Volume production | SOT313-2 (LQFP48) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC1227FBD64/301 | LPC1227FBD64/301,1 | 9352 932 49151 | Volume production | SOT314-2 (LQFP64) | Tray Pack, Bakeable, Single | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC1224FBD48/201 | LPC1224FBD48/201,1 | 9352 932 63151 | Withdrawn Replacement product | SOT313-2 (LQFP48) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC1224FBD48/221 | LPC1224FBD48/221,1 | 9352 935 91151 | Withdrawn Replacement product | SOT313-2 (LQFP48) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC1224FBD64/201 | LPC1224FBD64/201,1 | 9352 932 53151 | Withdrawn Replacement product | SOT314-2 (LQFP64) | Tray Pack, Bakeable, Single | Standard Marking |
| LPC1224FBD64/221 | LPC1224FBD64/221,1 | 9352 935 89151 | Withdrawn Replacement product | SOT314-2 (LQFP64) | Tray Pack, Bakeable, Single | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT313-2 | LQFP48 | plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm | MS-026 (JEDEC); 136E05 (IEC); | 2003-02-25 |
| SOT314-2 | LQFP64 | plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm | MS-026 (JEDEC); 136E10 (IEC); | 2003-02-25 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LPC1224FBD48/221 | 935293591151 | DN | |||||
| LPC1224FBD48/201 | 935293263151 | DN | |||||
| LPC1224FBD64/221 | 935293589151 | DN | |||||
| LPC1224FBD64/201 | 935293253151 | DN |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC1224FBD48/101 | LPC1224FBD48/101,1 | LPC1224FBD48/101 | Always Pb-free | 1 | 1 | ||||
| LPC1224FBD48/121 | LPC1224FBD48/121,1 | LPC1224FBD48/121 | Always Pb-free | 1 | 1 | ||||
| LPC1224FBD64/101 | LPC1224FBD64/101,1 | LPC1224FBD64/101 | Always Pb-free | 1 | 1 | ||||
| LPC1224FBD64/121 | LPC1224FBD64/121,1 | LPC1224FBD64/121 | Always Pb-free | 1 | 1 | ||||
| LPC1225FBD48/301 | LPC1225FBD48/301,1 | LPC1225FBD48/301 | Always Pb-free | 1 | 1 | ||||
| LPC1225FBD48/321 | LPC1225FBD48/321,1 | LPC1225FBD48/321 | Always Pb-free | 1 | 1 | ||||
| LPC1225FBD64/301 | LPC1225FBD64/301,1 | LPC1225FBD64/301 | Always Pb-free | 1 | 1 | ||||
| LPC1225FBD64/321 | LPC1225FBD64/321,1 | LPC1225FBD64/321 | Always Pb-free | 1 | 1 | ||||
| LPC1226FBD48/301 | LPC1226FBD48/301,1 | LPC1226FBD48/301 | Always Pb-free | 1 | 1 | ||||
| LPC1226FBD64/301 | LPC1226FBD64/301,1 | LPC1226FBD64/301 | Always Pb-free | 1 | 1 | ||||
| LPC1227FBD48/301 | LPC1227FBD48/301,1 | LPC1227FBD48/301 | Always Pb-free | 1 | 1 | ||||
| LPC1227FBD64/301 | LPC1227FBD64/301,1 | LPC1227FBD64/301 | Always Pb-free | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
Quality and reliability disclaimer| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LPC1224FBD48/221 | 935293591151 | DN | |||||
| LPC1224FBD48/201 | 935293263151 | DN | |||||
| LPC1224FBD64/221 | 935293589151 | DN | |||||
| LPC1224FBD64/201 | 935293253151 | DN |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| LPC122X | 32-bit ARM Cortex-M0 microcontroller; up to 128 kB flash and 8 kB SRAM | Data sheet | 2011-08-26 | |
| 75016842 | Low-cost development platform for 32-bit LPC microcontroller family; NXP LPCXpresso | Leaflet | 2011-01-28 | |
| LPC1200 | Up to 128 KB Flash and configurable peripherals for industrial control | Leaflet | 2011-02-01 | |
| LPC1200_chipshot | LPC1200 | MarCom | JPG | 2011-02-21 |
| LPC122x_block_chip | LPC122x | MarCom | jpg | 2011-02-21 |
| redirect_lpc1200_pr | LPC1200 press release | Other type | html | 2011-02-23 |
| UM10441 | LPC1224/25/26/27 User manual | User manual | 2011-09-26 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| LPC1225FBD64/321 | 9352 935 87151 | LPC1225FBD64/321,1 | NA | NEWARK/ELEMENT14 | 197 | 6/18/2013 | |||
| ASIA | AVNET EXPRESS ASIA | 160 | 6/18/2013 | ||||||
| JAPAN | CHIP ONE STOP | 1 | 06/18/2013 | ||||||
| LPC1225FBD64/301 | 9352 935 82151 | LPC1225FBD64/301,1 | NA | NEWARK/ELEMENT14 | 124 | 6/18/2013 | |||
| NA | DIGI-KEY CORPORATION | 45 | 6/18/2013 | ||||||
| JAPAN | CHIP ONE STOP | 5 | 06/18/2013 | ||||||
| LPC1224FBD48/101 | 9352 949 69151 | LPC1224FBD48/101,1 | NA | NEWARK/ELEMENT14 | 149 | 6/18/2013 | |||
| EU | Farnell Europe | 149 | 1 | 06/18/2013 | |||||
| NA | FUTURE ELECTRONICS | 6 | 6/17/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 6 | 6/17/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 6 | 6/17/2013 | ||||||
| ASIA | Element 14 | 0 | 1 | 18/06/2013 | |||||
| LPC1224FBD48/121 | 9352 949 72151 | LPC1224FBD48/121,1 | NA | NEWARK/ELEMENT14 | 209 | 6/18/2013 | |||
| EU | Farnell Europe | 209 | 1 | 06/18/2013 | |||||
| NA | DIGI-KEY CORPORATION | 185 | 6/18/2013 | ||||||
| NA | FUTURE ELECTRONICS | 125 | 6/17/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 125 | 6/17/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 125 | 6/17/2013 | ||||||
| ASIA | Element 14 | 0 | 1 | 18/06/2013 | |||||
| LPC1224FBD64/101 | 9352 949 68151 | LPC1224FBD64/101,1 | NA | AVNET EXPRESS AMERICAS | 628 | 6/18/2013 | |||
| NA | DIGI-KEY CORPORATION | 218 | 6/18/2013 | ||||||
| JAPAN | CHIP ONE STOP | 160 | 06/18/2013 | ||||||
| LPC1224FBD64/121 | 9352 949 71151 | LPC1224FBD64/121,1 | NA | DIGI-KEY CORPORATION | 289 | 6/18/2013 | |||
| ASIA | Element 14 | 0 | 1 | 18/06/2013 | |||||
| EU | Farnell Europe | 0 | 1 | 06/18/2013 | |||||
| LPC1226FBD48/301 | 9352 932 61151 | LPC1226FBD48/301,1 | NA | DIGI-KEY CORPORATION | 1,010 | 6/18/2013 | |||
| NA | ARROW ELECTRONICS | 500 | 6/18/2013 | ||||||
| NA | AVNET EXPRESS AMERICAS | 190 | 6/18/2013 | ||||||
| NA | FUTURE ELECTRONICS | 135 | 6/17/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 135 | 6/17/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 135 | 6/17/2013 | ||||||
| NA | NEWARK/ELEMENT14 | 63 | 6/18/2013 | ||||||
| JAPAN | CHIP ONE STOP | 5 | 06/18/2013 | ||||||
| LPC1227FBD48/301 | 9352 932 59151 | LPC1227FBD48/301,1 | NA | FUTURE ELECTRONICS | 3,476 | 6/17/2013 | |||
| EU | FUTURE ELECTRONICS UK | 3,476 | 6/17/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 3,476 | 6/17/2013 | ||||||
| NA | DIGI-KEY CORPORATION | 728 | 6/18/2013 | ||||||
| EU | Farnell Europe | 196 | 1 | 06/18/2013 | |||||
| NA | NEWARK/ELEMENT14 | 184 | 6/18/2013 | ||||||
| EU | ARROW EUROPE | 100 | 6/17/2013 | ||||||
| NA | AVNET EXPRESS AMERICAS | 65 | 6/18/2013 | ||||||
| ASIA | Element 14 | 14 | 1 | 18/06/2013 | |||||
| LPC1225FBD48/321 | 9352 935 88151 | LPC1225FBD48/321,1 | NA | DIGI-KEY CORPORATION | 619 | 6/18/2013 | |||
| NA | NEWARK/ELEMENT14 | 240 | 6/18/2013 | ||||||
| EU | Farnell Europe | 240 | 1 | 06/18/2013 | |||||
| ASIA | Element 14 | 10 | 1 | 18/06/2013 | |||||
| LPC1225FBD48/301 | 9352 935 83151 | LPC1225FBD48/301,1 | NA | ARROW ELECTRONICS | 250 | 6/18/2013 | |||
| NA | DIGI-KEY CORPORATION | 245 | 6/18/2013 | ||||||
| NA | NEWARK/ELEMENT14 | 173 | 6/18/2013 | ||||||
| EU | Farnell Europe | 173 | 1 | 06/18/2013 | |||||
| NA | AVNET EXPRESS AMERICAS | 50 | 6/18/2013 | ||||||
| ASIA | Element 14 | 0 | 1 | 18/06/2013 | |||||
| LPC1226FBD64/301 | 9352 932 51151 | LPC1226FBD64/301,1 | NA | WPG AMERICAS INC. | 160 | 6/18/2013 | |||
| JAPAN | CHIP ONE STOP | 5 | 06/18/2013 | ||||||
| LPC1227FBD64/301 | 9352 932 49151 | LPC1227FBD64/301,1 | EU | ARROW EUROPE | 1,100 | 6/17/2013 | |||
| NA | DIGI-KEY CORPORATION | 317 | 6/18/2013 | ||||||
| NA | NEWARK/ELEMENT14 | 147 | 6/18/2013 | ||||||
| ASIA | SACL - Hong Kong/China | yes | 160 | 06/01/2013 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us