| LPC1751FBD80 | Cortex-M3 with 32 kB flash, 8 kB SRAM, USB 2.0 Device, CAN, 12-bit ADC | | Download datasheet Order sample Buy online |
| LPC1752FBD80 | Cortex-M3 with 64 kB flash, 16 kB SRAM, USB 2.0 Device, CAN, 12-bit ADC | | Download datasheet Order sample Buy online |
| LPC1754FBD80 | Cortex-M3 with 128 kB flash, 32 kB SRAM, USB 2.0 Device/Host/OTG, CAN, 12-bit ADC, DAC | | Download datasheet Order sample Buy online |
| LPC1756FBD80 | Cortex-M3 with 256 kB flash, 32 kB SRAM, USB 2.0 Device/Host/OTG, CAN, 12-bit ADC, DAC, I2S | | Download datasheet Order sample Buy online |
| LPC1758FBD80 | Cortex-M3 with 512 kB flash, 64 kB SRAM, USB 2.0 Device/Host/OTG, Ethernet, CAN, 12-bit ADC, DAC, I2S | | Download datasheet Order sample Buy online |
| LPC1759FBD80 | Cortex-M3 with 512 kB flash, 64 kB SRAM, USB 2.0 Device/Host/OTG, CAN, 12-bit ADC, DAC, I2S | | Download datasheet Order sample Buy online |
| LPC1763FBD100 | Cortex-M3 with 256 kB flash, 64 kB SRAM, 12-bit ADC, DAC, I2S | | Download datasheet Order sample Buy online |
| LPC1764FBD100 | Cortex-M3 with 128 kB flash, 32 kB SRAM, Ethernet, USB 2.0 Device, CAN, 12-bit ADC | | Download datasheet Order sample Buy online |
| LPC1765FBD100 | Cortex-M3 with 256 kB flash, 64 kB SRAM, USB 2.0 Device/Host/OTG, CAN, 12-bit ADC, DAC, I2S | | Download datasheet Order sample Buy online |
| LPC1765FET100 | Cortex-M3 with 256 kB flash, 64 kB SRAM, USB 2.0 Device/Host/OTG, CAN, 12-bit ADC, DAC, I2S | | Download datasheet Order sample Buy online |
| LPC1766FBD100 | Cortex-M3 with 256 kB flash, 64 kB SRAM, Ethernet, USB 2.0 Device/Host/OTG, CAN, 12-bit ADC, DAC, I2S | | Download datasheet Order sample Buy online |
| LPC1767FBD100 | Cortex-M3 with 512 kB flash, 64 kB SRAM, Ethernet, 12-bit ADC, DAC, I2S | | Download datasheet Order sample Buy online |
| LPC1768FBD100 | Cortex-M3 with 512 kB flash, 64 kB SRAM, Ethernet, USB 2.0 Device/Host/OTG, 12-bit ADC, DAC, I2S | | Download datasheet Order sample Buy online |
| LPC1768FET100 | Cortex-M3 with 512 kB flash, 64 kB SRAM, Ethernet, USB 2.0 Device/Host/OTG, 12-bit ADC, DAC, I2S | | Download datasheet Order sample Buy online |
| LPC1769FBD100 | Cortex-M3 with 512 kB flash, 64 kB SRAM, Ethernet, USB 2.0 Device/Host/OTG, 12-bit ADC, DAC, I2S | | Download datasheet Order sample Buy online |
| LPC1774FBD144 | Cortex-M3 with 128 kB flash, 40 kB SRAM, USB 2.0 Device, CAN, 12-bit ADC | | Download datasheet Order sample Buy online Demo boards |
| LPC1774FBD208 | Cortex-M3 with 128 kB flash, 40 kB SRAM, USB 2.0 Device, CAN, 12-bit ADC | | Download datasheet Order sample Buy online Demo boards |
| LPC1776FBD208 | Cortex-M3 with 256 kB flash, 80 kB SRAM, Ethernet, USB 2.0 device/host/OTG, CAN, 12-bit ADC | | Download datasheet Order sample Buy online Demo boards |
| LPC1776FET180 | Cortex-M3 with 256 kB flash, 80 kB SRAM, Ethernet, USB 2.0 device/host/OTG, CAN, 12-bit ADC | | Download datasheet Order sample Buy online Demo boards |
| LPC1777FBD208 | Cortex-M3 with 512 kB flash, 96 kB SRAM, USB 2.0 device/host/OTG, CAN, 12-bit ADC | | Download datasheet Order sample Buy online Demo boards |
| LPC1778FBD144 | Cortex-M3 with 512 kB flash, 96 kB SRAM, Ethernet, USB 2.0 device/host/OTG, CAN, 12-bit ADC | | Download datasheet Order sample Buy online Demo boards |
| LPC1778FBD208 | Cortex-M3 with 512 kB flash, 96 kB SRAM, Ethernet, USB 2.0 device/host/OTG, CAN, 12-bit ADC | | Download datasheet Order sample Buy online Demo boards |
| LPC1778FET180 | Cortex-M3 with 512 kB flash, 96 kB SRAM, Ethernet, USB 2.0 device/host/OTG, CAN, 12-bit ADC | | Download datasheet Order sample Buy online Demo boards |
| LPC1778FET208 | Cortex-M3 with 512 kB flash, 96 kB SRAM, Ethernet, USB 2.0 device/host/OTG, CAN, 12-bit ADC | | Download datasheet Order sample Buy online Demo boards |
| LPC1785FBD208 | Cortex-M3 with 256 kB flash, 80 kB SRAM, 4 kB EEPROM, USB 2.0 Host/OTG/Device, CAN, 12-bit ADC, LCD, SD/MMC | | Download datasheet Order sample Buy online Demo boards |
| LPC1786FBD208 | Cortex-M3 with 256 kB flash, 80 kB SRAM, 4 kB EEPROM, Ethernet, USB 2.0 Host/OTG/Device, CAN, 12-bit ADC, LCD, SD/MMC | | Download datasheet Order sample Buy online Demo boards |
| LPC1787FBD208 | Cortex-M3 with 512 kB flash, 96 kB SRAM, 4 kB EEPROM, USB 2.0 Host/OTG/Device, CAN, 12-bit ADC, LCD, SD/MMC, QEI | | Download datasheet Order sample Buy online Demo boards |
| LPC1788FBD144 | Cortex-M3 with 512 kB flash, 96 kB SRAM, 4 kB EEPROM, Ethernet, USB 2.0 Host/OTG/Device, CAN, 12-bit ADC, LCD, SD/MMC | | Download datasheet Order sample Buy online Demo boards |
| LPC1788FBD208 | Cortex-M3 with 512 kB flash, 96 kB SRAM, 4 kB EEPROM, Ethernet, USB 2.0 Host/OTG/Device, CAN, 12-bit ADC, LCD, SD/MMC | | Download datasheet Order sample Buy online Demo boards |
| LPC1788FET180 | Cortex-M3 with 512 kB flash, 96 kB SRAM, 4 kB EEPROM, Ethernet, USB 2.0 Host/OTG/Device, CAN, 12-bit ADC, LCD, SD/MMC | | Download datasheet Order sample Buy online Demo boards |
| LPC1788FET208 | Cortex-M3 with 512 kB flash, 96 kB SRAM, 4 kB EEPROM, Ethernet, USB 2.0 Host/OTG/Device, CAN, 12-bit ADC, LCD, SD/MMC | | Download datasheet Order sample Buy online Demo boards |
Follow us