NXP Semiconductors


Select site:

English

Cortex-M3 (32-bit)

Selection guide
Cortex-M3 (32-bit)
LPC1751FBD80 - 32-bit ARM Cortex-M3 MCU; up to 512 kB flash and 64 kB SRAM with Ethernet, USB 2.0 Host/Device/OTG, CAN
LPC1752FBD80 - 32-bit ARM Cortex-M3 MCU; up to 512 kB flash and 64 kB SRAM with Ethernet, USB 2.0 Host/Device/OTG, CAN
LPC1754FBD80 - 32-bit ARM Cortex-M3 MCU; up to 512 kB flash and 64 kB SRAM with Ethernet, USB 2.0 Host/Device/OTG, CAN
LPC1756FBD80 - 32-bit ARM Cortex-M3 MCU; up to 512 kB flash and 64 kB SRAM with Ethernet, USB 2.0 Host/Device/OTG, CAN
LPC1758FBD80 - 32-bit ARM Cortex-M3 MCU; up to 512 kB flash and 64 kB SRAM with Ethernet, USB 2.0 Host/Device/OTG, CAN
LPC1764FBD100 - 32-bit ARM Cortex-M3 microcontroller; up to 512 kB flash and 64 kB SRAM with Ethernet, USB 2.0 Host/Device/OTG, CAN
LPC1765FBD100 - 32-bit ARM Cortex-M3 microcontroller; up to 512 kB flash and 64 kB SRAM with Ethernet, USB 2.0 Host/Device/OTG, CAN
LPC1766FBD100 - 32-bit ARM Cortex-M3 microcontroller; up to 512 kB flash and 64 kB SRAM with Ethernet, USB 2.0 Host/Device/OTG, CAN
LPC1768FBD100 - 32-bit ARM Cortex-M3 microcontroller; up to 512 kB flash and 64 kB SRAM with Ethernet, USB 2.0 Host/Device/OTG, CAN
New products
LPC1758/56/54/52/51
32-bit ARM Cortex-M3 MCU; up to 512 kB flash and 64 kB SRAM with Ethernet, USB 2.0 Host/Device/OTG, CAN
Download datasheet (301kB)

LPC1700 and LPC1300 - Experience NXP's Cortex-M3 based microcontroller series

NXP's LPC1700 series is the industry's highest performance Cortex-M3 based MCU series, operating at speeds up to 100 MHz and offering peripherals like Ethernet, USB 2.0 Host/OTG/Device, and CAN 2.0B.

NXP's LPC1300 series is the industry's lowest power Cortex-M3 based MCU series, operating at 200uA/MHz, and starting at only $0.99 in 10,000 unit volumes.

Key features

  • Cortex-M3 Rev 2 core operating at up to 100 MHz
  • Up to 512 KB Flash memory and up to 64 KB SRAM on-chip
  • Low power consumption down to 200 uA/MHz for LPC13xx devices
  • New Wake-up Interrupt Controller (WIC), Nested Vectored Interrupt Controller (NVIC), and Memory Protection Unit
  • Available with advanced peripherals like Ethernet, USB Host/OTG/Device, CAN, I2S, Fast-mode Plus (Fm+) I2C, 12-bit ADC, Motor Control PWM, Quadrature Encoder Interface, and more

Descriptive summary

Comparison table
Compare the LPC17xx products via the Cortex-M3 selection guide.

LPC17xx / LPC13xx Device Highlight Pages
For further information on the LPC1700 series, please visit the LPC17xx Device Highlight page.
For further information on the LPC1300 series, please visit the LPC13xx Device Highlight page.

Product list
Browse the LPC17xx products using the Cortex-M3 product list.

Literature

Helpful Links