LPC1114FDH28

32kB flash, 4kB SRAM, TSSOP28 package


Quick ordering

DistributorIn Stock
OR:  

  • The LPC1114FDH28 is an ARM Cortex-M0 based, low-cost 32-bit MCU, designed for 8/16-bit microcontroller applications, offering performance, low power, simple instruction set and memory addressing together with reduced code size compared to existing 8/16-bit architectures. The LPC1114FDH28 operates at CPU frequencies of up to 50 MHz. The LPC1114FDH28 includes up to 32 kB of flash memory, up to 4 kB of data memory, one Fastmode Plus I²C-bus interface, one RS-485/EIA-485 UART, one SPI interface with SSP features, four general purpose counter/timers, a 10-bit ADC, and up to 22 general purpose I/O pins.

Features and benefits

  • ARM Cortex-M0 processor, running at frequencies of up to 50 MHz
  • ARM Cortex-M0 built-in Nested Vectored Interrupt Controller (NVIC)
  • Serial Wire Debug
  • System tick timer
  • 32 kB on-chip flash programming memory
  • 4 kB SRAM
  • In-System Programming (ISP) and In-Application Programming (IAP)
  • 22 General Purpose I/O (GPIO) pins with configurable pull-up/-down resistors
  • High-current output driver (20 mA) on one pin
  • Programmable WatchDog Timer (WDT)
  • 10-bit ADC with input multiplexing among 5 pins
  • UART with fractional baud rate generation
  • One SPI controller with SSP features and FIFO and multi-protocol capabilities
  • I²C-bus interface supporting full I²C-bus specification and Fast-mode Plus
  • Integrated PMU (Power Management Unit) to minimize power consumption
  • Power profiles residing in boot ROM (LPC1100Land LPC1100XL series only)
  • Unique device serial number for identification
  • Single 3.3 V power supply (1.8 V to 3.6 V)
  • Four general purpose counter/timers

Applications

  • eMetering
  • Alarm systems
  • Lighting
  • White goods
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Demo boards

OM11085OM11085

IAR LPC1114 Evaluation Board

Demo board

OM11086OM11086

Keil LPC1114 Evaluation Board

Demo board

OM13035OM13035

LPCXpresso Board for LPC1115

Demo board


Parametrics of this product

Type numberCoreClock speed [max] (MHz)DMIPSFlash (kB)RAM (kB)GPIOUARTI²CSPIADC channelsADC (bits)TimersTimer (bits)SCTimer / PWMPWMPackage nameTemperature rangeIOHSupply voltage [min] (V)Supply voltage [max] (V)Product statusDemoboard
LPC1114FDH28Cortex-M05042324221116102216; 32113TSSOP28-40 °C to +85 °CN1.83.6ProductionOM13035; OM11049; OM11085; OM11086

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingProduct statusMarkingOrderable part number, (Ordering code (12NC))
LPC1114FDH28/102TSSOP28
(SOT361-1)
sot361-1_poSSOP-TSSOP-VSO-WAVE
Tube in DrypackDevelopmentStandard MarkingLPC1114FDH28/102,5
( 9352 970 35529 )
Reel 13" Q1/T1 in DrypackActiveStandard MarkingLPC1114FDH28/102:5
( 9352 970 35518 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL LF
LPC1114FDH28/102LPC1114FDH28/102,5LPC1114FDH28/102Always Pb-free12
LPC1114FDH28/102LPC1114FDH28/102:5LPC1114FDH28/102Always Pb-free12
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
LPC111X32-bit ARM Cortex-M0 microcontroller; up to 64 kB flash and 8 kB SRAMData sheetpdf2014-03-31
AN10955Full-duplex software UART for LPC111x and LPC13xxApplication notepdf2010-07-16
AN10963Reducing code size for LPC11XX with LPCXpressoApplication notezip2013-08-09
AN10968Using Code Read Protection in LPC1100 and LPC1300Application notepdf2010-08-30
AN10995AN10995 - LPC1100 secondary bootloader (with software)Application notezip2010-10-22
AN10955_-_Full-duplex_software_UART_for_LPC111x_and_LPC13xxAN10955 - Full-duplex software UART for LPC111x and LPC13xxApplication notezip2011-01-07
AN11043AN11043 - Power profiles on the LPC1100L (with software)Application notezip2011-03-02
AN11229UUencoding for UART ISPApplication notepdf2012-07-06
AN11308Quick Start Up Guide PNEV512B BoardApplication notepdf2014-12-04
AN11257SPI secondary boot loader Application notezip2013-07-22
AN11318How to implement the PMBus software stack Application notezip2013-07-22
AN11139Off-line Li-Ion battery charger solution with the LPC111x familyApplication notezip2013-08-09
AN11208NXP LPC Cortex-M0 IEC60335 Class B libraryApplication notezip2014-01-24
AN11241AES encryption and decryption software on LPC microcontrollersApplication notezip2014-03-17
AN11258I2C secondary boot loaderApplication notezip2013-08-09
AN11174DALI master using LPC134xApplication notezip2013-08-09
AN11175DALI master using LPC134xApplication notezip2013-08-09
AN11154DMX512/RDM master using LPC11U1xApplication notezip2013-08-09
AN11153DMX512/RDM slave using LPC111xApplication notezip2013-08-09
ES_LPC111XErrata sheet LPC1111/12/13/14/15Errata sheetpdf2013-10-17
ES_LPC1110_11_12_14Errata sheet LPC1110/11/12/14Errata sheetpdf2013-01-28
LPC11xx_DMX_RDM_release1_0LPC11xx DMX/RDM release 1.0Other typezip2012-03-07
R_10004Driving the LPC111x with Murata resonatorsReportpdf2014-02-17
LPC11xx_LPC13xx_DALI_DevKit_UM10553UM10553 - DALI getting started guideSoftwarezip2013-03-14
LPC11xx_LPC13xx_DALI_DevKit_AN11175AN11175 - DALI master using LPC134xSoftwarezip2013-03-14
LPC11xx_LPC13xx_DALI_DevKitDALI SDK2.0 setupSoftwarezip2013-03-14
LPC11xx_LPC13xx_DALI_DevKit_AN11174AN11174 - DALI slave using the LPC111xSoftwarezip2013-03-14
TN00005Migration from LPC1100L to LPC1100XLTechnical notepdf2012-11-30
TN00009ADC design guidelinesTechnical notepdf2014-05-09
UM10398LPC111x/LPC11Cxx User manualUser manualpdf2014-06-11
UM10553DALI getting started guideUser manualzip2013-08-09
UM10536DMX512/RDM getting started guideUser manualzip2013-08-09
sot361-1_poplastic thin shrink small outline package; 28 leads; body width 4.4 mmOutline drawingpdf2009-10-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave solderingpdf2009-10-08

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC1114FDH28/1029352 970 35529LPC1114FDH28/102,5      not available
LPC1114FDH28/1029352 970 35518LPC1114FDH28/102:5ASIAWPI5,000250009/03/2015Buy online 
   ASIAChip One Stop2,21509/04/2015Buy online 
   GLOBALArrow Electronics2,114109/03/2015Buy online 
   NADigiKey866109/03/2015Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Software

TitleTypeDate
UM10553 - DALI getting started guideSoftware2013-03-14
AN11175 - DALI master using LPC134xSoftware2013-03-14
DALI SDK2.0 setupSoftware2013-03-14
AN11174 - DALI slave using the LPC111xSoftware2013-03-14

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...


No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"","category":[],"basictype":["LPC1114FDH28"]}

Demo boards

OM11085OM11085

IAR LPC1114 Evaluation Board

Demo board

OM11086OM11086

Keil LPC1114 Evaluation Board

Demo board

OM13035OM13035

LPCXpresso Board for LPC1115

Demo board

Software, tools, and utilities for LPC1100 Series microcontrollers

LPCware.com is home to a wealth of downloads and developer resources for NXP LPC microcontrollers. Resources for LPC11xx MCUs include:

Design resources (schematics, EDA files, BSDL files, etc.) available by LPC1100 family include:
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.