LPC1100XL

50 MHz Cortex-M0 MCU, Single power supply (1.8 V to 3.6 V), ADC, I2C, SPI, power profiles, 256 byte flash page


Quick ordering

DistributorIn Stock
OR:  

With performance capability up to 50 MHz the LPC1100XL microcontroller delivers the industry‘s lowest 32-bit active power consumption for Cortex-M0 microcontrollers at 110 µA/MHz and reduces deep sleep current below 2 µA. Also on-chip power profiles can be customized for any low-power application allowing designers to reach ideal power levels with minimal application intervention. The power profiles serve as an excellent alternative to non-configurable low power modes, as they can conduct dynamic power management and optimize CPU operation for various application states.

The LPC1100XL incorporates NXP’s proprietary embedded flash which extends solutions to 64 kB while incorporating 256 bytes of page erase. The 256-byte page-erase feature significantly improves the efficiency and ease of use of the on-chip flash, allowing for seamless field updates without having to erase a large sector to write the next page.

Features and benefits

  • ARM Cortex-M0 processor, 50 MHz operation
  • Superior code density and higher performance than 8-/16-bit MCUs
  • Industry's lowest active power consumption with easy-to-use power profiles
  • Provides an easy migration path to Cortex-M3

Applications

  • Human input devices (e.g. mouse)
  • Simple motor control (e.g. fan control)
  • Toys
  • Small appliances

Parametrics of this product

Type numberCoreClock speed [max] (MHz)Flash (kB)RAM (kB)UARTI²CSPIADC channelsADC (bits)TimersTimer (bits)PWMPackage nameTemperature range (°C)Demoboard
LPC1102UKCortex-M05032811510416; 3211WLCSP-40 °C to +85 °C
LPC1104UKCortex-M05032811510416; 3211WLCSP-40 °C to +85 °COM13047
LPC1110FD20Cortex-M05041111510416; 3213SO20-40 °C to +85 °COM11049; OM11083; OM11085; OM11086; OM13016; OM13035
LPC1111FDH20Cortex-M05082111510416; 3213TSSOP20-40 °C to +85 °COM11049; OM11085; OM11086; OM13035
LPC1111FHN33Cortex-M05086111810416; 3213HVQFN32-40 °C to +85 °COM11049; OM11085; OM11086; OM13035
LPC1111JHN33Cortex-M05086111810416; 3213HVQFN32-40 °C to +105 °C
LPC1112FD20Cortex-M050164111510416; 3213SO20-40 °C to +85 °COM11049; OM11085; OM11086; OM13035
LPC1112FDH20Cortex-M05016411510416; 3213TSSOP20-40 °C to +85 °COM11049; OM11085; OM11086; OM13035
LPC1112FDH28Cortex-M050164111610416; 3213TSSOP28-40 °C to +85 °COM11049; OM11085; OM13035
LPC1112FHI33Cortex-M050166111810416; 3213HVQFN32-40 °C to +85 °COM11049; OM11085; OM11086; OM13035
LPC1112FHN24Cortex-M050164111610416; 3213HVQFN24-40 °C to +85 °COM11049; OM11085; OM11086; OM13035
LPC1112FHN33Cortex-M050166111810416; 3213HVQFN32-40 °C to +85 °COM11049; OM11085; OM11086; OM13035
LPC1112JHI33Cortex-M050166111810416; 3213HVQFN32-40 °C to +105 °C
LPC1112JHN33Cortex-M050166111810416; 3213HVQFN32-40 °C to +105 °C
LPC1113FBD48Cortex-M050248112810416; 3213LQFP48-40 °C to +85 °COM11049; OM11085; OM11086; OM13035
LPC1113FHN33Cortex-M0502412111810416; 3213HVQFN32-40 °C to +85 °COM11049; OM11085; OM11086; OM13035
LPC1113JBD48Cortex-M050248112810416; 3213LQFP48-40 °C to +105 °C
LPC1113JHN33Cortex-M0502412111810416; 3213HVQFN32-40 °C to +105 °C
LPC1114FBD48Cortex-M050328112810416; 3213LQFP48-40 °C to +85 °COM11049; OM11085; OM11086; OM13035
LPC1114FDH28Cortex-M050324111610416; 3213TSSOP28-40 °C to +85 °COM11049; OM11085; OM11086; OM13035
LPC1114FHI33Cortex-M0503212111810416; 3213HVQFN32-40 °C to +85 °COM11049; OM11085; OM11086; OM13035
LPC1114FHN33Cortex-M0503212111810416; 3213HVQFN32-40 °C to +85 °COM11049; OM11085; OM11086; OM13035
LPC1114FN28Cortex-M050324111610416; 3213DIP28-40 °C to +85 °COM11049; OM11085; OM11086; OM13035
LPC1114JBD48Cortex-M050328112810416; 3213LQFP48-40 °C to +105 °C
LPC1114JHI33Cortex-M0503212111810416; 3213HVQFN32-40 °C to +105 °C
LPC1114JHN33Cortex-M0503212111810416; 3213HVQFN32-40 °C to +105 °C
LPC1115FBD48Cortex-M050648112810416; 3213LQFP48-40 °C to +85 °C
LPC1115FET48Cortex-M050648112810416; 3213TFBGA48-40 °C to +85 °C
LPC1115JBD48Cortex-M050648112810416; 3213LQFP48-40 °C to +105 °C
LPC1115JET48Cortex-M050648112810416; 3213TFBGA48-40 °C to +105 °C
LPC1124JBD488312812LQFP48
LPC1125JBD4883128LQFP48OM13080

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingProduct statusMarkingOrderable part number, (Ordering code (12NC))
LPC1102UKWLCSP
(OL-LPC1102UK)
lpc1102uk_poReel 13" Q1/T1ActiveStandard MarkingLPC1102UK,118
( 9352 926 25118 )
LPC1104UKWLCSP
(OL-LPC1102UK)
lpc1102uk_poReel 13" Q1/T1ActiveStandard MarkingLPC1104UK,118
( 9352 978 32118 )
LPC1110FD20SO20
(SOT163-1)
sot163-1_poReflow_Soldering_Profile
Wave_Soldering_Profile
Tube in DrypackActiveStandard MarkingLPC1110FD20,529
( 9352 970 15529 )
LPC1111FDH20/002TSSOP20
(SOT360-1)
sot360-1_poSSOP-TSSOP-VSO-WAVE
Tube in DrypackDevelopmentStandard MarkingLPC1111FDH20/002VP
( 9352 970 31529 )
Reel 13" Q1/T1 in DrypackActiveStandard MarkingLPC1111FDH20/002,5
( 9352 970 31518 )
LPC1111FHN33/101HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1111FHN33/101,5
( 9352 907 71551 )
LPC1111FHN33/102HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1111FHN33/102,5
( 9352 938 74551 )
Reel 13" Q1/T1 in DrypackActiveStandard MarkingLPC1111FHN33/1025
( 9352 938 74518 )
LPC1111FHN33/103HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1111FHN33/103,5
( 9352 972 53551 )
LPC1111FHN33/201HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1111FHN33/201,5
( 9352 907 72551 )
LPC1111FHN33/202HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1111FHN33/202,5
( 9352 938 75551 )
LPC1111FHN33/203HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1111FHN33/203,5
( 9352 956 27551 )
LPC1111FHN33/303HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackDevelopmentStandard MarkingLPC1111FHN33/303,5
( 9352 956 26551 )
LPC1111JHN33/103HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1111JHN33/103E
( 9353 038 18551 )
LPC1111JHN33/203HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1111JHN33/203E
( 9353 038 19551 )
LPC1112FD20/102SO20
(SOT163-1)
sot163-1_poReflow_Soldering_Profile
Wave_Soldering_Profile
Tube in DrypackActiveStandard MarkingLPC1112FD20/102,52
( 9352 970 32529 )
LPC1112FDH20/102TSSOP20
(SOT360-1)
sot360-1_poSSOP-TSSOP-VSO-WAVE
Tube in DrypackDevelopmentStandard MarkingLPC1112FDH20/102,5
( 9352 970 33529 )
Reel 13" Q1/T1 in DrypackActiveStandard MarkingLPC1112FDH20/102:5
( 9352 970 33518 )
LPC1112FDH28/102TSSOP28
(SOT361-1)
sot361-1_poSSOP-TSSOP-VSO-WAVE
Tube in DrypackDevelopmentStandard MarkingLPC1112FDH28/102,5
( 9352 970 34529 )
Reel 13" Q1/T1 in DrypackActiveStandard MarkingLPC1112FDH28/102:5
( 9352 970 34518 )
LPC1112FHI33/102HVQFN32
(SOT617-3)
sot617-3_posot617-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1112FHI33/102,5
( 9352 974 04551 )
LPC1112FHI33/202HVQFN32
(SOT617-3)
sot617-3_posot617-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1112FHI33/202,5
( 9352 971 81551 )
LPC1112FHI33/203HVQFN32
(SOT617-3)
sot617-3_posot617-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1112FHI33/203,5
( 9352 972 64551 )
LPC1112FHN24/202HVQFN24
(SOT616-3)
sot616-3_posot616-3_fr
Tray, Bakeable, MultipleActiveStandard MarkingLPC1112FHN24/202,1
( 9352 983 99157 )
Reel 13" Q1/T1ActiveStandard MarkingLPC1112FHN24/202J
( 9352 983 99118 )
LPC1112FHN33/101HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1112FHN33/101,5
( 9352 907 73551 )
LPC1112FHN33/102HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1112FHN33/102,5
( 9352 938 76551 )
LPC1112FHN33/103HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1112FHN33/103,5
( 9352 972 54551 )
LPC1112FHN33/201HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1112FHN33/201,5
( 9352 907 74551 )
LPC1112FHN33/202HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1112FHN33/202,5
( 9352 938 77551 )
Reel 13" Q1/T1 in DrypackActiveStandard MarkingLPC1112FHN33/202:5
( 9352 938 77518 )
LPC1112FHN33/203HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1112FHN33/203,5
( 9352 956 29551 )
LPC1112FHN33/303HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackDevelopmentStandard MarkingLPC1112FHN33/303,5
( 9352 956 28551 )
LPC1112JHI33/203HVQFN32
(SOT617-3)
sot617-3_posot617-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1112JHI33/203E
( 9353 015 83551 )
LPC1112JHN33/103HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1112JHN33/103E
( 9353 038 17551 )
LPC1112JHN33/203HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1112JHN33/203E
( 9353 038 16551 )
LPC1113FBD48/301LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1113FBD48/301,1
( 9352 907 77151 )
LPC1113FBD48/302LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1113FBD48/302,1
( 9352 938 81151 )
LPC1113FBD48/303LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1113FBD48/303,1
( 9352 956 25151 )
LPC1113FHN33/201HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1113FHN33/201,5
( 9352 907 75551 )
LPC1113FHN33/202HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1113FHN33/202,5
( 9352 938 78551 )
Reel 13" Q1/T1 in DrypackActiveStandard MarkingLPC1113FHN33/202:5
( 9352 938 78518 )
LPC1113FHN33/203HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1113FHN33/203,5
( 9352 956 32551 )
LPC1113FHN33/301HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1113FHN33/301,5
( 9352 907 76551 )
LPC1113FHN33/302HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Reel 13" Q1/T1 in DrypackActiveStandard MarkingLPC1113FHN33/302:5
( 9352 938 79518 )
Tray, Bakeable, Multiple in DrypackActiveStandard MarkingLPC1113FHN33/302K
( 9352 938 79557 )
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1113FHN33/302,5
( 9352 938 79551 )
LPC1113FHN33/303HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1113FHN33/303,5
( 9352 956 31551 )
LPC1113JBD48/303LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1113JBD48/303QL
( 9353 038 13151 )
LPC1113JHN33/203HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1113JHN33/203E
( 9353 038 14551 )
LPC1113JHN33/303HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1113JHN33/303E
( 9353 038 15551 )
LPC1114FBD48/301LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1114FBD48/301,1
( 9352 907 89151 )
Reel 13" Q1/T1ActiveStandard MarkingLPC1114FBD48/301:1
( 9352 907 89118 )
LPC1114FBD48/302LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1114FBD48/302,1
( 9352 938 84151 )
LPC1114FBD48/303LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1114FBD48/303,1
( 9352 956 24151 )
Reel 13" Q1/T1ActiveStandard MarkingLPC1114FBD48/303J
( 9352 956 24118 )
LPC1114FBD48/323LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1114FBD48/323,1
( 9352 972 55151 )
Reel 13" Q1/T1ActiveStandard MarkingLPC1114FBD48/323J
( 9352 972 55118 )
LPC1114FBD48/333LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1114FBD48/333,1
( 9352 972 56151 )
LPC1114FDH28/102TSSOP28
(SOT361-1)
sot361-1_poSSOP-TSSOP-VSO-WAVE
Tube in DrypackDevelopmentStandard MarkingLPC1114FDH28/102,5
( 9352 970 35529 )
Reel 13" Q1/T1 in DrypackActiveStandard MarkingLPC1114FDH28/102:5
( 9352 970 35518 )
LPC1114FHI33/302HVQFN32
(SOT617-3)
sot617-3_posot617-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1114FHI33/302,5
( 9352 971 78551 )
LPC1114FHI33/303HVQFN32
(SOT617-3)
sot617-3_posot617-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1114FHI33/303,5
( 9352 972 63551 )
LPC1114FHN33/201HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1114FHN33/201,5
( 9352 907 91551 )
LPC1114FHN33/202HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1114FHN33/202,5
( 9352 938 82551 )
LPC1114FHN33/203HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1114FHN33/203,5
( 9352 956 34551 )
LPC1114FHN33/301HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1114FHN33/301,5
( 9352 907 92551 )
Reel 13" Q1/T1 in DrypackActiveStandard MarkingLPC1114FHN33/301:5
( 9352 907 92518 )
LPC1114FHN33/302HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1114FHN33/302:5
( 9352 938 83551 )
Reel 13" Q1/T1 in DrypackActiveStandard MarkingLPC1114FHN33/302,5
( 9352 938 83518 )
LPC1114FHN33/303HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1114FHN33/303,5
( 9352 956 33551 )
LPC1114FHN33/333HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1114FHN33/333,5
( 9352 972 57551 )
LPC1114FHN33/CP3333HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackDevelopmentStandard MarkingLPC1114FHN33/CP33E
( 9353 063 32551 )
LPC1114FN28/102DIP28
(SOT117-1)
sot117-1_poTubeActiveStandard MarkingLPC1114FN28/102,12
( 9352 970 16129 )
LPC1114JBD48/303LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1114JBD48/303QL
( 9353 038 09151 )
LPC1114JBD48/323LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1114JBD48/323QL
( 9353 038 11151 )
LPC1114JBD48/333LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1114JBD48/333QL
( 9353 038 12151 )
LPC1114JHI33/303HVQFN32
(SOT617-3)
sot617-3_posot617-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1114JHI33/303E
( 9353 038 54551 )
LPC1114JHN33/203HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1114JHN33/203E
( 9353 038 33551 )
LPC1114JHN33/303HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1114JHN33/303E
( 9353 038 34551 )
LPC1114JHN33/333HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActiveStandard MarkingLPC1114JHN33/333E
( 9353 032 92551 )
LPC1115FBD48/303LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1115FBD48/303,1
( 9352 972 62151 )
LPC1115FET48/303TFBGA48
(SOT1155-2)
sot1155-2_poTray, Bakeable, SingleActiveStandard MarkingLPC1115FET48/303QL
( 9353 004 05151 )
LPC1115JBD48/303LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1115JBD48/303QL
( 9353 032 94151 )
LPC1115JET48/303TFBGA48
(SOT1155-2)
sot1155-2_poTray, Bakeable, SingleActiveStandard MarkingLPC1115JET48/303QL
( 9353 032 93151 )
LPC1124JBD48/303LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1124JBD48/303QL
( 9353 052 58151 )
LPC1125JBD48LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleDevelopmentStandard MarkingLPC1125JBD48QL
( 9353 044 14151 )
LPC1125JBD48/303LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActiveStandard MarkingLPC1125JBD48/303QL
( 9353 052 59151 )

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
LPC1111FHN33935290458551DN
LPC1112FHN33935290684551DN
LPC1113FBD48935290461151DN
LPC1113FHN33935290459551DN

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL LF
LPC1102UKLPC1102UK,118LPC1102UKAlways Pb-free11
LPC1104UKLPC1104UK,118LPC1104UKAlways Pb-free11
LPC1110FD20LPC1110FD20,529LPC1110FD20Always Pb-free12
LPC1111FDH20/002LPC1111FDH20/002VPLPC1111FDH20/002Always Pb-free12
LPC1111FDH20/002LPC1111FDH20/002,5LPC1111FDH20/002Always Pb-free22
LPC1111FHN33/101LPC1111FHN33/101,5LPC1111FHN33/101Always Pb-free33
LPC1111FHN33/102LPC1111FHN33/102,5LPC1111FHN33/102Always Pb-free33
LPC1111FHN33/102LPC1111FHN33/1025LPC1111FHN33/102Always Pb-free33
LPC1111FHN33/103LPC1111FHN33/103,5LPC1111FHN33/103Always Pb-free33
LPC1111FHN33/201LPC1111FHN33/201,5LPC1111FHN33/201Always Pb-free33
LPC1111FHN33/202LPC1111FHN33/202,5LPC1111FHN33/202Always Pb-free33
LPC1111FHN33/203LPC1111FHN33/203,5LPC1111FHN33/203Always Pb-free33
LPC1111FHN33/303LPC1111FHN33/303,5Not availableAlways Pb-free33
LPC1111JHN33/103LPC1111JHN33/103ELPC1111JHN33/103Always Pb-free33
LPC1111JHN33/203LPC1111JHN33/203ELPC1111JHN33/203Always Pb-free33
LPC1112FD20/102LPC1112FD20/102,52LPC1112FD20/102Always Pb-free12
LPC1112FDH20/102LPC1112FDH20/102,5LPC1112FDH20/102Always Pb-free12
LPC1112FDH20/102LPC1112FDH20/102:5LPC1112FDH20/102Always Pb-free12
LPC1112FDH28/102LPC1112FDH28/102,5LPC1112FDH28/102Always Pb-free12
LPC1112FDH28/102LPC1112FDH28/102:5LPC1112FDH28/102Always Pb-free12
LPC1112FHI33/102LPC1112FHI33/102,5LPC1112FHI33/102Always Pb-free33
LPC1112FHI33/202LPC1112FHI33/202,5LPC1112FHI33/202Always Pb-free33
LPC1112FHI33/203LPC1112FHI33/203,5LPC1112FHI33/203Always Pb-free33
LPC1112FHN24/202LPC1112FHN24/202,1LPC1112FHN24/202Always Pb-free11
LPC1112FHN24/202LPC1112FHN24/202JLPC1112FHN24/202Always Pb-free11
LPC1112FHN33/101LPC1112FHN33/101,5LPC1112FHN33/101Always Pb-free33
LPC1112FHN33/102LPC1112FHN33/102,5LPC1112FHN33/102Always Pb-free33
LPC1112FHN33/103LPC1112FHN33/103,5LPC1112FHN33/103Always Pb-free33
LPC1112FHN33/201LPC1112FHN33/201,5LPC1112FHN33/201Always Pb-free33
LPC1112FHN33/202LPC1112FHN33/202,5LPC1112FHN33/202Always Pb-free33
LPC1112FHN33/202LPC1112FHN33/202:5LPC1112FHN33/202Always Pb-free33
LPC1112FHN33/203LPC1112FHN33/203,5LPC1112FHN33/203Always Pb-free33
LPC1112FHN33/303LPC1112FHN33/303,5Not availableAlways Pb-free33
LPC1112JHI33/203LPC1112JHI33/203ELPC1112JHI33/203Always Pb-free33
LPC1112JHN33/103LPC1112JHN33/103ELPC1112JHN33/103Always Pb-free33
LPC1112JHN33/203LPC1112JHN33/203ELPC1112JHN33/203Always Pb-free33
LPC1113FBD48/301LPC1113FBD48/301,1LPC1113FBD48/301Always Pb-free11
LPC1113FBD48/302LPC1113FBD48/302,1LPC1113FBD48/302Always Pb-free11
LPC1113FBD48/303LPC1113FBD48/303,1LPC1113FBD48/303Always Pb-free11
LPC1113FHN33/201LPC1113FHN33/201,5LPC1113FHN33/201Always Pb-free33
LPC1113FHN33/202LPC1113FHN33/202,5LPC1113FHN33/202Always Pb-free33
LPC1113FHN33/202LPC1113FHN33/202:5LPC1113FHN33/202Always Pb-free33
LPC1113FHN33/203LPC1113FHN33/203,5LPC1113FHN33/203Always Pb-free33
LPC1113FHN33/301LPC1113FHN33/301,5LPC1113FHN33/301Always Pb-free33
LPC1113FHN33/302LPC1113FHN33/302:5LPC1113FHN33/302Always Pb-free33
LPC1113FHN33/302LPC1113FHN33/302KLPC1113FHN33/302Always Pb-free33
LPC1113FHN33/302LPC1113FHN33/302,5LPC1113FHN33/302Always Pb-free33
LPC1113FHN33/303LPC1113FHN33/303,5LPC1113FHN33/303Always Pb-free33
LPC1113JBD48/303LPC1113JBD48/303QLLPC1113JBD48/303Always Pb-free11
LPC1113JHN33/203LPC1113JHN33/203ELPC1113JHN33/203Always Pb-free33
LPC1113JHN33/303LPC1113JHN33/303ELPC1113JHN33/303Always Pb-free33
LPC1114FBD48/301LPC1114FBD48/301,1LPC1114FBD48/301Always Pb-free11
LPC1114FBD48/301LPC1114FBD48/301:1LPC1114FBD48/301Always Pb-free11
LPC1114FBD48/302LPC1114FBD48/302,1LPC1114FBD48/302Always Pb-free11
LPC1114FBD48/303LPC1114FBD48/303,1LPC1114FBD48/303Always Pb-free11
LPC1114FBD48/303LPC1114FBD48/303JLPC1114FBD48/303Always Pb-free11
LPC1114FBD48/323LPC1114FBD48/323,1LPC1114FBD48/323Always Pb-free11
LPC1114FBD48/323LPC1114FBD48/323JLPC1114FBD48/323Always Pb-free11
LPC1114FBD48/333LPC1114FBD48/333,1LPC1114FBD48/333Always Pb-free11
LPC1114FDH28/102LPC1114FDH28/102,5LPC1114FDH28/102Always Pb-free12
LPC1114FDH28/102LPC1114FDH28/102:5LPC1114FDH28/102Always Pb-free12
LPC1114FHI33/302LPC1114FHI33/302,5LPC1114FHI33/302Always Pb-free33
LPC1114FHI33/303LPC1114FHI33/303,5LPC1114FHI33/303Always Pb-free33
LPC1114FHN33/201LPC1114FHN33/201,5LPC1114FHN33/201Always Pb-free33
LPC1114FHN33/202LPC1114FHN33/202,5LPC1114FHN33/202Always Pb-free33
LPC1114FHN33/203LPC1114FHN33/203,5LPC1114FHN33/203Always Pb-free33
LPC1114FHN33/301LPC1114FHN33/301,5LPC1114FHN33/301Always Pb-free33
LPC1114FHN33/301LPC1114FHN33/301:5LPC1114FHN33/301Always Pb-free33
LPC1114FHN33/302LPC1114FHN33/302:5LPC1114FHN33/302Always Pb-free33
LPC1114FHN33/302LPC1114FHN33/302,5LPC1114FHN33/302Always Pb-free33
LPC1114FHN33/303LPC1114FHN33/303,5LPC1114FHN33/303Always Pb-free33
LPC1114FHN33/333LPC1114FHN33/333,5LPC1114FHN33/333Always Pb-free33
LPC1114FHN33/CP3333LPC1114FHN33/CP33ENot availableAlways Pb-free33
LPC1114FN28/102LPC1114FN28/102,12LPC1114FN28/102Always Pb-freeNANA
LPC1114JBD48/303LPC1114JBD48/303QLLPC1114JBD48/303Always Pb-free11
LPC1114JBD48/323LPC1114JBD48/323QLLPC1114JBD48/323Always Pb-free11
LPC1114JBD48/333LPC1114JBD48/333QLLPC1114JBD48/333Always Pb-free11
LPC1114JHI33/303LPC1114JHI33/303ELPC1114JHI33/303Always Pb-free33
LPC1114JHN33/203LPC1114JHN33/203ELPC1114JHN33/203Always Pb-free33
LPC1114JHN33/303LPC1114JHN33/303ELPC1114JHN33/303Always Pb-free33
LPC1114JHN33/333LPC1114JHN33/333ELPC1114JHN33/333Always Pb-free33
LPC1115FBD48/303LPC1115FBD48/303,1LPC1115FBD48/303Always Pb-free11
LPC1115FET48/303LPC1115FET48/303QLLPC1115FET48/303Always Pb-freeNA1
LPC1115JBD48/303LPC1115JBD48/303QLLPC1115JBD48/303Always Pb-free11
LPC1115JET48/303LPC1115JET48/303QLLPC1115JET48/303Always Pb-free1NA
LPC1124JBD48/303LPC1124JBD48/303QLLPC1124JBD48/303Always Pb-free11
LPC1125JBD48LPC1125JBD48QLNot availableAlways Pb-free11
LPC1125JBD48/303LPC1125JBD48/303QLLPC1125JBD48/303Always Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
LPC1111FHN33935290458551DN
LPC1112FHN33935290684551DN
LPC1113FBD48935290461151DN
LPC1113FHN33935290459551DN

Documentation for this product

File nameTitleTypeFormatDate
LPC1102_110432-bit ARM Cortex-M0 microcontroller; 32 kB flash and 8 kB SRAMData sheetpdf2013-09-26
LPC112X32-bit ARM Cortex-M0 microcontroller; 64 kB flash and 8 kB SRAM; 12-bit ADCData sheetpdf2015-02-24
ES_LPC1112Errata sheet LPC1112Errata sheetpdf2010-11-30
ES_LPC1114Errata sheet LPC1114Errata sheetpdf2010-11-30
ES_LPC1113Errata sheet LPC1113Errata sheetpdf2010-11-30
ES_LPC111XErrata sheet LPC1111/12/13/14/15Errata sheetpdf2013-10-17
ES_LPC1102Errata sheet LPC1102Errata sheetpdf2012-01-19
ES_LPC1110_11_12_14Errata sheet LPC1110/11/12/14Errata sheetpdf2013-01-28
UM10398LPC111x/LPC11Cxx User manualUser manualpdf2014-06-11
sot865-3_poplastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mmOutline drawingpdf2009-02-04
sot865-3_frFootprint for reflow soldering SOT865-3Reflow solderingpdf2009-10-08
sot313-2_frFootprint for reflow soldering SOT313-2Reflow solderingpdf2009-10-08
sot313-2_poplastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mmOutline drawingpdf2009-10-08
HTQFP-HLQFP-LQFP-MSQFP-WAVEFootprint for wave solderingWave solderingpdf2009-10-08
SOT313-2_118LQFP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packingpdf2013-04-15
SOT313-2_128LQFP48; Reel pack; SMD, 13", Turned Q2/T3 Standard product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packingpdf2013-04-24
lpc1102uk_powafer level chip-size package; 16 bumps; 2.17 x 2.32 x 0.6 mmOutline drawingpdf2011-02-08
sot616-3_poplastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mmOutline drawingpdf2005-03-09
sot616-3_frsot616-3_frReflow solderingpdf2015-03-03
SOT616-3_118HVQFN24; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packingpdf2013-04-16
SOT616-3_128HVQFN24; Reel pack; SMD, 13" Q2/T3 Turned product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packingpdf2014-03-26
SOT163-1_518SO20; Reel dry pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,518 or Y Ordering code (12NC) ending 518Packingpdf2014-12-16
sot163-1_poplastic small outline package; 20 leads; body width 7.5 mmOutline drawingpdf2009-10-08
SOT163-1_118SO20; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packingpdf2013-04-15
SOT163-1_115Tape reel SMD; standard product orientation 12NC ending 115Packingpdf2013-04-25
Reflow_Soldering_ProfileReflow Soldering ProfileReflow solderingpdf2013-09-30
Wave_Soldering_ProfileWave Soldering ProfileWave solderingpdf2013-09-30
sot1155-2_poplastic thin fine-pitch ball grid array package; 48 ballsOutline drawingpdf2011-03-03
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave solderingpdf2009-10-08
sot360-1_poplastic thin shrink small outline package; 20 leads; body width 4.4 mmOutline drawingpdf2009-10-08
SOT360-1_118TSSOP20; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packingpdf2013-04-15
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave solderingpdf2009-10-08
sot361-1_poplastic thin shrink small outline package; 28 leads; body width 4.4 mmOutline drawingpdf2009-10-08
SOT361-1_118TSSOP28; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packingpdf2013-04-16
SOT361-1_128TSSOP28; Reel pack; SMD, 13", Turned Q2/T3 Standard product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packingpdf2013-04-25
SOT617-3_528HVQFN32; Reel dry pack, SMD, 13" Q2/T3 turn product orientation Orderable part number ending, 528 or MP Ordering code (12NC) ending 528Packingpdf2014-07-24
SOT617-3_518HVQFN32; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,518 or Y Ordering code (12NC) ending 518Packingpdf2015-04-01
sot617-3_frFootprint for reflow soldering SOT617-3Reflow solderingpdf2009-10-08
sot617-3_poplastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mmOutline drawingpdf2002-10-21
SOT617-3_118HVQFN32; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packingpdf2014-04-02
sot117-1_poplastic dual in-line package; 28 leads (600 mil)Outline drawingpdf2009-10-08

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC1102UK9352 926 25118LPC1102UK,118NADigiKey5,891104/17/2015Buy online 
   NAMouser Electronics3,75704/17/2015Buy online 
   ASIAChip One Stop2,18904/17/2015Buy online 
   GLOBALArrow Electronics2,169104/17/2015Buy online 
   EUFarnell Europe1,268104/17/2015Buy online 
   NANewark element1490108/04/2016Buy online 
LPC1104UK9352 978 32118LPC1104UK,118       
LPC1110FD209352 970 15529LPC1110FD20,529GLOBALArrow Electronics511104/17/2015Buy online 
   NAMouser Electronics40204/17/2015Buy online 
   ASIASACL - Hong Kong/China19019004/14/2015Buy online 
   NADigiKey172104/17/2015Buy online 
   GlobalRochester Electronics77104/17/2015Buy online 
LPC1111FDH20/0029352 970 31529LPC1111FDH20/002VP      Not available
LPC1111FDH20/0029352 970 31518LPC1111FDH20/002,5NAMouser Electronics2,02304/17/2015Buy online 
   NAAvnet Express1,450104/17/2015Buy online 
LPC1111FHN33/1019352 907 71551LPC1111FHN33/101,5NADigiKey3,439104/17/2015Buy onlineNot available
   NAFuture Electronics1,30026004/17/2015Buy online 
   GLOBALArrow Electronics780104/17/2015Buy online 
   NAAvnet Express780104/17/2015Buy online 
   NAMouser Electronics25504/17/2015Buy online 
   ASIAWPI9026004/13/2015Buy online 
LPC1111FHN33/1029352 938 74551LPC1111FHN33/102,5NANewark element142,34026008/04/2016Buy online 
   NAFuture Electronics1,820104/17/2015Buy online 
   NADigiKey1,667104/17/2015Buy online 
   NAMouser Electronics77604/17/2015Buy online 
   ASIAWPI40026004/13/2015Buy online 
   EUFarnell Europe387104/17/2015Buy online 
   ASIAElement 14190104/17/2015Buy online 
LPC1111FHN33/1029352 938 74518LPC1111FHN33/1025EUFarnell Europe472104/17/2015Buy onlineNot available
LPC1111FHN33/1039352 972 53551LPC1111FHN33/103,5NAAvnet Express780104/17/2015Buy online 
   NADigiKey232104/17/2015Buy online 
   NAMouser Electronics15004/17/2015Buy online 
LPC1111FHN33/2019352 907 72551LPC1111FHN33/201,5NAFuture Electronics1,025104/17/2015Buy onlineNot available
   NAAvnet Express660104/17/2015Buy online 
   EUFarnell Europe149104/17/2015Buy online 
   NANewark element147126008/04/2016Buy online 
LPC1111FHN33/2029352 938 75551LPC1111FHN33/202,5EUFarnell Europe386104/17/2015Buy online 
   NAMouser Electronics32604/17/2015Buy online 
   NAAvnet Express290104/17/2015Buy online 
   NANewark element1425826008/04/2016Buy online 
   NADigiKey71104/17/2015Buy online 
LPC1111FHN33/2039352 956 27551LPC1111FHN33/203,5NADigiKey364104/17/2015Buy online 
LPC1111FHN33/3039352 956 26551LPC1111FHN33/303,5      Not available
LPC1111JHN33/1039353 038 18551LPC1111JHN33/103ENAMouser Electronics19504/17/2015Buy online 
   NADigiKey159104/17/2015Buy online 
LPC1111JHN33/2039353 038 19551LPC1111JHN33/203E       
LPC1112FD20/1029352 970 32529LPC1112FD20/102,52NAAvnet Express842104/17/2015Buy online 
LPC1112FDH20/1029352 970 33529LPC1112FDH20/102,5      Not available
LPC1112FDH20/1029352 970 33518LPC1112FDH20/102:5       
LPC1112FDH28/1029352 970 34529LPC1112FDH28/102,5      Not available
LPC1112FDH28/1029352 970 34518LPC1112FDH28/102:5       
LPC1112FHI33/1029352 974 04551LPC1112FHI33/102,5       
LPC1112FHI33/2029352 971 81551LPC1112FHI33/202,5NAMouser Electronics1,79004/17/2015Buy online 
LPC1112FHI33/2039352 972 64551LPC1112FHI33/203,5NAMouser Electronics25804/17/2015Buy online 
   EUFarnell Europe92104/17/2015Buy online 
LPC1112FHN24/2029352 983 99157LPC1112FHN24/202,1       
LPC1112FHN24/2029352 983 99118LPC1112FHN24/202J       
LPC1112FHN33/1019352 907 73551LPC1112FHN33/101,5NADigiKey3,900104/17/2015Buy onlineNot available
   GLOBALArrow Electronics1,04026004/17/2015Buy online 
   NANewark element1478026008/04/2016Buy online 
   NAMouser Electronics50204/17/2015Buy online 
   ASIAChip One Stop26004/17/2015Buy online 
LPC1112FHN33/1029352 938 76551LPC1112FHN33/102,5NAFuture Electronics2,069104/17/2015Buy online 
   NADigiKey711104/17/2015Buy online 
   NANewark element14660108/04/2016Buy online 
   EUFarnell Europe451104/17/2015Buy online 
   NAMouser Electronics28304/17/2015Buy online 
LPC1112FHN33/1039352 972 54551LPC1112FHN33/103,5NANewark element1476226008/04/2016Buy online 
   EUFarnell Europe305104/17/2015Buy online 
   NADigiKey190104/17/2015Buy online 
LPC1112FHN33/2019352 907 74551LPC1112FHN33/201,5NAMouser Electronics97704/17/2015Buy onlineNot available
   EUFarnell Europe77104/17/2015Buy online 
   ASIAAvnet Express50104/17/2015Buy online 
LPC1112FHN33/2029352 938 77551LPC1112FHN33/202,5GLOBALArrow Electronics2,08026004/17/2015Buy online 
   ASIAWPI1,04026004/13/2015Buy online 
   NADigiKey983104/17/2015Buy online 
   NANewark element14543108/04/2016Buy online 
   NAAvnet Express521104/17/2015Buy online 
   NAMouser Electronics21804/17/2015Buy online 
   EUFarnell Europe5104/17/2015Buy online 
LPC1112FHN33/2029352 938 77518LPC1112FHN33/202:5EUFarnell Europe24104/17/2015Buy onlineNot available
LPC1112FHN33/2039352 956 29551LPC1112FHN33/203,5       
LPC1112FHN33/3039352 956 28551LPC1112FHN33/303,5      Not available
LPC1112JHI33/2039353 015 83551LPC1112JHI33/203ENADigiKey194104/17/2015Buy online 
   NAMouser Electronics15004/17/2015Buy online 
LPC1112JHN33/1039353 038 17551LPC1112JHN33/103E       
LPC1112JHN33/2039353 038 16551LPC1112JHN33/203ENAMouser Electronics20004/17/2015Buy online 
   NADigiKey159104/17/2015Buy online 
LPC1113FBD48/3019352 907 77151LPC1113FBD48/301,1NAFuture Electronics503104/17/2015Buy onlineNot available
   NANewark element14447108/04/2016Buy online 
   NADigiKey269104/17/2015Buy online 
   ASIAWPI21025004/13/2015Buy online 
LPC1113FBD48/3029352 938 81151LPC1113FBD48/302,1EUFarnell Europe2,123104/17/2015Buy online 
   NAFuture Electronics1,684104/17/2015Buy online 
   ASIAWPI1,25025004/13/2015Buy online 
   NADigiKey881104/17/2015Buy online 
   NAMouser Electronics60504/17/2015Buy online 
   NANewark element1411925008/04/2016Buy online 
   ASIAChip One Stop9504/17/2015Buy online 
LPC1113FBD48/3039352 956 25151LPC1113FBD48/303,1NAAvnet Express215104/17/2015Buy online 
   GLOBALArrow Electronics3104/17/2015Buy online 
LPC1113FHN33/2019352 907 75551LPC1113FHN33/201,5      Not available
LPC1113FHN33/2029352 938 78551LPC1113FHN33/202,5GLOBALArrow Electronics2,08026004/17/2015Buy online 
   ASIAWPI1,30026004/13/2015Buy online 
   NAFuture Electronics1,239104/17/2015Buy online 
   NANewark element1477826008/04/2016Buy online 
   NAMouser Electronics49904/17/2015Buy online 
LPC1113FHN33/2029352 938 78518LPC1113FHN33/202:5EUFarnell Europe448104/17/2015Buy online 
LPC1113FHN33/2039352 956 32551LPC1113FHN33/203,5NADigiKey239104/17/2015Buy online 
LPC1113FHN33/3019352 907 76551LPC1113FHN33/301,5EUFarnell Europe140104/17/2015Buy onlineNot available
   ASIAAvnet Express50104/17/2015Buy online 
LPC1113FHN33/3029352 938 79518LPC1113FHN33/302:5EUFarnell Europe500104/17/2015Buy online 
LPC1113FHN33/3029352 938 79557LPC1113FHN33/302KEUFarnell Europe500104/17/2015Buy online 
LPC1113FHN33/3029352 938 79551LPC1113FHN33/302,5NANewark element1475326008/04/2016Buy online 
   ASIAChip One Stop35204/17/2015Buy online 
   EUFarnell Europe61104/17/2015Buy online 
LPC1113FHN33/3039352 956 31551LPC1113FHN33/303,5NADigiKey730104/17/2015Buy online 
LPC1113JBD48/3039353 038 13151LPC1113JBD48/303QLNADigiKey372104/17/2015Buy online 
   NAMouser Electronics17304/17/2015Buy online 
LPC1113JHN33/2039353 038 14551LPC1113JHN33/203ENADigiKey200104/17/2015Buy online 
   NAMouser Electronics20004/17/2015Buy online 
LPC1113JHN33/3039353 038 15551LPC1113JHN33/303E       
LPC1114FBD48/3019352 907 89151LPC1114FBD48/301,1GLOBALArrow Electronics4,513104/17/2015Buy online 
   NADigiKey2,937104/17/2015Buy online 
   ASIAAvnet Express2,50025004/17/2015Buy online 
   NAMouser Electronics2,49804/17/2015Buy online 
   NAFuture Electronics1,178104/17/2015Buy online 
   ASIAChip One Stop25004/17/2015Buy online 
   NANewark element143825008/04/2016Buy online 
LPC1114FBD48/3019352 907 89118LPC1114FBD48/301:1NAAvnet Express2,000200004/17/2015Buy onlineNot available
   EUFarnell Europe1,136104/17/2015Buy online 
LPC1114FBD48/3029352 938 84151LPC1114FBD48/302,1NAFuture Electronics14,330104/17/2015Buy online 
   NAAvnet Express8,568104/17/2015Buy online 
   NADigiKey4,676104/17/2015Buy online 
   NAMouser Electronics2,75204/17/2015Buy online 
   GLOBALArrow Electronics1,50025004/17/2015Buy online 
   ASIAWPI1,25025004/13/2015Buy online 
   EUFarnell Europe322104/17/2015Buy online 
   ASIAElement 141104/17/2015Buy online 
   NANewark element141108/04/2016Buy online 
LPC1114FBD48/3039352 956 24151LPC1114FBD48/303,1NAFuture Electronics983104/17/2015Buy online 
   NAMouser Electronics51404/17/2015Buy online 
   NADigiKey244104/17/2015Buy online 
LPC1114FBD48/3039352 956 24118LPC1114FBD48/303J       
LPC1114FBD48/3239352 972 55151LPC1114FBD48/323,1ASIAAvnet Express50025004/17/2015Buy online 
   ASIAElement 14450104/17/2015Buy online 
   EUFarnell Europe204104/17/2015Buy online 
   GLOBALArrow Electronics20025004/17/2015Buy online 
LPC1114FBD48/3239352 972 55118LPC1114FBD48/323J       
LPC1114FBD48/3339352 972 56151LPC1114FBD48/333,1EUFarnell Europe302104/17/2015Buy online 
   NADigiKey245104/17/2015Buy online 
   NAMouser Electronics12004/17/2015Buy online 
   GLOBALArrow Electronics62104/17/2015Buy online 
LPC1114FDH28/1029352 970 35529LPC1114FDH28/102,5      Not available
LPC1114FDH28/1029352 970 35518LPC1114FDH28/102:5ASIAWPI7,500250004/13/2015Buy online 
   GLOBALArrow Electronics2,266104/17/2015Buy online 
   ASIAChip One Stop2,23504/17/2015Buy online 
LPC1114FHI33/3029352 971 78551LPC1114FHI33/302,5EUFarnell Europe1,337104/17/2015Buy online 
   NAMouser Electronics87804/17/2015Buy online 
   GLOBALArrow Electronics314104/17/2015Buy online 
LPC1114FHI33/3039352 972 63551LPC1114FHI33/303,5EUFarnell Europe791104/17/2015Buy online 
   GLOBALArrow Electronics10049004/17/2015Buy online 
LPC1114FHN33/2019352 907 91551LPC1114FHN33/201,5NADigiKey236104/17/2015Buy onlineNot available
   EUFarnell Europe62104/17/2015Buy online 
LPC1114FHN33/2029352 938 82551LPC1114FHN33/202,5NANewark element1478026008/04/2016Buy online 
   ASIAChip One Stop63504/17/2015Buy online 
   GLOBALArrow Electronics26026004/17/2015Buy online 
   NAMouser Electronics17204/17/2015Buy online 
LPC1114FHN33/2039352 956 34551LPC1114FHN33/203,5NADigiKey204104/17/2015Buy online 
LPC1114FHN33/3019352 907 92551LPC1114FHN33/301,5GLOBALArrow Electronics3,040104/17/2015Buy online 
   NAAvnet Express1,029104/17/2015Buy online 
   NANewark element14510108/04/2016Buy online 
   NADigiKey413104/17/2015Buy online 
   EUFarnell Europe299104/17/2015Buy online 
   ASIAElement 14115104/17/2015Buy online 
   ASIAAvnet Express50104/17/2015Buy online 
LPC1114FHN33/3019352 907 92518LPC1114FHN33/301:5EUFarnell Europe299104/17/2015Buy onlineNot available
   ASIAElement 14115104/17/2015Buy online 
LPC1114FHN33/3029352 938 83551LPC1114FHN33/302:5NAAvnet Express10,979104/17/2015Buy online 
   NADigiKey7,982104/17/2015Buy online 
   GLOBALArrow Electronics4,222104/17/2015Buy online 
   NAMouser Electronics83604/17/2015Buy online 
   NAFuture Electronics520104/17/2015Buy online 
   NANewark element14220108/04/2016Buy online 
   EUFarnell Europe152104/17/2015Buy online 
   ASIAWPI9426004/13/2015Buy online 
LPC1114FHN33/3029352 938 83518LPC1114FHN33/302,5EUFarnell Europe166104/17/2015Buy onlineNot available
   NANewark element14115108/04/2016Buy online 
LPC1114FHN33/3039352 956 33551LPC1114FHN33/303,5NAAvnet Express520104/17/2015Buy online 
LPC1114FHN33/3339352 972 57551LPC1114FHN33/333,5NAMouser Electronics1,74004/17/2015Buy online 
   NADigiKey258104/17/2015Buy online 
   EUFarnell Europe189104/17/2015Buy online 
LPC1114FHN33/CP33339353 063 32551LPC1114FHN33/CP33E      Not available
LPC1114FN28/1029352 970 16129LPC1114FN28/102,12NAMouser Electronics1,31604/17/2015Buy online 
   NAAvnet Express4563904/17/2015Buy online 
   GLOBALArrow Electronics448104/17/2015Buy online 
   NADigiKey328104/17/2015Buy online 
   NANewark element14223108/04/2016Buy online 
   ASIANewark82104/17/2015Buy online 
   ASIAChip One Stop4404/17/2015Buy online 
LPC1114JBD48/3039353 038 09151LPC1114JBD48/303QL       
LPC1114JBD48/3239353 038 11151LPC1114JBD48/323QL       
LPC1114JBD48/3339353 038 12151LPC1114JBD48/333QLNAMouser Electronics11804/17/2015Buy online 
   NADigiKey112104/17/2015Buy online 
   ASIAWPI5025004/13/2015Buy online 
LPC1114JHI33/3039353 038 54551LPC1114JHI33/303ENAMouser Electronics16004/17/2015Buy online 
   NADigiKey64104/17/2015Buy online 
LPC1114JHN33/2039353 038 33551LPC1114JHN33/203E       
LPC1114JHN33/3039353 038 34551LPC1114JHN33/303EEUAvnet Express260104/17/2015Buy online 
   NAMouser Electronics20004/17/2015Buy online 
   NADigiKey155104/17/2015Buy online 
LPC1114JHN33/3339353 032 92551LPC1114JHN33/333E       
LPC1115FBD48/3039352 972 62151LPC1115FBD48/303,1NAMouser Electronics1,41804/17/2015Buy online 
   NADigiKey566104/17/2015Buy online 
   NANewark element14497108/04/2016Buy online 
   GLOBALArrow Electronics453104/17/2015Buy online 
   ASIASACL - Hong Kong/China25025004/14/2015Buy online 
   EUFarnell Europe222104/17/2015Buy online 
   NAAvnet Express65104/17/2015Buy online 
   ASIAElement 144104/17/2015Buy online 
LPC1115FET48/3039353 004 05151LPC1115FET48/303QLEUFarnell Europe470104/17/2015Buy online 
LPC1115JBD48/3039353 032 94151LPC1115JBD48/303QLEUFarnell Europe585104/17/2015Buy online 
   NAMouser Electronics50004/17/2015Buy online 
   NADigiKey302104/17/2015Buy online 
LPC1115JET48/3039353 032 93151LPC1115JET48/303QLEUFarnell Europe490104/17/2015Buy online 
   NAMouser Electronics20004/17/2015Buy online 
   NADigiKey143104/17/2015Buy online 
LPC1124JBD48/3039353 052 58151LPC1124JBD48/303QLNAMouser Electronics28004/17/2015Buy online 
   NADigiKey270104/17/2015Buy online 
LPC1125JBD489353 044 14151LPC1125JBD48QL      Not available
LPC1125JBD48/3039353 052 59151LPC1125JBD48/303QLNADigiKey300104/17/2015Buy online 
   NAMouser Electronics27004/17/2015Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...


No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"50 MHz Cortex-M0 MCU, Single power supply (1.8 V to 3.6 V), ADC, I2C, SPI, power profiles, 256 byte flash page","category":["Microcontrollers","Product series","LPC1100",""],"basictype":["LPC1102UK","LPC1104UK","LPC1110FD20","LPC1111FDH20","LPC1111FHN33","LPC1111JHN33","LPC1112FD20","LPC1112FDH20","LPC1112FDH28","LPC1112FHI33","LPC1112FHN24","LPC1112FHN33","LPC1112JHI33","LPC1112JHN33","LPC1113FBD48","LPC1113FHN33","LPC1113JBD48","LPC1113JHN33","LPC1114FBD48","LPC1114FDH28","LPC1114FHI33","LPC1114FHN33","LPC1114FN28","LPC1114JBD48","LPC1114JHI33","LPC1114JHN33","LPC1115FBD48","LPC1115FET48","LPC1115JBD48","LPC1115JET48","LPC1124JBD48","LPC1125JBD48","LPC1100XL"]}

Demo boards

OM13035OM13035

LPCXpresso Board for LPC1115

OM13016OM13016

NGX LPCXpresso BaseBoard

OM11049OM11049

LPCXpresso Board for LPC1114

OM13080OM13080

LPCXpresso1125 Board

OM11085OM11085

IAR LPC1114 Evaluation Board

OM11083OM11083

EA LPCXpresso BaseBoard

OM13047OM13047

LPCXpresso Board for LPC1104

OM11086OM11086

Keil LPC1114 Evaluation Board

Software, tools, and utilities for LPC1100 Series microcontrollers

LPCware.com is home to a wealth of downloads and developer resources for NXP LPC microcontrollers. Resources for LPC11xx MCUs include:

Design resources (schematics, EDA files, BSDL files, etc.) available by LPC1100 family include:
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.