LPC11E00

50 MHz Cortex-M0 MCU, Single 3.3 V power supply (1.8 V to 3.6 V), ADC, EEPROM, USART, I2C, SSP


Quick ordering

DistributorIn Stock
OR:  

The LPC11E00 with 10 kB SRAM and 32 kB flash is a feature-rich solution and maximizes connectivity with 2 SSP, USART with smart card interface and I²C Fm+ and 54 GPIO pins. The on-chip ROM in the LPC11E00 series includes a 32-bit divide library with an API interface offering several times the arithmetic performance of software-based libraries, as well as a highly deterministic cycle time combined with reduced Flash code size. Access to the 4 kB EEPROM on the LPC11E00 is simplified with an API interface which is also integrated in on-chip ROM.

The new LPC11E6x devices adds a series of products rated for temperatures up to 105 degree C, giving designers wider choices when selecting MCUs required to run under harsh operating conditions like industrical, lighting, and automation applications. The LPC11E6x devices are available in three memory and package variations including up to 256 kB Flash, 36 kB RAM, and 4 kB EEPROM. The LPC11E6x peripherals contain two on-chip SCTimer/PWMs to support advanced timing features. This unique block can operate like most traditional timers, and includes a state machine to give programmers a higher degree of timing control and programmability.

Features and benefits

  • Speeds of up to 50 MHz
  • USART,1-2 SSP, I²C (Fm+) as serial peripherals
  • Two 16-bit and two 32-bit timers with PWM/Match/Capture
  • 12 MHz internal RC oscillator with 1 percent accuracy over temperature and voltage
  • Power-On-Reset (POR); multi-level Brown-Out-Detect (BOD)
  • 8-channel high-precision 10-bit ADC with ±1 LSB DNL
  • Up to 54 GPIO pins

Applications

  • Industrial
  • 8-/16-bit applications
  • Lighting control
  • Toys
  • Medical

Parametrics of this product

Type numberCoreClock speed [max] (MHz)Flash (kB)RAM (kB)EEPROM (kB)UARTI²CSPIADC channelsADC (bits)TimersTimer (bits)PWMPackage nameTemperature range (°C)Demoboard
LPC11E11FHN33Cortex-M050840.5112810416; 3211HVQFN32-40 °C to +85 °C
LPC11E12FBD48Cortex-M0501661112810416; 3211LQFP48-40 °C to +85 °C
LPC11E13FBD48Cortex-M0502482112810416; 3211LQFP48-40 °C to +85 °C
LPC11E14FBD48Cortex-M05032104112810416; 3211LQFP48-40 °C to +85 °C
LPC11E14FBD64Cortex-M05032104112810416; 3211LQFP64-40 °C to +85 °C
LPC11E14FHN33Cortex-M05032104112810416; 3211HVQFN32-40 °C to +85 °C
LPC11E35FHI33HVQFN32
LPC11E36FBD64Cortex-M05096124112810416; 3211LQFP64-40 °C to +85 °COM13062
LPC11E36FHN33Cortex-M05096124112810416; 3211HVQFN32-40 °C to +85 °COM13062
LPC11E37FBD48Cortex-M050128124112810416; 3211LQFP48-40 °C to +85 °COM13062
LPC11E37FBD64Cortex-M050128124112810416; 3211LQFP64-40 °C to +85 °COM13062
LPC11E37HFBD64Cortex-M050128104112810416; 3211LQFP64-40 °C to +85 °COM13062
LPC11E66JBD48Cortex-M0+5064124422812416; 326LQFP48-40 °C to +105 °C
LPC11E67JBD100Cortex-M0+501282045221212416; 326LQFP100-40 °C to +105 °C
LPC11E67JBD48Cortex-M0+50128204422812416; 326LQFP48-40 °C to +105 °COM13058
LPC11E67JBD64Cortex-M0+501282044221012416; 326LQFP64-40 °C to +105 °C
LPC11E68JBD100Cortex-M0+502563645221212416; 326LQFP100-40 °C to +105 °COM13058
LPC11E68JBD48Cortex-M0+50256364422812416; 326LQFP48-40 °C to +105 °C
LPC11E68JBD64Cortex-M0+50256364422810416; 3211LQFP64-40 °C to +85 °COM13058

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingProduct statusMarkingOrderable part number, (Ordering code (12NC))
LPC11E11FHN33/101HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActivenullLPC11E11FHN33/101,
( 9352 970 72551 )
LPC11E12FBD48/201LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, Single in DrypackActivenullLPC11E12FBD48/201,
( 9352 970 74551 )
LPC11E13FBD48/301LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, Single in DrypackActivenullLPC11E13FBD48/301,
( 9352 970 73551 )
LPC11E14FBD48/401LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, Single in DrypackActivenullLPC11E14FBD48/401,
( 9352 970 75551 )
LPC11E14FBD64/401LQFP64
(SOT314-2)
sot314-2_posot314-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, Single in DrypackActivenullLPC11E14FBD64/401,
( 9352 970 76551 )
LPC11E14FHN33/401HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActivenullLPC11E14FHN33/401,
( 9352 970 68551 )
LPC11E35FHI33/501HVQFN32
(SOT617-3)
sot617-3_posot617-3_fr
Tray, Bakeable, Single in DrypackActivenullLPC11E35FHI33/501E
( 9353 049 91551 )
LPC11E36FBD64/501LQFP64
(SOT314-2)
sot314-2_posot314-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, Single in DrypackActivenullLPC11E36FBD64/501E
( 9352 996 78551 )
LPC11E36FHN33/501HVQFN32
(SOT865-3)
sot865-3_posot865-3_fr
Tray, Bakeable, Single in DrypackActivenullLPC11E36FHN33/501E
( 9352 996 76551 )
LPC11E37FBD48/501LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, Single in DrypackActivenullLPC11E37FBD48/501E
( 9352 996 77551 )
LPC11E37FBD64/501LQFP64
(SOT314-2)
sot314-2_posot314-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, Single in DrypackActivenullLPC11E37FBD64/501E
( 9352 996 79551 )
LPC11E37HFBD64/401LQFP64
(SOT314-2)
sot314-2_posot314-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, SingleActivenullLPC11E37HFBD64/4QL
( 9353 033 06151 )
LPC11E66JBD48LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, Single in DrypackActivenullLPC11E66JBD48E
( 9353 044 15551 )
LPC11E67JBD100LQFP100
(SOT407-1)
sot407-1_posot407-1_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, Single in DrypackActivenullLPC11E67JBD100E
( 9353 044 19551 )
LPC11E67JBD48LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, Single in DrypackActivenullLPC11E67JBD48E
( 9353 024 95551 )
LPC11E67JBD64LQFP64
(SOT314-2)
sot314-2_posot314-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, Single in DrypackActivenullLPC11E67JBD64E
( 9353 044 17551 )
LPC11E68JBD100LQFP100
(SOT407-1)
sot407-1_posot407-1_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, Single in DrypackActivenullLPC11E68JBD100E
( 9353 025 02551 )
LPC11E68JBD48LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, Single in DrypackActivenullLPC11E68JBD48E
( 9353 044 16551 )
LPC11E68JBD64LQFP64
(SOT314-2)
sot314-2_posot314-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray, Bakeable, Single in DrypackActivenullLPC11E68JBD64E
( 9353 024 88551 )

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
LPC11E37HFBD64935302932151DN

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL LF
LPC11E11FHN33/101LPC11E11FHN33/101,LPC11E11FHN33/101Always Pb-free13
LPC11E12FBD48/201LPC11E12FBD48/201,LPC11E12FBD48/201Always Pb-free13
LPC11E13FBD48/301LPC11E13FBD48/301,LPC11E13FBD48/301Always Pb-free13
LPC11E14FBD48/401LPC11E14FBD48/401,LPC11E14FBD48/401Always Pb-free13
LPC11E14FBD64/401LPC11E14FBD64/401,LPC11E14FBD64/401Always Pb-free13
LPC11E14FHN33/401LPC11E14FHN33/401,LPC11E14FHN33/401Always Pb-free13
LPC11E35FHI33/501LPC11E35FHI33/501ELPC11E35FHI33/501Always Pb-free33
LPC11E36FBD64/501LPC11E36FBD64/501ELPC11E36FBD64/501Always Pb-free22
LPC11E36FHN33/501LPC11E36FHN33/501ELPC11E36FHN33/501Always Pb-free33
LPC11E37FBD48/501LPC11E37FBD48/501ELPC11E37FBD48/501Always Pb-free33
LPC11E37FBD64/501LPC11E37FBD64/501ELPC11E37FBD64/501Always Pb-free22
LPC11E37HFBD64/401LPC11E37HFBD64/4QLLPC11E37HFBD64/401Always Pb-free11
LPC11E66JBD48LPC11E66JBD48ELPC11E66JBD48Always Pb-free33
LPC11E67JBD100LPC11E67JBD100ELPC11E67JBD100Always Pb-free33
LPC11E67JBD48LPC11E67JBD48ELPC11E67JBD48Always Pb-free33
LPC11E67JBD64LPC11E67JBD64ELPC11E67JBD64Always Pb-free12
LPC11E68JBD100LPC11E68JBD100ELPC11E68JBD100Always Pb-free33
LPC11E68JBD48LPC11E68JBD48ELPC11E68JBD48Always Pb-free33
LPC11E68JBD64LPC11E68JBD64ELPC11E68JBD64Always Pb-free12
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
LPC11E37HFBD64935302932151DN

Documentation for this product

File nameTitleTypeFormatDate
LPC11E1X32-bit ARM Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USARTData sheetpdf2013-09-24
LPC11E3X32-bit ARM Cortex-M0 microcontroller; up to 128 kB flash; up to 12 kB SRAM and 4 kB EEPROM; USARTData sheetpdf2014-09-11
75017550NXP ARM® Cortex™-M0/M0+ MCUs LPC11E00Leafletpdf2014-03-01
sot865-3_poplastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mmOutline drawingpdf2009-02-04
sot865-3_frFootprint for reflow soldering SOT865-3Reflow solderingpdf2009-10-08
sot313-2_frFootprint for reflow soldering SOT313-2Reflow solderingpdf2009-10-08
sot313-2_poplastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mmOutline drawingpdf2009-10-08
HTQFP-HLQFP-LQFP-MSQFP-WAVEFootprint for wave solderingWave solderingpdf2009-10-08
SOT313-2_118LQFP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packingpdf2013-04-15
SOT313-2_128LQFP48; Reel pack; SMD, 13", Turned Q2/T3 Standard product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packingpdf2013-04-24
HTQFP-HLQFP-LQFP-MSQFP-WAVEFootprint for wave solderingWave solderingpdf2009-10-08
sot407-1_poplastic low profile quad flat package; 100 leads; body 14 x 14 x 1.4 mmOutline drawingpdf2009-10-08
sot407-1_frFootprint for reflow soldering SOT407-1Reflow solderingpdf2009-10-08
sot314-2_frFootprint for reflow soldering SOT314-2Reflow solderingpdf2009-10-08
sot314-2_poplastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mmOutline drawingpdf2009-10-08
HTQFP-HLQFP-LQFP-MSQFP-WAVEFootprint for wave solderingWave solderingpdf2009-10-08
SOT314-2_118LQFP64; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packingpdf2013-04-15
SOT314-2_128LQFP64; Reel pack; SMD, 13", Turned Q2/T3 Standard product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packingpdf2013-04-25
SOT617-3_528HVQFN32; Reel dry pack, SMD, 13" Q2/T3 turn product orientation Orderable part number ending, 528 or MP Ordering code (12NC) ending 528Packingpdf2014-07-24
sot617-3_frFootprint for reflow soldering SOT617-3Reflow solderingpdf2009-10-08
sot617-3_poplastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mmOutline drawingpdf2002-10-21
SOT617-3_118HVQFN32; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packingpdf2014-04-02

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC11E11FHN33/1019352 970 72551LPC11E11FHN33/101,NADigiKey722103/05/2015Buy online 
   EUFarnell Europe127103/04/2015Buy online 
LPC11E12FBD48/2019352 970 74551LPC11E12FBD48/201,NADigiKey339103/05/2015Buy online 
   EUFarnell Europe125103/04/2015Buy online 
LPC11E13FBD48/3019352 970 73551LPC11E13FBD48/301,NAMouser Electronics24303/04/2015Buy online 
   NADigiKey162103/05/2015Buy online 
LPC11E14FBD48/4019352 970 75551LPC11E14FBD48/401,NAFuture Electronics4,155103/04/2015Buy online 
   NADigiKey2,292103/05/2015Buy online 
   ASIAWPI1,25025003/05/2015Buy online 
   NAMouser Electronics45103/04/2015Buy online 
   EUFarnell Europe181103/04/2015Buy online 
LPC11E14FBD64/4019352 970 76551LPC11E14FBD64/401,NAFuture Electronics466103/04/2015Buy online 
   NAMouser Electronics26903/04/2015Buy online 
   NADigiKey74103/05/2015Buy online 
   EUFarnell Europe2103/04/2015Buy online 
LPC11E14FHN33/4019352 970 68551LPC11E14FHN33/401,EUFarnell Europe419103/04/2015Buy online 
   NADigiKey260103/05/2015Buy online 
   NAMouser Electronics19503/04/2015Buy online 
   ASIAElement 1420103/04/2015Buy online 
LPC11E35FHI33/5019353 049 91551LPC11E35FHI33/501EEUFarnell Europe490103/04/2015Buy online 
LPC11E36FBD64/5019352 996 78551LPC11E36FBD64/501EEUFarnell Europe174103/04/2015Buy online 
   ASIAElement 1425103/04/2015Buy online 
LPC11E36FHN33/5019352 996 76551LPC11E36FHN33/501ENAMouser Electronics26003/04/2015Buy online 
   EUFarnell Europe14103/04/2015Buy online 
   ASIAElement 1410103/04/2015Buy online 
LPC11E37FBD48/5019352 996 77551LPC11E37FBD48/501EEUFarnell Europe244103/04/2015Buy online 
   NAMouser Electronics16603/04/2015Buy online 
LPC11E37FBD64/5019352 996 79551LPC11E37FBD64/501ENAMouser Electronics15803/04/2015Buy online 
   EUFarnell Europe99103/04/2015Buy online 
   ASIAElement 1430103/04/2015Buy online 
LPC11E37HFBD64/4019353 033 06151LPC11E37HFBD64/4QLEUFarnell Europe160103/04/2015Buy online 
   NADigiKey159103/05/2015Buy online 
   NAMouser Electronics15803/04/2015Buy online 
   ASIAElement 1420103/04/2015Buy online 
LPC11E66JBD489353 044 15551LPC11E66JBD48EEUFarnell Europe250103/04/2015Buy online 
LPC11E67JBD1009353 044 19551LPC11E67JBD100EEUFarnell Europe172103/04/2015Buy online 
LPC11E67JBD489353 024 95551LPC11E67JBD48ENAMouser Electronics26703/04/2015Buy online 
   NADigiKey253103/05/2015Buy online 
   NANewark element14250105/03/2015Buy online 
   EUFarnell Europe58103/04/2015Buy online 
LPC11E67JBD649353 044 17551LPC11E67JBD64EEUFarnell Europe156103/04/2015Buy online 
LPC11E68JBD1009353 025 02551LPC11E68JBD100EEUFarnell Europe137103/04/2015Buy online 
   NANewark element1490105/03/2015Buy online 
   NADigiKey90103/05/2015Buy online 
   NAMouser Electronics8503/04/2015Buy online 
LPC11E68JBD489353 044 16551LPC11E68JBD48EEUFarnell Europe187103/04/2015Buy online 
LPC11E68JBD649353 024 88551LPC11E68JBD64EEUFarnell Europe320103/04/2015Buy online 
   NANewark element14160105/03/2015Buy online 
   NAMouser Electronics13603/04/2015Buy online 
   NADigiKey127103/05/2015Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...


No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"50 MHz Cortex-M0 MCU, Single 3.3 V power supply (1.8 V to 3.6 V), ADC, EEPROM, USART, I2C, SSP","category":["Microcontrollers","Product series","LPC1100",""],"basictype":["LPC11E11FHN33","LPC11E12FBD48","LPC11E13FBD48","LPC11E14FBD48","LPC11E14FBD64","LPC11E14FHN33","LPC11E35FHI33","LPC11E36FBD64","LPC11E36FHN33","LPC11E37FBD48","LPC11E37FBD64","LPC11E37HFBD64","LPC11E66JBD48","LPC11E67JBD100","LPC11E67JBD48","LPC11E67JBD64","LPC11E68JBD100","LPC11E68JBD48","LPC11E68JBD64","LPC11E00"]}

Demo boards

OM13058OM13058

LPCXpresso Board for LPC11U68

OM13062OM13062

I/O Handler LPCXpresso board with Link2 On Board Debug
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.