Latest videos

  • Introducing LPC43Sxx and LPC18Sxx microcontroller ...

    youtube video

    Introducing LPC43Sxx and LPC18Sxx microcontroller families

  • Flexible Camera Interface Solution using LPC MCU...

    youtube video

    Flexible Camera Interface Solution using LPC MCU

  • LPC4300: Inter-processor communication (Cortex-M4 ...

    youtube video

    LPC4300: Inter-processor communication (Cortex-M4 to Cortex-M0)


32-bit ARM Cortex-M3 MCU; up to 200 kB SRAM, with optional peripherals

At 180 MHz, LPC1800 Series microcontrollers combine the industry's fastest ARM Cortex-M3 core with multiple high-speed connectivity options, advanced timers, analog, and optional security features to secure code and data communications. All LPC18xx families include Flash and Flashless options and support large, flexible internal and external memory configurations. They are pin-and-software compatible with NXP LPC43xx MCUs.

The LPC1800 MCUs are ideal solutions for:

  • consumer and computing products
  • building automation, industrial control, and energy-efficient smart appliances with UI
  • automotive aftermarket accessories, including telematics
  • secure communication hubs, smart IoT gateways, secure industrial gateways
  • medical and fitness devices
  • smart meters, industrial controls and automation
  • diagnostic equipment, data collectors and navigation, electronic instruments

The LPC1800 Series includes five MCU families providing:

  • LPC181x: Range of serial connectivity, advanced timers, analog and high-speed connectivity including CAN 2.0.
  • LPC182x: Range of serial connectivity, advanced timers, analog and high-speed connectivity including Hi-Speed USB, CAN 2.0.
  • LPC183x: Range of serial connectivity, advanced timers, analog and high-speed connectivity including Hi-Speed USB, CAN 2.0, 10/100 Ethernet.
  • LPC185x: Range of serial connectivity, advanced timers, analog and high-speed connectivity including Hi-Speed USB, CAN 2.0, 10/100 Ethernet, and graphic LCD controller.
  • LPC18Sxx: Full range of high-speed connectiviy, timing and analog features combined with security features for code and data protection, including AES encryption, OTP key storage, and true random number generation.

New and updated products

LPC18S57JBD208

32-bit ARM Cortex-M3 MCU; 1 MB flash and 136 kB SRAM; Ethernet, two High-speed USB, LCD, EMC, AES engine

LPC18S30FET100

32-bit ARM Cortex-M3 flashless MCU with security features; 200 kB SRAM; Ethernet, two HS USB, EMC



Key features and benefits

  • Core: Industry's fastest,180 MHz, 32-bit ARM Cortex-M3
  • Memories and memory expansion
    • Up to 1 MB Flash
    • Up to 200 kB RAM
    • SPI Flash interface (SPIFI)
    • 8/16/32-bit external memory controller (EMC)
  • Security features
    • AES-128 encryption engine
    • True random number generator (TRNG)
    • OTP key storage
    • Code read protection (CRP)
  • High-speed connectivity
    • Hi-Speed USB 2.0 interface, with on-chip Hi-Speed PHY and Hi-Speed USB 2.0 with ULPI interface
    • Dual CAN 2.0
    • 10/100 Ethernet
    • Graphic LCD up to 1024 x 768 pixel resolution
  • SCTimer/PWM
  • 8-channel GPDMA controller
  • Analog
    • Two 8-channel, 10-bit, 400 ksps ADCs
    • One 10-bit DAC
  • Basic serial connectivity
    • Two Fast-mode I²C
    • Three SPI, four UARTs
    • Smart card interface
  • Audio support
    • Two I²S
    • Audio PLL
  • Temperature range
    • -40 to +85 °C (Flashless)
    • -40 to +105 °C (Flash)
  • Pin-compatible with LPC4300 Series microcontrollers

Design tools & Assets

A central place for your design support and tooling. For today´s short product development cycles, NXP helps you with this portal to simplify your design.
Read more


Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Products

Demo boards

Board imageType numberDescriptionStatusQuick access
OM13039
OM13039
OM13039Keil MCB1857 Evaluation BoardProductionOrder demo boards
OM13059
OM13059
OM13059Flexible Camera SolutionProductionOrder demo boards
OM13061
OM13061
OM13061LPC1837 Dual-USB Host/Device SolutionProductionOrder demo boards
OM13076
OM13076
OM13076LPCXpresso18S37 Development BoardProductionOrder demo boards

Software, tools, and utilities for LPC1800 Series microcontrollers

LPCware.com is home to a wealth of downloads and developer resources for NXP LPC microcontrollers. Resources for LPC18xx and LPC18Sxx MCUs include:


DIV Table experiment (Column Based)
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.