Hardware Tools Programming Adapters LPC91x

Programming Adapters ~ PRICE LEADTIME BUY/INFO
Philips (NZ) 'P76TSSOP14' - - x x x x x   -   -   contact vendor contact vendor
Philips (NZ) 'P76TSSOP16' - - - - - - -   x   x   contact vendor contact vendor
Philips (NZ) LPC91x (TSSOP14) progr. adapt. - - x (PDS900 needed) x (PDS900 needed) x (PDS900 needed) x (PDS900 needed) x (PDS900 needed)   -   -   contact vendor contact vendor
'PAB900' - - x x x x x   x   x   contact Arrow
contact Arrow
  - - x x x x x   x   x   $49 (Keil MCB900 or EPM900 needed. Supports TSSOP and DIP packages only.)
contact LPC Tools
'Q-900-D14' Prog. Ad. (DIP14) - - - x (DIP) x (DIP) x (DIP) x (DIP) x - - - - $34 contact vendor
'Q-900-D20' Prog. Ad. (DIP20) - - - x (DIP) x (DIP) x (DIP) x (DIP) x x (DIP) x x (DIP) x $38 contact vendor
'Q-900-T14' Prog. Ad. (TSSOP14) - - x (TSSOP) x (TSSOP) x (TSSOP) x (TSSOP) x (TSSOP) x - - - - $62 contact vendor
'Q-900-T20' Prog. Ad. (TSSOP20) - - x (TSSOP) x (TSSOP) x (TSSOP) x (TSSOP) x (TSSOP) x x (TSSOP) x x (TSSOP) x $66 contact vendor
'Q-900-T28' Prog. Ad. (TSSOP28) - - x (TSSOP) x (TSSOP) x (TSSOP) x (TSSOP) x (TSSOP) x x (TSSOP) x x (TSSOP) x $78 contact vendor
'Q-D28AH' Prog. Ad. Base (DIP28) - - x x x x x x x x x x $38 (additional Programming Adapter (Q-900-xxx) needed) contact vendor
Keil 'PA-T28' Progr. Ad. for EPM900 (TSSOP28) - - x (TSSOP) x (TSSOP) x (TSSOP) x (TSSOP) x (TSSOP)   x (TSSOP)   x (TSSOP)   contact vendor contact vendor
LPC Tools 'PAB910x' x x - - - - -   -   -   from $149 (MCB900 or EPM900 needed to do Flash programming) contact LPC Tools
Xeltek 'S616'               -   -   - contact vendor contact vendor
Xeltek 'SA008A'               -   -   - contact vendor contact vendor
Xeltek 'SA643'               x   x   x contact vendor contact vendor

[close window]