IAR Kickstart Kit for LPC210x (includes 32K IAR ARM compiler) |
||
|
The IAR Kickstart Kit for LPC210x is a great way to start evaluating the NXP LPC210x ARM7TDMI-S(TM)-based
single-chip microcontrollers. The evaluation board is populated with an LPC2106 device and features 2 serial ports,
2 user-defined buttons, 16 fully configurable LEDs, 20-pin JTAG interface connector as well as breakout headers for
all pins. The kit also comes with a 32K code-limited version of IAR's Embedded Workbench, including IAR's ARM compiler
and C-SPY debugger. Available with or without j-link JTAG debugger. |
KS2106 KS2106 + JTAG debugger |
|
|
||
Keil MCB2100 Evaluation Board for LPC2129 plus 16K-limited uVision IDE |
||
|
The Keil MCB2100 Evaluation Board introduces you to the NXP LPC2100 ARM7TDMI-S(TM)-based family
and allows you to create and test working programs for this advanced architecture. It is populated with the NXP
LPC2129 single-chip microcontroller with two CAN channels and two serial interfaces. Debugging is supported
via the JTAG interface and the Keil ULink USB-JTAG adapter. An evaluation copy of the Keil DKARM
development tools is included. Available with or without ULINK JTAG debugger. |
MCB2100 MCB2100 + JTAG debugger |
|
|
||
Keil MCB2130 Evaluation Board for LPC213x plus 16K-limited uVision IDE |
||
|
The Keil MCB2130 Evaluation Board introduces you to the NXP LPC2130 ARM7TDMI-S(TM)-based family
and allows you to create and test working programs for this advanced architecture. It is populated with the NXP
LPC2138 single-chip microcontroller. Debugging is supported
via the JTAG interface and the Keil ULink USB-JTAG adapter. An evaluation copy of the Keil DKARM
development tools is included. Available with or without ULINK JTAG debugger. |
MCB2130 MCB2130 + JTAG debugger |
|
|
||
phyCORE-ARM7/LPC229x Rapid Development Kit |
||
|
The phyCORE-ARM7/LPC229x Rapid Development Kit supports high-performance LCP2292
and LPC2294 ARM7TDMI-S devices from NXP with external bus interface. PHYTEC Rapid Development Kits enable immediate and successful start-up of our insert-ready Single Board Computers. Each kit contains an SBC module mounted on a Development Board that features all hardware needed for immediate power-up of the module; including DB-9 nodes (configurable as RS-232 and/or RS-485/CAN interfaces) and a power adapter. |
|
|
|
||
Hitex Development Tool Support for LPC2000 |
||
|
Hitex Developer Suite for ARM gets your LPC2000 projects started in no time. Get in with the 'Board Support Package' to support the LPC2000 devices. For only US$ 95 (EUR 75) we supply you with everything you need to get your LPC 2000 based board up and running. Following the Hitex 'Toolchain for ARM' you'll be guided through our upgrade path in high sophisticated and useful tools for ARM users. The Hitex Starter Kit for ARM the professional kit (US$620 (EUR 515)) includes the powerful JTAG Debugger hardware Tantino for ARM and comes with an LPC2119 EVAL board included. Tanto for ARM the advanced JTAG Development Tool brings Trace and Ethernet and can be upgraded with an add-on module Tanto for ARM Trace for on-chip ETM-support. All tools are coming with HiTOP5, IDE and user interface. |
|
|
|
||
Ashling Development Support Tools for LPC2000 |
||
|
Ashling Microsystems launched a full range of Development Support Tools for NXP's new LPC2000 family of ARM7-core Flash microcontrollers. Developed through close cooperation between Ashling and NXP Semiconductors, the LPC2000 Development Tools
range includes Compilers, an Integrated Development Environment, Source Debugger, Evaluation Board with on-board JTAG Emulator, stand-alone JTAG Emulators and Real-time Trace systems.
Ashling's development kits for LPC2000 include an Evaluation Board with On-Board EmbeddedICE JTAG Emulator, together with software to develop, download, flash and debug applications for NXP LPC21xx ARM7-core microcontrollers. |
|
|
|
||
Nohau Development Support Tools for LPC2000 |
||
|
Nohau is supporting the NXP LPC2000 ARM7-based embedded microcontrollers with the EMUL-ARM-PC emulator. Users will be able to debug the 32-bit ARM architecture with the Seehau User interface. A new evaluation board provides customers with a low-cost solution as they migrate from 8-bit to 32-bit technology. The board features the LPC2106 MCU, easy access to most I/O pins, prototyping area, 8 LEDs, 3 push buttons, 2 RS232 connectors and a Mictor connector (for Trace). |
|
|
|
||
RealView Development Solution - ARM Tools by ARM |
||
|
RealView tools by ARM provide designers with the ideal tools for creating and analysing systems based on ARM technology. The RealView development solution is fully integrated and provides a complete solution to any design or SoC Integration challenge. |
|
|
|
||
IAR Embedded Workbench for ARM |
||
|
The IAR Embedded Workbench for ARM (EWARM) offers an Integrated Development Environment for ARM devices. It is based on IAR's latest compiler and debugger technology - an open architecture that allows plug-in modules from both IAR and its partners to enrich the toolkit continuously. |
|
|
|
||