JN5168-001-Myy

JenNet-IP, ZigBee PRO and IEEE802.15.4 Module


Quick ordering

DistributorIn Stock
OR:  

The JN5168-001-Myy family is a range of ultra low power, high performance surface mount modules targeted at IEEE 802.15.4, JenNet-IP, ZigBee Light Link, ZigBee Smart Energy and RF4CE networking applications, enabling users to realise products with minimum time to market and at the lowest cost. They remove the need for expensive and lengthy development of custom RF board designs and test suites. The modules use NXP’s JN5168 wireless microcontroller to provide a comprehensive solution with large memory, high CPU and radio performance and all RF components included. All that is required to develop and manufacture wireless control or sensing products is to connect a power supply and peripherals such as switches, actuators and sensors, considerably simplifying product development.

Four module variants are available: JN5168-001-M00 with an integrated antenna, JN5168-001-M03 with an antenna connector and the JN5168-001-M05 and M06 with an antenna connector, power amplifier and LNA for extended range. The JN5168-001-M05 output power has been optimised for use in Europe and Asia.

For support documentation, please click here

Features and benefits

Features: Module

  • 2.4 GHz IEEE 802.15.4, JenNet-IP, ZigBee Light Link, ZigBee Smart Energy and RF4CE compatible
  • JN5168-001-M00/03
    • up to 1 km range (Ext antenna)
    • M00: integral antenna 16 x 30 m
    • M03: uFl connector 16 x 21 mm
    • TX power +2.5 dBm
    • Receiver sensitivity –95 dBm
    • TX current 15.3 mA
    • RX current 17 mA
    • 2.0 V - 3.6 V operation
  • JN5168-001-M05
    • up to 2 km range (Ext 2 dBi Antenna)
    • 9.5 dBm TX Power
    • Receiver sensitivity -96 dBm
    • uFl connector
    • TX current 35 mA
    • RX current 22 mA
    • 16 x 30 mm
    • 2.0 V - 3.6 V operation
  • JN5168-001-M06

    • up to 6 km range (Ext 2 dBi Antenna)

    • 22 dBm TX Power
    • Receiver sensitivity -100 dBm
    • uFl connector
    • TX current 175 mA
    • RX current 22 mA
    • 16 x 30 mm
    • 2.0 V -3.6 V operation

Features: Microcontroller

  • 32-bit RISC CPU, up to 32 MIPs with low power
  • Data EEPROM with guaranteed 100 k write operations
  • RF4CE, JenNet-IP, ZigBee Smart Energy stacks
  • JTAG debug interface
  • 4-input 10-bit ADC, 1 comparator
  • 5 x PWM (4 x timer, 1 x timer/counter)
  • 2 UARTs
  • SPI Master & Slave port with 3 selects
  • 2-wire serial interface
  • Battery and Temperature Sensor
  • Watchdog timer and BOR
  • Up to 20 DIO
  • Industrial temperature (-40 °C to +85 °C)
  • Lead-free and RoHS compliant

Benefits

  • Microminiature module solutions
  • Ready to use in products
  • Minimises product development time
  • No RF test required for systems
  • Compliant with:
    • FCC 47CFR Part 15C
    • IC Canada RSS 210 Issue 8 - Annex 8
    • ETSI EN 300-328 V1.7.1
    • EN 301-489-17 V2.1.1
    • EN60950-1-2006 +A1, A11, A12

Applications

  • Robust and secure low power wireless applications
  • ZigBee and JenNet-IP networks
  • Home and commercial building automation
  • Utilities metering (e.g. AMR)
  • Location Aware services (e.g. Asset Tracking)
  • Toys and gaming peripherals
  • Industrial systems
  • Telemetry
  • Remote Control

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingProduct statusMarkingOrderable part number, (Ordering code (12NC))
JN5168-001-M00
()
ActivenullJN5168-001-M00Z
( 9353 005 15534 )
JN5168-001-M03
()
ActivenullJN5168-001-M03Z
( 9353 005 14534 )
JN5168-001-M05
()
ActivenullJN5168-001-M05Z
( 9353 005 13534 )
JN5168-001-M06
()
ActivenullJN5168-001-M06Z
( 9353 005 12534 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL LF
JN5168-001-M00JN5168-001-M00ZJN5168-001-M00Always Pb-free33
JN5168-001-M03JN5168-001-M03ZJN5168-001-M03Always Pb-free33
JN5168-001-M05JN5168-001-M05ZJN5168-001-M05Always Pb-free33
JN5168-001-M06JN5168-001-M06ZJN5168-001-M06Always Pb-free33
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
JN5168-001-M009353 005 15534JN5168-001-M00ZNADigiKey1,210101/20/2015Buy online 
   EUFarnell Europe554101/20/2015Buy online 
   NAMouser Electronics55001/20/2015Buy online 
   GLOBALArrow Electronics375101/20/2015Buy online 
   NAFuture Electronics347101/20/2015Buy online 
   ASIAWPI10040001/21/2015Buy online 
JN5168-001-M039353 005 14534JN5168-001-M03ZGLOBALArrow Electronics1,60040001/20/2015Buy online 
   NADigiKey513101/20/2015Buy online 
   NAMouser Electronics50001/20/2015Buy online 
   EUFarnell Europe382101/20/2015Buy online 
JN5168-001-M059353 005 13534JN5168-001-M05ZNADigiKey595101/20/2015Buy online 
   EUFarnell Europe362101/20/2015Buy online 
   NAMouser Electronics8801/20/2015Buy online 
JN5168-001-M069353 005 12534JN5168-001-M06ZEUFarnell Europe621101/20/2015Buy online 
   NAMouser Electronics33501/20/2015Buy online 
   GLOBALArrow Electronics289101/20/2015Buy online 
   NADigiKey236101/20/2015Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...


No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"JenNet-IP, ZigBee PRO and IEEE802.15.4 Module","category":["Microcontrollers","Wireless microcontrollers","Series","JN5168-001-Myy","RF","Wireless microcontrollers",""],"basictype":["JN5168-001-Myy"]}
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.