BUK7624-55A
N-channel TrenchMOS standard level FET
Standard level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product has been designed and qualified to the appropriate AEC standard for use in automotive critical applications.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDS | drain-source voltage | Tj ≥ 25 °C; Tj ≤ 175 °C | 55 | V | ||
| ID | drain current | Tmb = 25 °C; VGS = 10 V | 47 | A | ||
| Ptot | total power dissipation | Tmb = 25 °C | 106 | W | ||
| Static characteristics | ||||||
| RDSon | drain-source on-state resistance | VGS = 10 V; ID = 25 A; Tj = 175 °C | 48 | mΩ | ||
| RDSon | drain-source on-state resistance | VGS = 10 V; ID = 25 A; Tj = 25 °C | 20 | 24 | mΩ | |
| Avalanche ruggedness | ||||||
| EDS(AL)S | non-repetitive drain-source avalanche energy | ID = 39 A; Vsup ≤ 55 V; RGS = 50 Ω; VGS = 10 V; Tj(init) = 25 °C; unclamped | 76 | mJ | ||
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | G | gate | ![]() | ![]() |
| 2 | D | drain | ||
| 3 | S | source | ||
| mb | D | mounting base; connected to drain |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | TrenchMOS (tm) standard level FET (v.2.0) | 2001-03-01 | |
| Application note | Understanding Power MOSFET Datasheet Parameters (v.1.0) | 2012-04-17 | |
| Brochure | Power MOSFETs for Automotive Applications; Performance, Quality, Reliability (v.1.0) | 2011-05-20 | |
| Selection guide | NXP's Power MOSFET Selection Guide 2012; Smaller, faster, cooler (v.2.1) | 2012-01-19 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us