BUK9Y12-55B
N-channel TrenchMOS logic level FET
Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product has been designed and qualified to the appropriate AEC standard for use in automotive critical applications.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDS | drain-source voltage | Tj ≥ 25 °C; Tj ≤ 175 °C | 55 | V | ||
| ID | drain current | VGS = 5 V; Tmb = 25 °C | 61.8 | A | ||
| Ptot | total power dissipation | Tmb = 25 °C | 106 | W | ||
| Static characteristics | ||||||
| RDSon | drain-source on-state resistance | VGS = 10 V; ID = 20 A; Tj = 25 °C | 8.1 | 11 | mΩ | |
| RDSon | drain-source on-state resistance | VGS = 5 V; ID = 20 A; Tj = 25 °C | 9.1 | 12 | mΩ | |
| Avalanche ruggedness | ||||||
| EDS(AL)S | non-repetitive drain-source avalanche energy | ID = 61.8 A; Vsup ≤ 55 V; RGS = 50 Ω; VGS = 5 V; Tj(init) = 25 °C; unclamped | 129 | mJ | ||
| Dynamic characteristics | ||||||
| QGD | gate-drain charge | VDS = 44 V; Tj = 25 °C; VGS = 5 V; ID = 20 A | 13 | nC | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BUK9Y12-55B | BUK9Y12-55B,115 | 9340 633 09115 | Volume production | SOT669 (LFPAK; Power-SO8) | Tape reel smd | 91255B |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | S | source | ![]() | ![]() |
| 2 | S | source | ||
| 3 | S | source | ||
| 4 | G | gate | ||
| mb | D | mounting base; connected to drain |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BUK9Y12-55B | BUK9Y12-55B,115 | BUK9Y12-55B | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | N-channel TrenchMOS logic level FET (v.4.0) | 2010-04-13 | |
| Application note | Power MOSFET single-shot and repetitive avalanche ruggedness rating (v.2.1) | 2010-03-17 | |
| Application note | LFPAK MOSFET thermal design guide (v.2.0) | 2011-01-27 | |
| Application note | LFPAK MOSFET thermal design guide - Part 2 (v.2.0) | 2011-11-16 | |
| Application note | Understanding Power MOSFET Datasheet Parameters (v.1.0) | 2012-04-17 | |
| Brochure | Power MOSFETs for Automotive Applications; Performance, Quality, Reliability (v.1.0) | 2011-05-20 | |
| Leaflet | LFPAK - The Toughest Power SO8 (v.1.2) | 2010-03-17 | |
| Leaflet | High reliability LFPAK MOSFETs for Automotive Power Applications (v.1.1) | 2010-03-18 | |
| Selection guide | NXP's Power MOSFET Selection Guide 2012; Smaller, faster, cooler (v.2.1) | 2012-01-19 | |
| SPICE model | lib | BUK9Y12-55B SPICE model (v.2.0) | 2012-04-12 |
| Thermal design | BUK9Y12-55B_RC_Thermal_Model (v.1.0) | 2010-03-29 | |
| Thermal model | pdml | BUK9Y12-55B Thermal model (v.1.0) | 2009-06-23 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us