This device has been transferred from Ampleon to Flip Electronics.

Power LDMOS transistor

200 W LDMOS power transistor for avionics applications at frequencies from 1030 MHz to 1090 MHz.

Features and benefits

  • Easy power control
  • Integrated ESD protection
  • Enhanced ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation (1030 MHz to 1090 MHz)
  • Internally matched for ease of use
  • Compliant to Directive 2002/95/EC, regarding restriction of hazardous substances

Applications

  • Avionics transmitter applications in the 1030 MHz to 1090 MHz frequency range

Downloads

Datasheet
All application notes
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLA6G1011LS-200RG

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 1030 1090 MHz
PL(1dB) nominal output power at 1 dB gain compression 200 W
Test signal: Pulsed RF
Gp power gain PL = 200 W; VDS = 28 V 18 20 dB
RLin input return loss PL = 200 W; VDS = 28 V; IDq = 100 mA -10 -8 dB
ηD drain efficiency PL = 200 W; VDS = 28 V; 1030 MHz ≤ f ≤ 1090 MHz; IDq = 100 mA 58 65 %
PL output power 200 W
tr rise time PL = 200 W; VDS = 28 V 10 20 ns
tf fall time PL = 200 W; VDS = 28 V 6 20 ns

Package / Packing

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLA6G1011LS-200RG SOT502C
(SOT502C)
sot502c_po Bulk Pack Transferred Standard Marking BLA6G1011LS-200RG,
(9340 656 73112)

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D drain
2 G gate
3 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLA6G1011LS-200RG 9340 656 73112 BLA6G1011LS-200RG, Flip Electronics Buy Not available

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLA6G1011LS-200RG 9340 656 73112 BLA6G1011LS-200RG, Flip Electronics Buy Not available