This device has been transferred from Ampleon to Flip Electronics.

LDMOS avionics power transistor

600 W LDMOS pulsed power transistor intended for TCAS and IFF applications in the 1030 MHz 1090 MHz range.

Features and benefits

  • Easy power control
  • Integrated ESD protection
  • High flexibility with respect to pulse formats
  • Excellent ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation (1030 MHz to 1090 MHz)
  • Internally matched for ease of use
  • Compliant to Directive 2002/95/EC, regarding restriction of hazardous substances

Applications

  • TCAS and IFF applications in the 1030 MHz to 1090 MHz range.

Downloads

Datasheet
All application notes
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLA6H1011-600

LDMOS avionics power transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 1030 1090 MHz
PL(1dB) nominal output power at 1 dB gain compression 600 W
Test signal: Pulsed RF
Gp power gain PL = 600 W; VDS = 48 V 16 17 dB
RLin input return loss PL = 600 W; VDS = 48 V; IDq = 100 mA -12 -8 dB
ηD drain efficiency PL = 600 W; VDS = 48 V; 1030 MHz ≤ f ≤ 1090 MHz; IDq = 100 mA 47 52 %
PL output power 600 W
Pdroop(pulse) pulse droop power PL = 600 W 0 0.3 dB
VDS drain-source voltage 48 V
tr rise time PL = 600 W; VDS = 48 V 11 30 ns
tf fall time PL = 600 W; VDS = 48 V 5 30 ns

Package / Packing

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLA6H1011-600 SOT539A
(SOT539A)
sot539a_po Bulk Pack Transferred Standard Marking BLA6H1011-600,112
(9340 634 49112)

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D1 drain 1
2 D2 drain 2
3 G1 gate 1
4 G2 gate 2
5 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLA6H1011-600 9340 634 49112 BLA6H1011-600,112 Flip Electronics Buy Not available

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLA6H1011-600 9340 634 49112 BLA6H1011-600,112 Flip Electronics Buy Not available