BLS7G2730LS-200P

BLS7G2730LS-200P

Download datasheet This product has been discontinued.
Click here for discontinuation information.
This product has been discontinued. Click here for discontinuation information.
The replacement is: BLS9G2731LS-400

LDMOS S-band radar power transistor

200 W LDMOS power transistor for S-band radar applications in the frequency range from 2700 MHz to 3000 MHz.

Features and benefits

  • High efficiency
  • Excellent ruggedness
  • Designed for broadband operation
  • Excellent thermal stability
  • Easy power control
  • Integrated ESD protection
  • High flexibility with respect to pulse formats
  • Internally matched for ease of use
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)

Applications

  • S-band radar applications in the frequency range 2700 MHz to 3000 MHz

Downloads

Datasheet
All application notes
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLS7G2730LS-200P

LDMOS S-band radar power transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 2700 3000 MHz
PL(1dB) nominal output power at 1 dB gain compression 200 W
Test signal: Pulsed RF
Gp power gain PL = 200 W; VDS = 32 V 9.8 12 dB
RLin input return loss PL = 200 W; VDS = 32 V; IDq = 100 mA -10 -6 dB
ηD drain efficiency PL = 200 W; VDS = 32 V; 2700 MHz ≤ f ≤ 3000 MHz; IDq = 100 mA 43 48 %
Pdroop(pulse) pulse droop power PL = 200 W 0 0.25 dB
tr rise time PL = 200 W; VDS = 32 V 8 50 ns
tf fall time PL = 200 W; VDS = 32 V 5 50 ns

Package / Packing

All type numbers in the table below are discontinued.

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLS7G2730LS-200P SOT539B
(SOT539B)
sot539b_po Bulk Pack Withdrawn Standard Marking BLS7G2730LS-200PU
(9340 676 14112)

Discontinuation information

Type number Ordering code (12NC) Last-time buy date Last-time delivery date Replacement product DN Notice Status Comments
BLS7G2730LS-200P 9340 676 14112 2021-07-23 2021-07-23 BLS9G2731LS-400 202107006DN Full Withdrawal

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D1 drain1
2 D2 drain2
3 G1 gate1
4 G2 gate2
5 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLS7G2730LS-200P 9340 676 14112 BLS7G2730LS-200PU DigiKey Buy Not available
RFMW Buy

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLS7G2730LS-200P 9340 676 14112 BLS7G2730LS-200PU DigiKey Buy Not available
RFMW Buy