BLF6G15LS-250PBRN
Power LDMOS transistor
250 W LDMOS power transistor for base station applications at frequencies from 1450 MHz to 1550 MHz.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| frange | frequency range | 1450 | 1550 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 250 | W | |||
| Test signal: 2-c WCDMA | ||||||
| PL(AV) | average output power | 60 | W | |||
| Gp | power gain | VDS = 28 V; PL(AV) = 60 W | 16.5 | 18.5 | dB | |
| RLin | input return loss | VDS = 28 V; IDq = 1410 mA; PL(AV) = 60 W | -11 | -7 | dB | |
| ηD | drain efficiency | VDS = 28 V; 1476 MHz < f < 1511 MHz; IDq = 1410 mA; PL(AV) = 60 W | 31 | 34 | % | |
| ACPR | adjacent channel power ratio | PL(AV) = 60 W; VDS = 28 V; IDq = 1410 mA; 1476 MHz < f < 1511 MHz | -30 | -27 | dBc | |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLF6G15LS-250PBRN | BLF6G15LS-250PBRN, | 9340 643 02112 | Volume production | SOT1110B (CDFM8) | Bulk Pack | Standard Marking |
| BLF6G15LS-250PBRN | BLF6G15LS-250PBRN: | 9340 643 02118 | Volume production | SOT1110B (CDFM8) | Reel Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D1 | drain1 | ![]() | ![]() |
| 2 | D2 | drain2 | ||
| 3 | G1 | gate1 | ||
| 4 | G2 | gate2 | ||
| 5 | S | source | ||
| 6 | SD | sense drain | ||
| 7 | SD | sense drain | ||
| 8 | SG | sense gate | ||
| 9 | SG | sense gate |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT1110B | CDFM8 | Earless flanged LDMOST ceramic package; 8 leads | 2010-02-02 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLF6G15LS-250PBRN | BLF6G15LS-250PBRN, | BLF6G15LS-250PBRN | Always Pb-free | NA | NA | ||||
| BLF6G15LS-250PBRN | BLF6G15LS-250PBRN: | BLF6G15LS-250PBRN | Always Pb-free | NA | NA |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| BLF6G15LS-250PBRN | Power LDMOS transistor | Data sheet | 2012-07-18 | |
| AN10896 | Mounting and Soldering of RF transistors | Application note | 2012-12-19 | |
| AN10923 | 1.5GHz Doherty power amplifier for base station applications using the BLF6G15L-250PBRN | Application note | 2011-03-14 | |
| 75017347 | Enabling the Mobile Experience | Brochure | 2013-02-05 | |
| fatigue_in_aluminum_bond_wires | Fatigue in aluminum bond wires | Mounting and soldering | 2009-10-08 | |
| PCB_Design_BLF6G15L-250PBRN_AN10923 | PCB Design BLF6G15L-250PBRN (AN10923) | Other type | zip | 2011-03-24 |
| 75017272 | NXP's RF Manual 16th edition | Selection guide | 2012-06-08 | |
| BLF6G15L-250PBRN_ADS-2009_Model | BLF6G15L-250PBRN ADS-2009 Model | Simulation model | zip | 2011-10-27 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us