BLF8G20LS-200V
Power LDMOS transistor
200 W LDMOS power transistor with improved video bandwidth for base station applications at frequencies from 1800 MHz to 2000 MHz.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| frange | frequency range | 1800 | 2000 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 200 | W | |||
| Test signal: 2-c WCDMA | ||||||
| Gp | power gain | VDS = 28 V; PL(AV) = 55 W | 16.3 | 17.5 | 19.2 | dB |
| RLin | input return loss | VDS = 28 V; IDq = 1600 mA; PL(AV) = 55 W | -15 | -7 | dB | |
| ηD | drain efficiency | VDS = 28 V; 1805 MHz ≤ f ≤ 1880 MHz; IDq = 1600 mA; PL(AV) = 55 W | 29 | 33 | % | |
| ACPR | adjacent channel power ratio | PL(AV) = 55 W; VDS = 28 V; IDq = 1600 mA; 1805 MHz ≤ f ≤ 1880 MHz | -30 | -26 | dBc | |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLF8G20LS-200V | BLF8G20LS-200V,118 | 9340 665 25118 | Volume production | SOT1120B (CDFM6) | Reel Pack, SMD, 13" | Standard Marking |
| BLF8G20LS-200V | BLF8G20LS-200V,112 | 9340 665 25112 | Volume production | SOT1120B (CDFM6) | Bulk Pack | Standard Marking |
| BLF8G20LS-200V | BLF8G20LS-200V,115 | 9340 665 25115 | Volume production | SOT1120B (CDFM6) | Reel Pack, SMD | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D | drain | ![]() | ![]() |
| 2 | G | gate | ||
| 3 | S | source | ||
| 4 | v.d | video decoupling | ||
| 5 | v.d | video decoupling | ||
| 6 | n.c | not connected | ||
| 7 | n.c | not connected |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT1120B | CDFM6 | Earless flanged LDMOST ceramic package; 6 leads | 2010-02-02 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLF8G20LS-200V | BLF8G20LS-200V,118 | BLF8G20LS-200V | Always Pb-free | NA | NA | ||||
| BLF8G20LS-200V | BLF8G20LS-200V,112 | BLF8G20LS-200V | Always Pb-free | NA | NA | ||||
| BLF8G20LS-200V | BLF8G20LS-200V,115 | BLF8G20LS-200V | Always Pb-free | NA | NA |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| BLF8G20LS-200V | Power LDMOS transistor | Data sheet | 2013-01-21 | |
| AN10896 | Mounting and Soldering of RF transistors | Application note | 2012-12-19 | |
| 75017347 | Enabling the Mobile Experience | Brochure | 2013-02-05 | |
| 75017301 | Gen8: the next generation of LDMOS RF power for wireless infrastructures | Leaflet | 2012-06-11 | |
| 75017398 | Extended video bandwidth with Doherty efficiency | Leaflet | 2013-03-21 | |
| fatigue_in_aluminum_bond_wires | Fatigue in aluminum bond wires | Mounting and soldering | 2009-10-08 | |
| PCB_Design_BLF8G20LS-200V_Data-sheet | PCB Design BLF8G20LS-200V (Data sheet) | Other type | zip | 2012-09-12 |
| Factsheet_Gen8_LDMOS_RF_pt_with_VBW | Factsheet Gen8 LDMOS RF power transistor with Video Bandwidth | Other type | 2012-10-23 | |
| 75017272 | NXP's RF Manual 16th edition | Selection guide | 2012-06-08 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us